Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000183 Removable Turntable

Bottom view of removable turntable.

Relevant category

Urethane Molded Bearings

Product name Silicon Rubber Mold Bearings - Crown, with Threaded Shaft
Part number UMSWRT5-16
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Support rotary motion without scratching the rotating surface

Back to page top

Available sizes

■Urethane molded bearings, Crown type with long thread, shape A

Tire Section Bearing Shaft
Material Hardness Color Material Surface Treatment
Urethane Shore A90 Black 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
White 52100 Bearing Steel Carbon Steel Trivalent Chromate
440C Stainless Steel 303 Stainless Steel
Silicon Rubber Shore A70 Light Gray 52100 Bearing Steel Carbon Steel Electroless Nickel Plating
440C Stainless Steel 303 Stainless Steel
Anti-static Urethane Shore A90 Gray 52100 Bearing Steel Carbon Steel Electroless nickel plating

■Sizes and Dimensions

O.D. Bearing Screw Dia.
(Coarse)
Thread
Length
Roller Width Circumference R
φ12 W683ZZA M3 6 3 5
φ13 W684AX50ZZ M4 8 4
φ16 624ZZ 5
WBC5-13ZZ
φ20 625ZZ
696ZZ M6 12
φ28 626ZZ 6
608ZZ 7

Back to page top

Performance info.

■Allowable load of the urethane molded bearings, Crown type

O.D. Bearing Allowable Load N
Urethane Silicon
Shore A90 Shore A70 Shore A70
φ12 W683ZZA 34 10 9.8
φ13 W684AX50ZZ 44 13 13
φ16 624ZZ 59 16 18
WBC5-13ZZ 16
φ20 625ZZ 78 20 24
696ZZ 23
φ28 626ZZ 157 44 47
608ZZ 176 42

Back to page top

Stripper Bolt

Product name Shoulder Bolts - Tolerance e9
Part number SMSB6.5-15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for supporting rotary motion

Back to page top

Available sizes

■Shoulder bolts - Shaft Dia. Tolerance e9

Material Hardness Strength Class
4137 Alloy Steel 33~38HRC 10.9
304 Stainless Steel A2−50

■Sizes and Dimensions

Material Under head
DIA.
Shaft length under head Head Thread
10 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 140 150 O.D. Height Thread Dia.
×
Pitch
Length
4137 Alloy Steel φ4 φ6.5 3 M2.5×0.45 5
φ4.5 φ7 M3×0.5 6
φ5 φ8 3.5
φ5.5 φ9 4 M4×0.7 7
φ6
φ6.5 φ10 5 M5×0.8 9
φ8 φ13 6 M6×1.0
φ10 φ16 8 M8×1.25 12
φ12 φ17
φ13 φ18 10 M10×1.5 16
φ16 φ24 14 M12×1.75 18
φ20 φ27 18 M16×2.0 24
304 Stainless Steel φ4 φ6.5 3 M2.5×0.45 5
φ4.5 φ7 M3×0.5 6
φ5 φ8 3.5
φ5.5 φ9 4 M4×0.7 7
φ6
φ6.5 φ10 5 M5×0.8 9
φ8 φ13 6 M6×1.0
φ10 φ16 8 M8×1.25 12

Back to page top

Accuracy Info

■Accuracy of shoulder bolts -Shaft dia. Tolerance e9

Shaft Dia.
Tolerance of O.D. Dimension
φ4 −0.020/−0.050
φ4.5
φ5
φ5.5
φ6
φ6.5 -0.025/-0.061
φ8
φ10
φ12 -0.032/-0.075
φ13
φ16
φ20 -0.040/-0.92

Shaft length tolerance: ±0.1mm

Back to page top

L sheet metal

Product name Sheet Metal Mounting Plates / Brackets (for Sensors / for Motors / for Cylinders) -Angle Type-
Part number FALBS-SUD-T2.0-A22-B20-L20-X10-H16-N4-Y5-V10-S12-NA4
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for customized bracket support.

Back to page top

Available sizes

■L Sheet Metal Brackets (Dimension Configurable Type, 1 Hole x 2 Holes)

Material Surface Treatment Plate Thickness
Low Carbon Steel 1.6、2.3、3.2
Black Oxide
Trivalent Chromate (Clear)
Trivalent Chromate(Black)
Hot Rolled Steel 4.5、6.0
Black Oxide
Trivalent Chromate (Clear)
Trivalent Chromate(Black)
5052 Aluminum Alloy 1.5、2.0、3.0、4.0、5.0
Anodize (Clear)
Anodize (Black)
304 Stainless Steel (2B) 1.0、1.5、2.0、3.0、4.0、5.0

■External Dimensions

Plate Thickness Hole Dia. [A]Overall height [B]Depth [L]Overall width
(1 mm increments)
1.0~5.0 φ3、4、5、6、8、10 22~200 22~200 26~200
6.0 22~300

* Hole positions configurable. Please see the product pages for details.

Back to page top

IDEA NOTE Locking the turntable

The bolt to lock the turntable into position is one in the center. To prevent loss of the center bolt, the bolt is designed not to be removed from the turntable.

IDEA NOTE Preventing deflection of the turntable

To prevent turntable deflection urethane mold bearings are placed on the table bottom surface at three locations.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Used for product inspection/repair.
  • Operation
    • Product inspection and repair are conducted on a workbench. If the turntable is not needed, it is removable by loosening center turntable bolt. When re-installing, use the two center locating pins to position the table and tightening the center bolt.

Points for use

  • The turntable is rotated manually.

Target workpiece

  • Shape: Block
  • Size: W 430 x D 250 x H 70 mm
  • Weight: 6 kg

Design Specifications

Operating Conditions or Design Requirements

  • Turntable O.D.: φ350mm
  • External size (workbench): W 700 x D 600 x H 170 mm

Selection Criteria for Main Components

  • Select size for urethane molded bearings to support motions and to prevent deflection of the turntable.

Design Evaluation

Verification of main components

  • Verify bearing durability or life span based on load rating.
  • Calculate life span of the bearing
    • Life span for bearings (106 rotations): L = (Cr/Pr)³ , where
      Cr=7250N - Basic Dynamic load rating for B6906ZZ (from catalog)
      Pr- Radial Dynamic Equivalent load (need to calculate based on application loads)
    • Other conditionals values:
      Workpiece weight: M = 6 kg
      Gravitational acceleration: g = 9.8 m/s²
      Gravity by the workpiece: W = M x g = 6 x 9.8 = 59 N
      Manual force used to move turntable: Assume to be Q = 200 N
    • Radial Dynamic Equivalent load
      Pr =X×Fr + Y×Fa, where Fr-radial load, Fa-thrust load and X=1 and Y=2.3 are radial and thrust factor (values from catalog)
    • Assume that force acting on the bearing, Po = M + Q, acts only in the z-axis direction (thrust load), and let radial load Fr=0N, then we obtain the following:
      Thrust load: Fa=Po=M+Q=259N、then
      Pr=1×Fr+2.3×(M+Q)=1×0+2.3×259=596N
    • Bearing rated life L = (Cr/Pr)³ = (7250/596)³ = 1800 (10? rotations), has sufficient margin for our application.

Other Design Consideration

  • Securing repeatability of the turntable position and fixing the turntable with one bolt.
  • In this example two round locating pins are used for turntable positioning, combination of round and diamond pin can also be effectively used.

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Ball Bearing UMSWRT5-16 3
2 Ball Bearing B6906ZZ 1
3 Retaining Rings STWS30 1
4 Retaining Rings RTWN47 1
5 Locating Pins GJPBB4-6 1
6 Locating Pins GJPDB4-6 1
7 Shoulder Bolts SMSB6.5-15 1
8 Sheet Metal Bracket FALBS-SUD-T2.0-A22-B20-L20-X10-H16-N4-Y5-V10-S12-NA4 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top