Skip to content
MISUMI | Your Time, Our Priority
  • Loading...
Loading...

T-Slot Extrusions

T-Slot Extrusions T-slot extrusions provide modular framing systems through aluminum profiles featuring internal T-shaped grooves that accept specialized fasteners and accessories for creating custom structures without welding or complex machining. These versatile building components utilize precision-extruded channels that enable rapid assembly and reconfiguration of frameworks, workstations, machine guards, and automation systems through standardized connection methods. Available in various cross-sectional profiles including 15mm, 20mm, 30mm, 40mm, and 80mm series with single or multiple T-slots per face, manufactured from 6061-T6 or 6063-T5 aluminum alloys for optimal strength-to-weight ratios and corrosion resistance. Connection hardware includes T-nuts, corner brackets, hinges, and panel fasteners that slide into the grooves and secure with standard cap screws, enabling infinite positioning adjustability along the extrusion length. Applications span industrial automation, laboratory benches, display systems, and prototyping where rapid construction, easy modification, and professional appearance are required without the permanence of welded structures.


Try MISUMI Frames - a free, click-and-drag 3D modeling tool that lets you quickly design aluminum frame structures with precision. Click here for the software download form.