Copper Wire AWG Images

Resistance of Copper Wire by AWG | Chart

This wire resistance chart breaks down the resistance of copper wire by American Wire Gauge (AWG), making it easier to compare how resistance changes as conductors get larger or smaller. A wire resistance gauge like AWG is based on conductor diameter, so each step in gauge corresponds to a known change in cross-sectional area and, in turn, resistance. For example, values such as AWG 4 copper resistance in ohms per 1,000 feet or per meter are commonly referenced when sizing feeders, motor leads, and grounding conductors, while very large sizes like 4/0 AWG copper resistance per meter are critical in high-current industrial applications.

AWG Area
(Circular Mils)
Diameter
(mils)
Electrical Resistance
(Ohms/1000 ft)
Electrical Resistance
(Ohms/km)
Weight
(lb/1000 ft)
Weight
(kg/km)
77°F (25°C) 149°F (65°C) 77°F (25°C) 149°F (65°C)
0000 (4/0) 211,600 460.0 0.0490 0.0576 0.161 0.189 640.5 953
000 (3/0) 167,800 409.6 0.0618 0.0727 0.203 0.238 507.9 756
00 (2/0) 133,100 364.8 0.0779 0.0917 0.256 0.301 402.8 600
0 (1/0) 105,500 324.9 0.0983 0.1156 0.323 0.379 319.5 476
1 83,690 289.3 0.1239 0.1458 0.407 0.478 253.5 377
2 66,370 257.6 0.1563 0.1839 0.513 0.603 200.9 299
3 52,630 229.4 0.1970 0.2318 0.646 0.760 159.3 237
4 41,740 204.3 0.2485 0.2924 0.815 0.959 126.4 188
5 33,100 181.9 0.3133 0.3686 1.028 1.209 100.2 149
6 26,250 162.0 0.3951 0.4648 1.296 1.525 79.5 118
7 20,820 144.3 0.4982 0.5861 1.634 1.923 63.0 93.8
8 16,510 128.5 0.6282 0.7390 2.061 2.425 50.0 74.4
9 13,090 114.4 0.7921 0.9317 2.599 3.057 39.6 59.0
10 10,380 101.9 0.9989 1.175 3.277 3.855 31.4 46.8
11 8,234 90.7 1.260 1.482 4.132 4.862 24.9 37.1
12 6,530 80.8 1.588 1.868 5.211 6.129 19.8 29.4
13 5,178 72.0 2.003 2.355 6.571 7.726 15.7 23.3
14 4,107 64.1 2.525 2.970 8.286 9.744 12.4 18.5
15 3,257 57.1 3.184 3.745 10.45 12.29 9.86 14.7
16 2,583 50.8 4.016 4.725 13.17 15.50 7.82 11.6
17 2,048 45.3 5.064 5.957 16.62 19.54 6.20 9.23
18 1,624 40.3 6.385 7.511 20.95 24.64 4.92 7.32
19 1,288 35.9 8.051 9.471 26.42 31.07 3.90 5.80
20 1,022 32.0 10.15 11.94 33.31 39.16 3.09 4.60
21 810.1 28.5 12.80 15.06 42.00 49.40 2.45 3.65
22 642.4 25.3 16.14 19.00 52.96 62.33 1.95 2.90
23 509.5 22.6 20.36 23.96 66.79 78.59 1.54 2.29
24 404.0 20.1 25.67 30.21 84.22 99.11 1.22 1.82
25 320.4 17.9 32.37 38.09 106.2 125.0 0.970 1.44
26 254.1 15.9 40.81 48.03 133.9 157.6 0.769 1.14
27 201.5 14.2 51.47 60.56 168.9 198.7 0.610 0.908
28 159.8 12.6 64.90 76.37 212.9 250.5 0.484 0.720
29 126.7 11.3 81.83 96.28 268.5 316.0 0.384 0.571
30 100.5 10.0 103.2 121.4 338.6 398.4 0.304 0.453
31 79.70 8.93 130.1 153.1 427.0 502.3 0.241 0.359
32 63.21 7.95 164.1 193.1 538.3 633.4 0.191 0.285
33 50.13 7.08 206.9 243.5 678.8 798.9 0.152 0.226
34 39.75 6.31 260.9 307.1 856.0 1007 0.120 0.179
35 31.52 5.61 329.0 387.2 1079 1271 0.0954 0.142
36 25.00 5.00 414.8 488.2 1361 1602 0.0757 0.113
37 19.83 4.45 523.1 615.6 1716 2020 0.0600 0.0893
38 15.72 3.97 659.6 776.1 2164 2546 0.0476 0.0708
39 12.47 3.53 831.8 979.0 2729 3212 0.0377 0.0561
40 9.888 3.15 1049 1235 3441 4049 0.0299 0.0445

MISUMI USA carries a wide range of industrial manufacturing components – including Control and Instrumentation Cables– for your next project or machine fix. If you have any questions about measurement or sizing for your AWG needs, feel free to connect with our product experts, and engineers. Also, if you are looking for more insights be sure to check out our other blog articles, including: AMP Table for AWG, AWG Size Chart, and more.

Author: Scott Bredemann | Updated: 1/22/2026

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.