Feet to Inches Conversion | Chart & Calculator

Understanding how to convert feet to inches is a basic but essential skill, especially in fields like construction, engineering, and everyday measuring tasks. Since there are 12 inches in a foot, the math is straightforward—but if you’re dealing with multiple measurements or need to be precise, it helps to have a reliable reference.

Feet to Inches (cm, and mm too) Calculator

Feet to Inches Calculator

Result:

0 inches

0 millimeters

0 centimeters

Inches to Feet Calculator

Inches to Feet Calculator

Result:

0 feet

Feet to Inches Conversion Table

Feet and Inches to Inches Converter

Feet and Inches to Inches Converter

Feet Inches
0 1 2 3 4 5 6 7 8 9 10 11
0 0 1 2 3 4 5 6 7 8 9 10 11
1 12 13 14 15 16 17 18 19 20 21 22 23
2 24 25 26 27 28 29 30 31 32 33 34 35
3 36 37 38 39 40 41 42 43 44 45 46 47
4 48 49 50 51 52 53 54 55 56 57 58 59
5 60 61 62 63 64 65 66 67 68 69 70 71
6 72 73 74 75 76 77 78 79 80 81 82 83
7 84 85 86 87 88 89 90 91 92 93 94 95
8 96 97 98 99 100 101 102 103 104 105 106 107
9 108 109 110 111 112 113 114 115 116 117 118 119
10 120 121 122 123 124 125 126 127 128 129 130 131
20 240 241 242 243 244 245 246 247 248 249 250 251
30 360 361 362 363 364 365 366 367 368 369 370 371
40 480 481 482 483 484 485 486 487 488 489 490 491
50 600 601 602 603 604 605 606 607 608 609 610 611
60 720 721 722 723 724 725 726 727 728 729 730 731
70 840 841 842 843 844 845 846 847 848 849 850 851
80 960 961 962 963 964 965 966 967 968 969 970 971
90 1080 1081 1082 1083 1084 1085 1086 1087 1088 1089 1090 1091
100 1200 1201 1202 1203 1204 1205 1206 1207 1208 1209 1210 1211

Feet to Inches Visual Conversion

Feet to Inch conversion calculator
1 Foot to Inches Ruler

Need Help with Sizing Projects?

If you’re looking for help with sizing projects or repairs, MISUMI USA is here to support you. From aluminum extrusions and fasteners to precision hardware, MISUMI USA offers a wide range of products available in both inch and foot-based measurements. You’ll also find more helpful blog posts on our site—complete with charts, tables, and calculators—to make your planning and building process a little easier.

Author: Scott Bredemann | Updated: 8/5/2025

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements