We’re all taught inches in school in the US – sometimes the metric system, but generally not how to convert them. That, or we’ve forgotten how. With the coversion millimeters to inches and vice versa being integral in manufacturing, industrial equipment manufacturing, and many other facets of daily life, we’ve created a resource for this. To give a very quick reference, 1 inch = 25.4 milimeters, and 1 milimeter – 0.03937 inches.
inches to Millimeters Calculator
Inches to Millimeters
Result:
0 mm
Millmeters to Inches Calculator
Millimeters to Inches
Result:
0 inches
Conversion Table: Fractional Inches to Decimal Inches to Millimeters
This handy conversion table makes it easy to convert fractional inches to decimal inches and then to millimeters—all in one place. It’s a quick reference tool for engineers and machinists working across both imperial and metric systems.
| Fractional Inches | Decimal Inches | Millimeters |
|---|---|---|
| 1/64" | 0.0156" | 0.40 mm |
| 1/32" | 0.0313" | 0.79 mm |
| 1/16" | 0.0625" | 1.59 mm |
| 3/32" | 0.0938" | 2.38 mm |
| 1/8" | 0.1250" | 3.18 mm |
| 5/32" | 0.1563" | 3.97 mm |
| 3/16" | 0.1875" | 4.76 mm |
| 7/32" | 0.2188" | 5.56 mm |
| 1/4" | 0.2500" | 6.35 mm |
| 9/32" | 0.2813" | 7.14 mm |
| 5/16" | 0.3125" | 7.94 mm |
| 11/32" | 0.3438" | 8.73 mm |
| 3/8" | 0.3750" | 9.53 mm |
| 13/32" | 0.4063" | 10.32 mm |
| 7/16" | 0.4375" | 11.11 mm |
| 15/32" | 0.4688" | 11.91 mm |
| 1/2" | 0.5000" | 12.70 mm |
| 17/32" | 0.5313" | 13.49 mm |
| 9/16" | 0.5625" | 14.29 mm |
| 19/32" | 0.5938" | 15.08 mm |
| 5/8" | 0.6250" | 15.88 mm |
| 21/32" | 0.6563" | 16.67 mm |
| 11/16" | 0.6875" | 17.46 mm |
| 23/32" | 0.7188" | 18.26 mm |
| 3/4" | 0.7500" | 19.05 mm |
| 25/32" | 0.7813" | 19.84 mm |
| 13/16" | 0.8125" | 20.64 mm |
| 27/32" | 0.8438" | 21.43 mm |
| 7/8" | 0.8750" | 22.23 mm |
| 29/32" | 0.9063" | 23.02 mm |
| 15/16" | 0.9375" | 23.81 mm |
| 31/32" | 0.9688" | 24.61 mm |
| 1" | 1.0000" | 25.40 mm |
| 1 1/4" | 1.2500" | 31.75 mm |
| 1 1/2" | 1.5000" | 38.10 mm |
| 1 3/4" | 1.7500" | 44.45 mm |
| 2" | 2.0000" | 50.80 mm |
| 2 1/4" | 2.2500" | 57.15 mm |
| 2 1/2" | 2.5000" | 63.50 mm |
| 2 3/4" | 2.7500" | 69.85 mm |
| 3" | 3.0000" | 76.20 mm |
| 3 1/4" | 3.2500" | 82.55 mm |
| 3 1/2" | 3.5000" | 88.90 mm |
| 3 3/4" | 3.7500" | 95.25 mm |
| 4" | 4.0000" | 101.60 mm |
| 4 1/4" | 4.2500" | 107.95 mm |
| 4 1/2" | 4.5000" | 114.30 mm |
| 4 3/4" | 4.7500" | 120.65 mm |
| 5" | 5.0000" | 127.00 mm |
| 5 1/4" | 5.2500" | 133.35 mm |
| 5 1/2" | 5.5000" | 139.70 mm |
| 5 3/4" | 5.7500" | 146.05 mm |
| 6" | 6.0000" | 152.40 mm |
| 6 1/4" | 6.2500" | 158.75 mm |
| 6 1/2" | 6.5000" | 165.10 mm |
| 6 3/4" | 6.7500" | 171.45 mm |
| 7" | 7.0000" | 177.80 mm |
| 7 1/4" | 7.2500" | 184.15 mm |
| 7 1/2" | 7.5000" | 190.50 mm |
| 7 3/4" | 7.7500" | 196.85 mm |
| 8" | 8.0000" | 203.20 mm |
| 8 1/4" | 8.2500" | 209.55 mm |
| 8 1/2" | 8.5000" | 215.90 mm |
| 8 3/4" | 8.7500" | 222.25 mm |
| 9" | 9.0000" | 228.60 mm |
| 9 1/4" | 9.2500" | 234.95 mm |
| 9 1/2" | 9.5000" | 241.30 mm |
| 9 3/4" | 9.7500" | 247.65 mm |
| 10" | 10.0000" | 254.00 mm |
Inches to mm Visual Conversion

MISUMI USA offers a full selection of fasteners, automation components, tool & accessories, and more—everything you need to keep your manufacturing projects moving forward. With fast shipping and expert support, we’re here to help you find the right components for any application. Have sizing questions? Our knowledgeable product specialists are ready to assist. And don’t forget to explore our MechBlog for helpful articles, calculators, and reference charts created to support engineers and manufacturers at every stage of the process.
Author: Scott Bredemann | Updated: 7/24/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements