Screw Thread Images

Internal Screw Threads Size Chart

ANSI standards keep those values consistent, so a concise thread dimensions chart helps you verify common internal thread sizes at a glance. We’ve highlighted quick checks like 8-32 minor diameter, 6-32 major diameter, 4-40 minor diameter, and 1/4-20 minor diameter so you don’t have to dig through multiple tables. Use this reference to confirm fit for internal threads during design, inspection, or when selecting tap drills.

ANSI Internal Thread Sizes
Screw Size Thread Class Major Diameter
Min
Major Diameter
Basic
Major Diameter
Max
Pitch Diameter
Min
Pitch Diameter
Max
Minor Diameter
Max
0-802B0.06000.06000.06200.05190.05340.0465
0-803B0.06000.06000.06140.05190.05290.0462
1-642B0.07300.07300.07600.06400.06570.0580
1-643B0.07300.07300.07520.06400.06510.0576
1-722B0.07300.07300.07600.06500.06670.0590
1-723B0.07300.07300.07520.06500.06610.0586
2-562B0.08600.08600.08900.07680.07850.0705
2-563B0.08600.08600.08820.07680.07790.0701
2-642B0.08600.08600.08900.07780.07950.0715
2-643B0.08600.08600.08820.07780.07890.0711
3-482B0.09900.09900.10200.08960.09130.0828
3-483B0.09900.09900.10120.08960.09070.0824
3-562B0.09900.09900.10200.09060.09230.0838
3-563B0.09900.09900.10120.09060.09170.0834
4-402B0.11200.11200.11500.10130.10300.0938
4-403B0.11200.11200.11420.10130.10240.0934
4-482B0.11200.11200.11500.10280.10450.0953
4-483B0.11200.11200.11420.10280.10390.0949
5-402B0.12500.12500.12800.11380.11550.1063
5-403B0.12500.12500.12720.11380.11490.1059
5-442B0.12500.12500.12800.11480.11650.1073
5-443B0.12500.12500.12720.11480.11590.1069
6-322B0.13800.13800.14200.12340.12560.1109
6-323B0.13800.13800.14090.12340.12500.1104
6-402B0.13800.13800.14200.12570.12790.1149
6-403B0.13800.13800.14090.12570.12730.1144
8-322B0.16400.16400.16800.14940.15160.1369
8-323B0.16400.16400.16690.14940.15100.1364
8-362B0.16400.16400.16800.15120.15340.1389
8-363B0.16400.16400.16690.15120.15280.1384
10-242B0.19000.19000.19500.16960.17220.1560
10-243B0.19000.19000.19350.16960.17160.1554
10-322B0.19000.19000.19500.17620.17880.1626
10-323B0.19000.19000.19350.17620.17820.1620
1/4-202B0.25000.25000.25600.22780.23090.2113
1/4-203B0.25000.25000.25400.22780.23030.2105
1/4-282B0.25000.25000.25600.23540.23850.2218
1/4-283B0.25000.25000.25400.23540.23790.2210
5/16-182B0.31250.31250.31900.28500.28840.2674
5/16-183B0.31250.31250.31690.28500.28780.2665
5/16-242B0.31250.31250.31900.29290.29630.2768
5/16-243B0.31250.31250.31690.29290.29570.2759
3/8-162B0.37500.37500.38200.34230.34600.3239
3/8-163B0.37500.37500.37970.34230.34540.3229
3/8-242B0.37500.37500.38200.35070.35440.3344
3/8-243B0.37500.37500.37970.35070.35380.3334
7/16-142B0.43750.43750.44550.39910.40320.3794
7/16-143B0.43750.43750.44290.39910.40260.3782
7/16-202B0.43750.43750.44550.41370.41780.3962
7/16-203B0.43750.43750.44290.41370.41720.3950
1/2-132B0.50000.50000.50900.45650.46100.4358
1/2-133B0.50000.50000.50610.45650.46030.4345
1/2-202B0.50000.50000.50900.47620.48070.4591
1/2-203B0.50000.50000.50610.47620.48000.4578
9/16-122B0.56250.56250.57200.51380.51870.4920
9/16-123B0.56250.56250.56890.51380.51800.4905
9/16-182B0.56250.56250.57200.53020.53510.5129
9/16-183B0.56250.56250.56890.53020.53440.5114
5/8-112B0.62500.62500.63550.57230.57770.5493
5/8-113B0.62500.62500.63210.57230.57690.5476
5/8-182B0.62500.62500.63550.59290.59830.5766
5/8-183B0.62500.62500.63210.59290.59750.5751
3/4-102B0.75000.75000.76200.68910.69520.6639
3/4-103B0.75000.75000.75810.68910.69430.6619
3/4-162B0.75000.75000.76200.72130.72740.7029
3/4-163B0.75000.75000.75810.72130.72650.7009
7/8-92B0.87500.87500.88850.80650.81330.7794
7/8-93B0.87500.87500.88430.80650.81230.7771
7/8-143B0.87500.87500.88430.84280.84890.8196
1-82B1.00001.00001.01500.91960.92720.8903
1-83B1.00001.00001.01050.91960.92610.8877
1-122B1.00001.00001.01500.95670.96430.9349
1-123B1.00001.00001.01050.95670.96320.9323
1-1/8-72B1.12501.12501.14201.05631.06491.0235
1-1/8-122B1.12501.12501.14201.08171.09031.0599
1-3/8-62B1.37501.37501.39501.30531.31561.2667
1-3/8-122B1.37501.37501.39501.33171.34201.3099
1-1/2-62B1.50001.50001.52001.43031.44061.3917
1-1/2-122B1.50001.50001.52001.45671.46701.4349
1-3/4-52B1.75001.75001.77501.67511.68751.6313
2-62B2.00002.00002.03001.93031.94361.8917

Conclusion

See MISUMI USA’s full range of screws and fasteners, including the following:

Machine Screws

Micro Screws & Precision Screws

Hex Socket Button Head Cap Screws

If you had further questions on what fastener measurements and dimensions would best fit your needs or projects, please feel free to reach out to our product experts. Also, be sure to check out our MechLab Blog, and find the answers to any questions you may have had (or not had) about screws and fasteners threads like NPT thread fittings, AN fittings and adapters, and External screw threads size and tolerances.

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.