MISUMI now offers three cleaning options for MISUMI products to be used in cleanroom environments.
- Degreasing
- Precision Cleaning
- Electro Polish & Precision Cleaning
We will not only break down the process for each option but also share some images of before and after testing, the Outgas Test Results, and how to select a cleaning option for your MISUMI component.
Option 1: Degreasing
Possible applications include:
- Standard Environment Assembly Machines
- Battery Assembly Line

Step 1 : Degrease & Clean
The component is degreased and cleaned in a hot alkaline cleaner bath.
Option 2: Precision Cleaning
Possible applications include:
- LCD (Liquid-Crystal Display) Assembly Process
- Battery Assembly Line
- Camera Module Assembly

Step 1 : Degrease & Clean
First, the component is cleaned in a hydrocarbon cleaner with reverse osmosis water and a neutral detergent. Reverse osmosis water is cleaner than the usual filtered water.
Option 3: Electro Polish & Precision Clean
Possible Applications include:
- Semiconductor Wafer Fabrication Processes
- LCD Panel Development Process
- OLED (Organic Light-Emitting Diode) Front-End Processes

Step 1 : Degrease & Clean
First, the component is cleaned in a hydrocarbon cleaner with reverse osmosis water and a neutral detergent.
Clean & Pack Efficiency
To verify the results of each cleaning process, sample components underwent various tests.
Particles and Debris Verification


The above photos are sample photos of a Hex Post (material: SUS304) product tap hole under a Scanning Electron Microscope for visual verification that the part was cleaner after the process.
Particle Count Measurements
| Particle Size | Electro Polish & Precision Clean | Precision Clean | Standard |
| >/= 0.3 | 132,329 | 1,552,658 | 12,527,127 |
| >/= 0.5 | 10,586 | 172,910 | 1,499,727 |
| >/= 0.7 | 3,529 | 45,874 | 423,452 |
| >/= 1.0 | 1,412 | 7,857 | 54,696 |
| >/= 2.0 | 476 | 723 | 4,058 |
The chart above shows and compares particle count measurements of the Deionized water used in the Precision Clean and Electro Polish & Precision Clean cleaning options vs. Standard products.
Outgas Measurements
To further ensure the component is ready for use in any design, an Outgas test was performed on a Vented Screw (M3, L=10mm, SUS304) using a Thermal Desorption Gas Spectrometry.
Test Conditions: Measurement was taken in vacuum environment from Room Temperature to Approx 400 °C


Outgassed Measurement Comparison between “Precision Cleaning” and “Electro Polish & Precision Cleaning”

In conclusion, the results show that the outgassing of the Vented Screw improved with cleaning option with Electro Polish. Therefore, making the component optimally cleaned for use in cleanroom environments.
How to Choose a Cleaning Option for Your MISUMI Component
MISUMI makes it easy to select your cleaning options. Simply add the appropriate prefix of the cleaning process you’d like listed below to your part number. Remember, there is no minimum order quantity!
| Process | Example Standard Part Number: CBAS6-20 |
| Degreasing | SL-CBAS6-20 |
| Precision Cleaning | SH-CBAS6-20 |
| Electro Polish & Precision Cleaning | SHD-CBAS6-20 |