Introducing another MISUMI Original Design – the Lab Automation Dispenser Assembly. MISUMI engineers were challenged by the Medical sales team to design an original Lab Automated Pipetting System using 80% MISUMI components.
The Designers: MISUMI Engineering Team including Anzori, Armando, and José
Assembly Purpose: Dispensing machine that accurately moves the dispensing mechanism to fill tubes in the XYZ axis directions.
| Section | Source | Product Category | Part Number | Total |
| Frame | MISUMI | Aluminum Extrusion (AEX) | HFS6-3030-360-LMV-RMV | 1 |
| Frame | MISUMI | Aluminum Extrusion (AEX) | HFS6-3030-360-LTP-RTP | 4 |
| Frame | MISUMI | Aluminum Extrusion (AEX) | HFS6-3030-490-LTP-RTP | 4 |
| Frame | MISUMI | Aluminum Extrusion (AEX) | HFS6-3030-630-X8-AH15-AV15-BH615-BV615 | 4 |
| Frame | MISUMI | Screws and Bolts | FB6-10 | 8 |
| Frame | MISUMI | AEX Screw | HCBM5-8 | 24 |
| Frame | MISUMI | AEX Joints | HAMJ6 | 2 |
| Frame | MISUMI | AEX Joints | HCJ6 | 16 |
| Frame | MISUMI | AEX Slot Covers | HSCGF6-B-630 | 2 |
| Frame | MISUMI | AEX Slot Covers | HSCGF6-B-360 | 2 |
| Frame | MISUMI | AEX Assembly Nuts | HNTP6-6 | 9 |
| Frame | MISUMI | AEX Assembly Nuts | HNTP6-5 | 24 |
| Frame | MISUMI | AEX Assembly Nuts | HNTP6-6 | 8 |
| Frame | MISUMI | Cover Panels | PAAL4H-626-416-3-F600-G390-N5 | 1 |
| Frame | MISUMI | Cover Panels | PAAL4H-626-546-3-F600-G520-N5 | 1 |
| Frame | MISUMI | Cover Panels | PCTA4H-546-416-3-F520-G320-N5 | 2 |
| Frame | MISUMI | AEX Hinges | HHPFRN6 | 2 |
| Frame | MISUMI | AEX Bracket | HBLSS6-SEP | 6 |
| Frame | MISUMI | AEX Accessories | HMEN6-6 | 1 |
| Frame | MISUMI | Door Unit | HTUA6-PC3-563-486 | 1 |
| Z-Axis | Custom | Custom | N/A | 1 |
| Z-Axis | Custom | Custom | N/A | 4 |
| Z-Axis | MISUMI | Linear Bushing | LHMCW16 | 2 |
| Z-Axis | MISUMI | Ball Screws | BSST1204G-430 | 1 |
| Z-Axis | MISUMI | Ball Bearing | SFL608ZZ | 1 |
| XYZ-Axis | Oriental | Motors | PKP244D23A2-R2F | 3 |
| Z-Axis | MISUMI | Ball Bearing with Housing | SBGCA6800DD | 1 |
| Z-Axis | MISUMI | Timing Belt | GBN219MR3-090 | 1 |
| Z-Axis | MISUMI | Timing Belt | GPA25MR3060-A-P5 | 1 |
| Z-Axis | MISUMI | Timing Belt | GPA25MR3060-A-P8 | 1 |
| Z-Axis | MISUMI | Linear Shaft | PSSFUW16-467-M8-N8 | 2 |
| XY-Axis | MISUMI | Actuators | LX2610-B1-T2642-250 | 1 |
| XY-Axis | MISUMI | Actuators | LX2610-B1-T2642-400 | 1 |
| XY-Axis | Custom | Custom | N/A | 1 |
| XY-Axis | MISUMI | Shaft Coupling | MCSSC25-5-5 | 2 |
| XY-Axis | MISUMI | Linear Guide | SEB16-350 | 1 |
| XY-Axis | Custom | Custom | N/A | 1 |
| X-Axis | Custom | Custom | N/A | 1 |
| XY-Axis | Custom | Custom | N/A | 1 |
| XY-Axis | MISUMI | Cable Carrier | MHPKS101-19-10-S | 1 |
| Pipette | Custom | Pipette | N/A | 1 |
| Screws | MISUMI | Fasteners | CB6-22 | 18 |
| Screws | MISUMI | Fasteners | CBSST8-30 | 4 |
| Screws | MISUMI | Fasteners | CBSST4-12 | 2 |
| Screws | MISUMI | Fasteners | CBSST3-12 | 4 |
| Screws | MISUMI | Fasteners | CB3-35 | 8 |
| Screws | MISUMI | Fasteners | CB4-10 | 4 |
| Screws | MISUMI | Fasteners | CBSST5-16 | 16 |
| Screws | MISUMI | Fasteners | CBSST3-10 | 8 |
| Screws | MISUMI | Fasteners | CBSTSR4-14 | 4 |
| Screws | MISUMI | Fasteners | CB3-10 | 4 |
| Screws | MISUMI | Fasteners | CB3-20 | 2 |
| Screws | MISUMI | Fasteners | CB5-12 | 8 |
| Screws | MISUMI | Fasteners | CB4-18 | 4 |
CHALLENGE COMPLETE!
Explore MISUMI automation components here.
Needless to say, the engineers had a great time with this challenge.
What have you designed with MISUMI components? Share with us in the comments below!