Three Phase Electric Motor Example

Electric Motor Amp Chart

When selecting motors and designing electrical systems, one of the most critical calculations engineers and technicians need is determining the motor amperage based on horsepower ratings. Whether you’re working with single-phase, three-phase, or DC motors, having accurate motor FLA charts (Full Load Amperage) at your fingertips can save time and prevent costly mistakes in motor sizing and electrical system design.

Quick Rules of Thumb for Motor Amperage Calculations

Before diving into our comprehensive electric motor amperage charts, here are some useful “rules of thumb” for estimating amps from horsepower ratings:

  • 115 volts motor – single-phase: 14 amps/hp
  • 230 volts motor – single-phase: 7 amps/hp
  • 230 volts motor – 3-phase: 2.5 amps/hp
  • 460 volts motor – 3-phase: 1.25 amps/hp

Important Note: These are approximations only. Always check nameplate information before designing protective devices, wiring, and switchgear.

Single-Phase Motor Specifications

Single-Phase Motors

HP and Full-Load Currents

Power HP kW Full Load Current (Amps)
Horsepower Kilowatts 115V 208V 230V 240V 277V 480V
1/8 0.125 0.093 4.4 2.4 2.2 2.1 1.8 1.0
1/6 0.167 0.125 5.8 3.2 2.9 2.8 2.4 1.4
1/4 0.25 0.186 7.2 4.0 3.6 3.5 3.0 1.7
1/3 0.33 0.248 9.2 5.1 4.6 4.4 3.8 2.2
1/2 0.5 0.373 13.8 7.6 6.9 6.6 5.7 3.3
3/4 0.75 0.559 20.0 11.0 10.0 9.6 8.3 4.8
1 1.0 0.746 24.0 13.2 12.0 11.5 10.0 5.8
1.5 1.5 1.119 34.0 18.7 17.0 16.3 14.1 8.2
2 2.0 1.492 44.0 24.2 22.0 21.1 18.3 10.6
3 3.0 2.238 64.0 35.2 32.0 30.7 26.6 15.4
5 5.0 3.730 100.0 55.0 50.0 48.0 41.6 24.1
Three-Phase Motor Specifications

Three-Phase Motors

HP and Full-Load Currents

Power HP kW Full Load Current (Amps)
Horsepower Kilowatts 115V 208V 230V 460V 480V 575V 2300V
1/4 0.25 0.186 2.0 1.1 1.0 0.5 0.5 0.4 –
1/3 0.33 0.248 2.5 1.4 1.3 0.6 0.6 0.5 –
1/2 0.5 0.373 3.6 2.0 1.8 0.9 0.9 0.7 –
3/4 0.75 0.559 5.0 2.8 2.5 1.3 1.2 1.0 –
1 1.0 0.746 6.5 3.6 3.2 1.6 1.5 1.2 –
1.5 1.5 1.119 9.4 5.2 4.6 2.3 2.2 1.8 –
2 2.0 1.492 12.2 6.8 6.0 3.0 2.9 2.3 –
3 3.0 2.238 17.3 9.6 8.5 4.2 4.0 3.3 –
5 5.0 3.730 27.4 15.2 13.6 6.8 6.5 5.2 1.3
7.5 7.5 5.595 39.6 22.0 19.6 9.8 9.4 7.6 1.9
10 10.0 7.460 50.4 28.0 25.0 12.5 12.0 9.6 2.4
15 15.0 11.190 72.0 40.0 36.0 18.0 17.2 13.8 3.5
20 20.0 14.920 93.6 52.0 46.0 23.0 22.0 17.6 4.4
25 25.0 18.650 115.2 64.0 57.0 28.5 27.3 21.8 5.5
30 30.0 22.380 136.8 76.0 68.0 34.0 32.6 26.1 6.5
40 40.0 29.840 180.0 100.0 89.0 44.5 42.6 34.1 8.5
50 50.0 37.300 223.2 124.0 110.0 55.0 52.6 42.1 10.5
60 60.0 44.760 266.4 148.0 132.0 66.0 63.2 50.6 12.6
75 75.0 55.950 324.0 180.0 161.0 80.5 77.0 61.6 15.4
100 100.0 74.600 432.0 240.0 214.0 107.0 102.4 81.9 20.5
DC Motor Specifications

Direct Current Motors

Power and Full-Load Currents

Power HP kW Full Load Current (Amps)
Horsepower Kilowatts 90V 120V 180V 230V 240V 440V 500V 550V
1/4 0.25 0.186 2.9 2.2 1.4 1.1 1.1 0.6 0.5 0.5
1/3 0.33 0.248 3.8 2.9 1.9 1.5 1.4 0.8 0.7 0.6
1/2 0.5 0.373 5.8 4.4 2.9 2.3 2.2 1.2 1.0 0.9
3/4 0.75 0.559 8.5 6.4 4.3 3.3 3.2 1.8 1.5 1.4
1 1.0 0.746 11.5 8.6 5.7 4.5 4.3 2.3 2.1 1.9
1.5 1.5 1.119 17.0 12.8 8.5 6.7 6.4 3.5 3.1 2.8
2 2.0 1.492 22.8 17.1 11.4 8.9 8.5 4.7 4.1 3.7
3 3.0 2.238 34.2 25.6 17.1 13.4 12.8 7.0 6.1 5.6
5 5.0 3.730 57.0 42.8 28.5 22.3 21.4 11.7 10.3 9.3
7.5 7.5 5.595 85.5 64.1 42.7 33.4 32.0 17.5 15.4 14.0
10 10.0 7.460 114.0 85.5 57.0 44.6 42.8 23.4 20.5 18.7
15 15.0 11.190 171.0 128.3 85.5 66.9 64.1 35.0 30.8 28.0
20 20.0 14.920 228.0 171.0 114.0 89.2 85.5 46.7 41.1 37.3
25 25.0 18.650 285.0 213.8 142.5 111.5 106.9 58.4 51.3 46.7
30 30.0 22.380 342.0 256.5 171.0 133.8 128.3 70.1 61.6 56.0
40 40.0 29.840 456.0 342.0 228.0 178.4 171.0 93.4 82.1 74.7
50 50.0 37.300 570.0 427.5 285.0 223.0 213.8 116.8 102.6 93.3
60 60.0 44.760 684.0 513.0 342.0 267.6 256.5 140.1 123.1 112.0
75 75.0 55.950 855.0 641.3 427.5 334.5 320.6 175.2 153.9 140.0
100 100.0 74.600 1140.0 855.0 570.0 446.0 427.5 233.6 205.2 186.7

MISUMI USA carries several options of general purpose motors, including three phase fractional motors, and single phase fractional motors. Please feel free to reach out to our product specialists with any questions you might have in regards to electric motors and your project requirements/measurements – you can also check out our Electrical Motor Calculator for more help.

Author: Scott Bredemann | Updated: 5/28/2025

Disclaimer
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements