Newton-meters (Nm) and foot-pounds (ft-lbs) are two common units of torque used in engineering, mechanics, and everyday applications. While both measure rotational force, Nm is part of the metric system and ft-lbs belongs to the imperial system. Converting between them ensures accuracy when working with tools, machinery, or specifications that reference different measurement standards. To give a very quick reference, 1 Nm = 0.72756 ft-lbs, and 1 ft-lbs = 1.35582 Nm.
Nm to ft-lbs Calculator
Newton-meters to Foot-pounds
Result:
0 ft-lbs
ft-lbs to Nm Calculator
Foot-pounds to Newton-meters
Result:
0 Nm
Nm to ft-lbs Conversion Table
| Newton-meters (Nm) | Foot-pounds (ft-lbs) |
|---|---|
| 1 | 0.74 |
| 5 | 3.69 |
| 10 | 7.38 |
| 15 | 11.06 |
| 20 | 14.75 |
| 25 | 18.44 |
| 30 | 22.13 |
| 35 | 25.81 |
| 40 | 29.50 |
| 45 | 33.19 |
| 50 | 36.88 |
| 60 | 44.25 |
| 70 | 51.63 |
| 80 | 59.00 |
| 90 | 66.38 |
| 100 | 73.75 |
| 120 | 88.50 |
| 150 | 110.63 |
| 200 | 147.51 |
| 250 | 184.39 |
Torque Formula
Torque Formula (in Newton-Meters)
The formula for torque is:
T = F × d
Where:
T = Torque (in Newton-meters)
F = Force applied (in Newtons)
d = Distance from the axis of rotation (in meters)

MISUMI USA offers a wide range of Torque Tools—both standard and metric—including torque wrenches, torque screwdrivers, and more. If you’re unsure which Torque product will best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a Metric Bolt Torque Chart.
Author: Scott Bredemann | Updated: 9/4/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements