Torque is often measured in newton-meters (Nm) or inch-pounds (in-lbs), depending on the application and industry standards. Converting between these two units ensures that tools, fasteners, and machinery are set to the correct specifications. To give a very quick reference, 1 Nm = 8.8507 in-lbs, and 1 in-lbs = 0.1130 Nm.
Nm to in-lbs Calculator
Newton-meters to Inch-pounds
Result:
0 in-lbs
in-lbs to Nm Calculator
Inch-pounds to Newton-meters
Result:
0 Nm
Nm to in-lbs Conversion Table
| Newton-meters (Nm) | Inch-pounds (in-lbs) |
|---|---|
| 1 | 8.85 |
| 2 | 17.70 |
| 3 | 26.55 |
| 4 | 35.40 |
| 5 | 44.25 |
| 6 | 53.10 |
| 7 | 61.95 |
| 8 | 70.80 |
| 9 | 79.65 |
| 10 | 88.50 |
| 15 | 132.75 |
| 20 | 177.00 |
| 25 | 221.25 |
| 30 | 265.50 |
| 40 | 354.00 |
| 50 | 442.50 |
| 60 | 531.00 |
| 70 | 619.50 |
| 80 | 708.00 |
| 90 | 796.50 |
| 100 | 885.00 |
Torque Formula Nm to in-lbs
The formula to convert newton-meters (Nm) to inch-pounds (in-lbs) is:
in-lbs = Nm × 8.8507
Example
If you have 5 Nm of torque:
5 × 8.8507 = 44.25 in-lbs
So, 5 Nm = 44.25 in-lbs.

MISUMI USA offers a wide range of Torque Tools—both standard and metric—including torque wrenches, torque screwdrivers, and more. If you’re unsure which Torque product will best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a Metric Bolt Torque Chart.
Author: Scott Bredemann | Updated: 9/5/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements