NPT Thread Fitting Chart

Author: Scott Bredemann

Updated: 03/10/2025 | Read Time: 4mins

National Pipe Taper (NPT) threads are a widely used standard in North America for sealing pipe connections. Unlike straight threads, NPT threads have a tapered profile, which ensures a tight and leak-resistant fit when properly assembled. The tapering allows the threads to form a mechanical seal by wedging together, often enhanced with thread sealants like PTFE tape or pipe dope.

This NPT Thread Size Chart provides specifications for various nominal pipe sizes, including outside diameter, threads per inch (TPI), pitch, taper rate, thread length, effective thread length, and hand-tight engagement length. These dimensions help engineers, manufacturers, and technicians select the correct thread size for fluid and gas piping systems.

Nominal SizeThreads Per InchOutside Diameter (in)Pitch (in)Taper (in/ft)Thread Length (in)Effective Thread Length (in)Hand-Tight Engagement (in)
1/16270.31250.037043/40.26110.16150.0644
1/8270.4050.037043/40.26390.18220.0806
1/4180.540.055563/40.40180.26390.1142
3/8180.6750.055563/40.40780.27560.1177
1/2140.840.071433/40.53370.32090.1575
3/4141.050.071433/40.54570.33960.1626
111.51.3150.086963/40.68280.4020.2006
1 1/411.51.660.086963/40.70680.42520.2074
1 1/211.51.90.086963/40.72350.44180.2124
211.52.3750.086963/40.75650.47520.2219
2 1/282.8750.1253/41.13750.57930.25
383.50.1253/41.20.60830.2542
3 1/2840.1253/41.250.63130.2573
484.50.1253/41.30.65420.2604
585.5630.1253/41.40630.70420.2667
686.6250.1253/41.51250.75420.2729
888.6250.1253/41.71250.85420.2854
10810.750.1253/41.9250.95420.2979
12812.750.1253/42.1251.05420.3104
148140.1253/42.251.10420.3167
168160.1253/42.451.20420.3292
188180.1253/42.651.30420.3417
208200.1253/42.851.40420.3542
248240.1253/43.251.60420.3792
NPT Thread Fitting Chart

MISUMI USA carries a large array of products with NPT threads, including the following:

Thread Pipe Fittings & Flanges – NPT (Male)

Thread Pipe Fittings & Flanges – NPT (Female)

Fittings for Steel & Copper Pipes-NPT

For questions on products related to NPT thread fittings, or any other product questions please connect with our product experts and engineers. And, for more articles on things related to industrial manufacturing and engineering check out more of our blog.

Disclaimer
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements