Socket head cap screws are one of the most common fasteners in industrial and manufacturing assemblies. These types of screws are also known as Allen head screws, Allen drive screws, and hex socket screws.
When bolts and nuts can’t be used in a given application, socket screws are preferred due to their cylindrical head style. This type of head style offers a lower profile compared to other fasteners, which is great for tight spaces.
But that’s not the only benefit of socket head cap screws. From compact size to easy installation, learn the key benefits of using socket head cap screws.
What Are Socket Head Cap Screws?
Before we dive into the benefits, it helps to understand how these types of fasteners work.
A socket head cap screw has a cylindrical head, a threaded shank, and a hexagonal recess for the drive type, which is what makes this type of screw unique.
Unlike other screws, socket head cap screws offer higher torque and clamping force, which reduces the number of screws needed for installation, reducing overall costs.
7 Benefits of Socket Head Cap Screws
Socket head cap screws are one of the most common fasteners in industrial and manufacturing assemblies.
Socket head cap screws are more versatile than other screw types, can fit many modern applications, can increase performance, and are often easy to install.
Here is an overview of the top benefits of socket head cap screws.
1. Compact Size
The compact size of socket head cap screws saves assembly space due to a round head profile. The head on standard socket head cap screws is designed with the head diameter to be approximately 1.5x the thread size, and the height is equal to the thread size.
For example, a M10 threaded socket head cap screw (as shown below) would have a 16mm head diameter and would be 10mm high. Low profile style socket head cap screws with a reduced head height are also an advantage due to additional space savings, lighter weight, or simply for a clean appearance in the assembly.
2. High Strength
Socket head cap screws are offered in high-strength materials. Metric and inch unit thread size socket head cap screws can be manufactured or machined from most alloy steels or special condition stainless steels.
These high-strength materials allow for a smaller size fastener of higher strength, which is ideal for applications where a larger bolt of lower grade material can’t fit in an application.
3. Easy to Install Securely
Socket head cap screws are easily assembled into the mating thread with hand tools or powered tools. Hex socket drives resist cam-out better than other drives.
Typically, hand tools such as an Allen wrench, Allen socket, or Torx bits are the choice for small assemblies. Air-powered drivers are also available for high production.
4. Head Style Options
A cylindrical head is the standard as its the strongest type, but there are other head style options available:
- Low head cap screw: this head style is ideal for limited or tight spaces.
- Flat head cap screw: this head style is used for flush applications, which provides a smooth finish.
- Button head cap screw: this head style offers a wide, load-bearing surface, which is ideal for low clearance applications. It’s also aesthetically pleasing.
- Socket head shoulder screw: this head style is often used in machines that require screws that have the ability to swing, slide, or pivot.
5. Finishes
Many finishes are available to ensure socket head cap screws are resistant to rust or corrosion in most environments.
Some of the more popular finishes are zinc coating, chromate plating or black oxide. Nickel plate or chrome plate are also options for steel material socket head cap screws.
6. Thread Size Availability
Thread sizes and bolt length combinations are vast in selecting a Socket head cap screws for your application.
Metric and inch units are available in most materials and finishes. The screw’s length is determined from the bottom of the head profile to tip of the thread.
7. Torque Values
Torque values are sometimes overlooked for socket head cap screws. The use of a torque wrench and the proper bit will ensure a proper installation.
Always be sure to consult the fastener manufacturer’s catalog for the correct torque values matched to the fastener for your application.
MISUMI’s Configurable Fasteners
MISUMI offers a wide range of configurable socket head cap screws. With MISUMI, you can easily configure the fastener style, material, finish, thread type, and other features to meet your needs. We also offer cleanroom-ready options for a wide range of screws.
Click here to explore MISUMI’s catalog of socket head cap screws.