Standard Pipe Schedule Charts

This reference compilation presents comprehensive pipe schedule data across the complete spectrum of standard nominal pipe sizes (NPS) ranging from NPS 1/8 to NPS 48, including non-standard intermediate sizes. Wall thickness values are presented in accordance with the following schedule classifications:

Standard Pipe Schedule Table

Nominal
Pipe Size
(inches)
Outside
Diameter
(inches)
Wall Thickness (inches) by Schedule
5S 5 10S 10 20 30 40S & STD 40
1/8 0.405 0.035 – 0.049 0.049 – – 0.068 0.068
1/4 0.540 0.049 – 0.065 0.065 – – 0.088 0.088
3/8 0.675 0.049 – 0.065 0.065 – – 0.091 0.091
1/2 0.840 0.065 – 0.083 0.083 – – 0.109 0.109
3/4 1.050 0.065 – 0.083 0.083 – – 0.113 0.113
1 1.315 0.065 – 0.109 0.109 – – 0.133 0.133
1-1/4 1.660 0.065 – 0.109 0.109 – – 0.140 0.140
1-1/2 1.900 0.065 – 0.109 0.109 – – 0.145 0.145
2 2.375 0.065 – 0.109 0.109 – – 0.154 0.154
2-1/2 2.875 0.083 – 0.120 0.120 – – 0.203 0.203
3 3.500 0.083 – 0.120 0.120 – – 0.216 0.216
3-1/2 4.000 0.083 – 0.120 0.120 – – 0.226 0.226
4 4.500 0.083 – 0.120 0.120 – – 0.237 0.237
4-1/2 5.000 0.083 – 0.120 0.120 – – 0.247 0.247
6 6.625 0.109 – 0.134 0.134 – – 0.280 0.280
8 8.625 0.109 0.109 0.148 0.148 0.148 0.200 0.322 0.322
10 10.750 0.134 0.134 0.165 0.165 0.165 0.250 0.365 0.365
12 12.750 0.156 0.156 0.180 0.180 0.180 0.250 0.375 0.406
14 14.000 0.156 0.156 0.188 0.188 0.188 0.250 0.375 0.438
16 16.000 0.165 0.165 0.188 0.188 0.188 0.250 0.375 0.500
18 18.000 0.165 0.165 0.188 0.188 0.188 0.281 0.375 0.562
20 20.000 0.188 0.188 0.218 0.218 0.218 0.312 0.375 0.594
24 24.000 0.218 0.218 0.250 0.250 0.250 0.375 0.375 0.688
26 26.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
28 28.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
30 30.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
32 32.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
34 34.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
36 36.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
42 42.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750
48 48.000 0.250 0.250 0.312 0.312 0.312 0.375 0.375 0.750

Standard Pipe Schedule Table – Heavy Wall Schedules

Nominal
Pipe Size
(inches)
Outside
Diameter
(inches)
Wall Thickness (inches) by Schedule
60 80S & EH 80 100 120 140 160 Double EH
1/8 0.405 – 0.095 0.095 – – – – –
1/4 0.540 – 0.119 0.119 – – – – –
3/8 0.675 – 0.126 0.126 – – – – –
1/2 0.840 – 0.147 0.147 0.188 – – 0.294 –
3/4 1.050 – 0.154 0.154 0.219 – – 0.308 –
1 1.315 – 0.179 0.179 0.250 – – 0.358 –
1-1/4 1.660 – 0.191 0.191 0.250 – – 0.382 –
1-1/2 1.900 – 0.200 0.200 0.281 – – 0.400 –
2 2.375 – 0.218 0.218 0.344 – – 0.436 –
2-1/2 2.875 – 0.276 0.276 0.375 – – 0.552 –
3 3.500 – 0.300 0.300 0.438 – – 0.600 –
3-1/2 4.000 – 0.318 0.318 0.500 – – 0.636 –
4 4.500 – 0.337 0.337 0.531 – – 0.674 –
4-1/2 5.000 – 0.355 0.355 0.562 – – 0.710 –
6 6.625 – 0.432 0.432 0.719 – – 0.864 –
8 8.625 0.406 0.500 0.500 0.812 0.906 – 0.875 1.000
10 10.750 0.500 0.594 0.594 0.844 1.000 1.125 1.000 1.188
12 12.750 0.562 0.688 0.688 1.000 1.125 1.312 1.125 1.375
14 14.000 0.594 0.750 0.750 1.094 1.250 1.406 1.250 1.500
16 16.000 0.656 0.844 0.844 1.156 1.375 1.562 1.375 1.688
18 18.000 0.750 0.938 0.938 1.281 1.500 1.781 1.500 1.875
20 20.000 0.812 1.031 1.031 1.375 1.625 1.968 1.625 2.062
24 24.000 0.969 1.219 1.219 1.531 1.875 2.343 1.875 2.438
26 26.000 1.000 1.250 1.250 1.625 2.000 2.375 2.000 2.500
28 28.000 1.062 1.312 1.312 1.688 2.125 2.500 2.125 2.625
30 30.000 1.125 1.375 1.375 1.750 2.250 2.625 2.250 2.750
32 32.000 1.188 1.438 1.438 1.875 2.375 2.750 2.375 2.875
34 34.000 1.250 1.500 1.500 1.938 2.500 2.875 2.500 3.000
36 36.000 1.312 1.562 1.562 2.000 2.625 3.000 2.625 3.125
42 42.000 1.438 1.750 1.750 2.250 3.000 3.500 3.000 3.625
48 48.000 1.562 2.000 2.000 2.500 3.500 4.000 3.500 4.125

Notes on the table:

  • 5S, 10S: These are thin-walled stainless steel pipe schedules per ASME B36.19M
  • 5, 10, 20, 30: These are standard carbon steel pipe schedules per ASME B36.10M
  • 40S & STD: Standard weight (STD) is typically equivalent to Schedule 40S in sizes 1/8″ through 10″
  • 60, 80, 100, 120, 140, 160: These are standard heavy-wall pipe schedules per ASME B36.10M
  • 80S & EH: Extra Heavy (EH) is typically equivalent to Schedule 80S in many sizes
  • EH: Double Extra Heavy wall pipes for extremely high-pressure applications

Find a large array of pipe fittings at MISUMI USA, and find more charts and articles at MISUMI’s Mech Lab Blog.

Author: Scott Bredemann | Updated: 4/11/2025

Disclaimer
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.