Tap Size Chart – Drill Bit Sizes for UNC, UNF & Metric Threads

When working with threaded holes, choosing the right tap size is essential for proper fit and function. A tap size chart helps match the correct drill bit to the tap being used, whether you’re working with UNC, UNF, or metric threads. This reference is a quick way to avoid common threading mistakes and ensure accurate machining.

Tap Size Diameter (in) Diameter (mm) Thread Count (TPI) Thread Pitch (mm) Tap Drill Size
#0000-1600.02100.531600.1590.0135
#000-1200.03400.861200.2120.0225
M1x0.20.03941.001270.2000.031
M1x0.250.03941.001020.2500.030
M1.1×0.250.04331.101020.2500.033
M1.1×0.20.04331.101270.2000.035
#00-900.04701.19900.2820.0320
M1.2×0.20.04721.201270.2000.039
M1.2×0.250.04721.201020.2500.037
M1.4×0.20.05511.401270.2000.047
M1.4×0.30.05511.40850.3000.043
#0-800.06001.52800.3180.0469
M1.6×0.20.06301.601270.2000.055
M1.6×0.350.06301.60730.3500.049
M1.8×0.20.07091.801270.2000.063
M1.8×0.350.07091.80730.3500.057
#1-640.07301.85640.3970.0595
#1-720.07301.85720.3530.0635
M2x0.250.07872.001020.2500.069
M2x0.40.07872.00640.4000.063
#2-560.08602.18560.4540.0700
#2-640.08602.18640.3970.0730
M2.2×0.250.08662.201020.2500.077
M2.2×0.450.08662.20560.4500.069
M2.5×0.350.09842.50730.3500.083
M2.5×0.450.09842.50560.4500.079
#3-480.09902.51480.5290.0785
#3-560.09902.51560.4540.0820
#4-400.11202.84400.6350.0890
#4-480.11202.84480.5290.0935
M3x0.350.11813.00730.3500.104
M3x0.50.11813.00510.5000.098
#5-400.12503.18400.6350.1015
#5-440.12503.18440.5770.1040
M3.5×0.350.13783.50730.3500.122
M3.5×0.60.13783.50420.6000.114
#6-320.13803.51320.7940.1065
#6-400.13803.51400.6350.1130
M4x0.350.15754.00730.3500.142
M4x0.50.15754.00510.5000.138
M4x0.70.15754.00360.7000.130
#8-320.16404.17320.7940.1360
#8-360.16404.17360.7060.1405
M4.5×0.50.17724.50510.5000.157
M4.5×0.750.17724.50340.7500.146
#10-320.19004.83320.7940.1590
#10-240.19004.83241.0580.1495
M5x0.50.19695.00510.5000.177
M5x0.80.19695.00320.8000.165
#12-240.21605.49241.0580.1770
#12-280.21605.49280.9070.1820
M5.5×0.50.21655.50510.5000.197
M6x0.50.23626.00510.5000.217
M6x0.750.23626.00340.7500.205
M6x10.23626.00251.0000.197
1/4-200.25006.35201.2700.2010
1/4-280.25006.35280.9070.2130
M7x0.750.27567.00340.7500.244
M7x10.27567.00251.0000.236
5/16-180.31257.94181.4110.2570
5/16-240.31257.94241.0580.2720
M8x0.50.31508.00510.5000.295
M8x0.750.31508.00340.7500.284
M8x10.31508.00251.0000.276
M8x1.250.31508.00201.2500.267
M9x0.750.35439.00340.7500.323
M9x10.35439.00251.0000.315
M9x1.250.35439.00201.2500.307
3/8-240.37509.53241.0580.3320
3/8-160.37509.53161.5880.3125
M10x0.750.393710.00340.7500.362
M10x1.50.393710.00171.5000.335
M10x1.250.393710.00201.2500.346
M10x10.393710.00251.0000.354
M11x0.750.433111.00340.7500.402
M11x10.433111.00251.0000.394
M11x1.50.433111.00171.5000.374
7/16-140.437511.11141.8140.3680
7/16-200.437511.11201.2700.3906
M12x1.50.472412.00171.5000.413
M12x1.750.472412.00151.7500.402
M12x0.750.472412.00340.7500.441
M12x10.472412.00251.0000.433
M12x1.250.472412.00201.2500.425
1/2-200.500012.70201.2700.4531
1/2-130.500012.70131.9540.4219
M14x1.50.551214.00171.5000.492
M14x1.250.551214.00201.2500.504
M14x10.551214.00251.0000.512
M14x20.551214.00132.0000.472
9/16-180.562514.29181.4110.5070
9/16-120.562514.29122.1170.4844
M15x10.590615.00251.0000.551
M15x1.50.590615.00171.5000.531
5/8-180.625015.88181.4110.5781
5/8-110.625015.88112.3090.5312
M16x20.629916.00132.0000.551
M16x1.50.629916.00171.5000.571
M16x10.629916.00251.0000.591
M17x10.669317.00251.0000.630
M17x1.50.669317.00171.5000.610
M18x2.50.708718.00102.5000.610
M18x10.708718.00251.0000.669
M18x1.50.708718.00171.5000.650
M18x20.708718.00132.0000.630
3/4-160.750019.05161.5880.6875
3/4-100.750019.05102.5400.6562
M20x20.787420.00132.0000.709
M20x1.50.787420.00171.5000.728
M20x10.787420.00251.0000.748
M20x2.50.787420.00102.5000.689
M22x20.866122.00132.0000.787
M22x1.50.866122.00171.5000.807
M22x10.866122.00251.0000.827
M22x2.50.866122.00102.5000.768
7/8-90.875022.2392.8220.7656
7/8-140.875022.23141.8140.8125
M24x30.944924.0083.0000.827
M24x10.944924.00251.0000.906
M24x1.50.944924.00171.5000.886
M24x20.944924.00132.0000.866
M25x20.984325.00132.0000.906
M25x10.984325.00251.0000.945
M25x1.50.984325.00171.5000.925
1-141.000025.40141.8140.9375
1-81.000025.4083.1750.8750
M26x1.51.023626.00171.5000.965
M27x1.51.063027.00171.5001.004
M27x31.063027.0083.0000.945
M27x11.063027.00251.0001.024
M27x21.063027.00132.0000.984
M28x21.102428.00132.0001.024
M28x11.102428.00251.0001.063
M28x1.51.102428.00171.5001.043
1 1/8-121.125028.58122.1171.0469
1 1/8-71.125028.5873.6290.9844
M30x1.51.181130.00171.5001.122
M30x3.51.181130.0073.5001.043
M30x21.181130.00132.0001.102
1 1/4-121.250031.75122.1171.1719
1 1/4-71.250031.7573.6291.1094
M33x21.299233.00132.0001.220
M33x3.51.299233.0073.5001.161
M36x31.417336.0083.0001.260
M36x41.417336.0064.0001.181
1 1/2-121.500038.10122.1171.4219
1 1/2-61.500038.1064.2331.3438
M39x41.535439.0064.0001.378
M39x31.535439.0083.0001.417
M42x4.51.653542.0064.5001.476
1 3/4-121.750044.45122.1171.6719
1 3/4-51.750044.4555.0801.5938
M45x4.51.771745.0064.5001.594
M48x51.889848.0055.0001.693
2-122.000050.80122.1171.9219
2-4.52.000050.804.55.6441.8125
M52x52.047252.0055.0001.850
M56x5.52.204756.0055.5001.968
M60x5.52.362260.0055.5002.126
M64x62.519764.0046.0002.244
M68x62.677268.0046.0002.402

Parting Thoughts

MISUMI USA offers a wide range of threading tools and hand taps—both standard and configurable—including forming taps, hand taps, spiral taps, and more. If you’re unsure which threading product best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a machine screw size chart.

⚙ Browse Threading Products

Author: Scott Bredemann | Updated: 6/17/2025

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements