Yield Strength & Stress Chart

Tensile strength is one of the more common ways to compare how materials behave under pulling or stretching forces. In manufacturing. This chart can be useful as a starting point when comparing materials such as steel, aluminum, stainless steel, titanium, copper alloys, engineering plastics, and reinforced composites. However, it should be noted that yield strength, hardness, ductility, corrosion resistance, weight, machinability, and operating environment can all affect whether a material is suitable for a specific application.

What is Yield Strength

Yield strength is the amount of stress a material can withstand before it begins to deform permanently. Up to this point, the material may stretch, bend, or compress and still return to its original shape when the load is removed. Once the yield strength is exceeded, the material enters plastic deformation, meaning the change in shape is permanent.

Material Common Grade or Condition Typical Ultimate Tensile Strength Typical Yield Strength
Structural Steel ASTM A36 400–550 MPa 250–350 MPa
Low Carbon Steel Mild steel 370–520 MPa 210–350 MPa
High Carbon Steel AISI 1090 700–900 MPa 400–650 MPa
Medium Carbon Steel AISI 1045 565–625 MPa 310–530 MPa
Alloy Steel AISI 4140, heat treated 655–1,020 MPa 415–900 MPa
High-Strength Alloy Steel ASTM A514 760–895 MPa 690–760 MPa
Maraging Steel 18Ni maraging steel 1,700–2,100 MPa 1,500–1,900 MPa
Stainless Steel 302, cold rolled 860–1,275 MPa 520–965 MPa
Stainless Steel 304 515–750 MPa 205–300 MPa
Stainless Steel 316 515–620 MPa 205–290 MPa
Cast Iron Gray cast iron, ASTM A48 140–350 MPa Not typically defined
Tool Steel D2 / A2, hardened 1,000–2,000 MPa 700–1,700 MPa
Aluminum 6061-T6 290–310 MPa 240–275 MPa
Aluminum 2014-T6 430–485 MPa 380–415 MPa
Aluminum 7075-T6 500–570 MPa 430–505 MPa
Titanium Grade 5 / Ti-6Al-4V 895–950 MPa 825–880 MPa
Copper C110 / 99.9% copper 200–400 MPa 70–350 MPa
Brass Common wrought brass alloys 250–550 MPa 95–450 MPa
Bronze Phosphor / aluminum bronze 300–800 MPa 125–500 MPa
Cupronickel 90% Cu, 10% Ni 300–420 MPa 105–170 MPa
Tungsten Commercial tungsten 750–1,000 MPa 550–750 MPa
Nickel Alloy Inconel 625 760–830 MPa 345–415 MPa
Magnesium Alloy AZ31B 240–290 MPa 160–220 MPa
Zinc Alloy Die-cast zinc alloys 280–400 MPa 210–330 MPa
Polypropylene General-purpose PP 25–40 MPa 25–35 MPa
Nylon Unfilled nylon 6/6 70–90 MPa 45–85 MPa
Polycarbonate General-purpose sheet or molded material 55–75 MPa 55–65 MPa
ABS Plastic General-purpose ABS 35–50 MPa 30–45 MPa
HDPE High-density polyethylene 20–35 MPa 20–30 MPa
Epoxy Resin Unreinforced 35–90 MPa Not typically defined
Carbon Fiber Composite Carbon fiber reinforced polymer 600–3,500 MPa Varies by layup
Fiberglass Composite E-glass reinforced polymer 300–1,500 MPa Varies by layup
Glass General glass 30–90 MPa Not typically defined
Concrete Unreinforced concrete 2–5 MPa Not typically defined

Note: Tensile strength and yield strength values are approximate reference ranges. Actual values depend on alloy, grade, temper, heat treatment, manufacturing method, sample direction, fiber orientation, and test standard. For brittle materials and some composites, yield strength may not be commonly defined the same way it is for ductile metals.

Parting Thoughts

MISUMI USA carries a wide range of industrial manufacturing components – including Metal Plates & Blocks, and Metal Cylinders & Rods – for your next project or machine fix. If you have any questions about measurement or sizing for your metal needs, feel free to connect with our product experts, and engineers. Also, if you are looking for more insights be sure to check out our other blog articles, including: Aluminum Alloy – Uses in Manfacturing, Mechanical Properties of Aluminum Alloys, Stress vs. Strain, and more.

Author: Scott Bredemann | Updated: 5/5/2026

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.