|
■How to Mount a Panel
|
 |
 |
|
 |
■Panel installation Example
|
 |
|
 |
| For better appearance |
 |
| |
How to Install Panels |
| Inserting into slots *1 |
Mounting brackets *2 |
Mounting extrusions |
Aluminum Extrusion for Door |
Panel Thickness
(mm) |
HFS5 Series |
3、(4)、5 |
3、5 *3 |
No limit for panel thickness |
5 |
| HFS6 Series |
3、5 |
5 |
- |
| HFS8 Series |
5 |
| HFS8-45 Series |
| Easy to remove the panel *4 |
Yes |
No |
No |
Yes |
| Gaps between extrusions |
No |
Yes |
No |
No |
| Appearance |
Excellent |
Good |
Aluminum Extrusions are covered, bolts are noticeable *5 |
Excellent |
| Panel Size Calculation |
Needs 4 Corner Processing *6 |
Easy |
Easy |
Need Processing *7 |
|
|
 |
Notes
*1 Slot covers are used for ( ).
*2 HBLFSN5 is the same as extrusion attachment.
*3 Becomes aligned with extrusion edge when Eccentric Brackets HBLTH5 are used.
*4 When replacement is necessary
*5 Becomes less noticeable when Countersink alteration is applied on the panel and Flat Head Cap Screws (product page) are used.
*6 Calculation Method P.2357
*7 Calculation Method P.2299 |
 |
| ■Order Example |
 |
| For 400 x 400mm frame side (30mm square extrusion is used) |
 |
| Inserting into slots |
| Product Name |
Catalog No. |
Quantity |
Product Page |
| 30mm Square Aluminum Extrusion |
HFS6-3030-340-LDH-RDH |
2 |
Product Page |
| HFS6-3030-400-LCV-RCV |
2 |
| Single Joint Kit |
HSJNS6 |
4 |
Product Page |
| Resin Plate (panel) |
ACAE-356-356-5-FN6-EN6-JN6-HN6 |
1 |
Product Page |
| Panel Clamps |
HSCPF3H-S-1360 |
1 |
Product Page |
|
|
 |
 |