Product Line
Servo Motor Compatible Couplings
Also compatible with stepping motors.
* Click on photos for product pages
| Shaft Bore Diameter | 20~45mm | 15~40mm | 5~16mm |
|---|---|---|---|
| Torque | 180~250N・m | 80~180N・m | 0.5~3N・m |
| Type | Keyless (O.D. 87) | Set Screw / Clamping | Set Screw / Clamping (Extra Super Duralumin) |
![]() |
![]() |
![]() |
High Rigidity Oldham Coupling
Torque capacity is approx. doubled by changing the resin spacers to bronze spacers!
* Click on photos for product pages
| Shaft Bore Diameter | 4~20mm | 4~20mm | 15~35mm |
|---|---|---|---|
| Torque | 3~50N・m | 3~50N・m | 60~160N・m |
| Type | Set Screw (High Rigidity) | Clamping (High Rigidity) | Set Screw / Clamping (High rigidity – Lg. Bore compatible) |
![]() |
![]() |
![]() |
Clean Compatible · Space Saving Couplings
Clean Compatible: Highly suitable where corrosion is undesired such as LCD and semi-conductor equipment!
Space Saving: Overall length are shortened compared to our previous products and other manufacturer's products.
* Click on photos for product pages
| Shaft Bore Diameter | 4~25mm | 3~10mm | 15~40mm |
|---|---|---|---|
| Torque | 1.2~25N・m | 0.3~1.6N・m | 80~180N・m |
| Type | Clamping / Keywayed Bore (High positioning accuracy) |
Clamping | Set Screw / Clamping |
![]() |
![]() |
![]() |
|
Large Bore Compatible Couplings
Bore diameter over 15mm offered. Compatible up to 45mm bore diameter.
* Click on photos for product pages
N Coupling
Able to take thrust loads
* Click on photos for product pages
| Shaft Bore Diameter | 6~35mm |
|---|---|
| Torque | 7.8~206N・m |
| Type | Keyless |
![]() |
Rigid Couplings
Suitable for tightly connecting two shafts.
* Click on photos for product pages
| Shaft Bore Diameter | 3~20mm | 5~24mm | 5~14mm | 5~14mm |
|---|---|---|---|---|
| Torque | 0.3~4N・m | 0.3~6N・m | 0.3~2N・m | 0.3~2N・m |
| Type | Set Screw | Clamping | Separate | Clamping Long |
![]() |
![]() |
![]() |
![]() |