Let's get your project moving!

MISUMI offers a wide range of Linear Motion products to move your project forward fast!  Along with our stocked products and custom offerings, MISUMI’s Configuration Model makes it easy to alter finishes, materials, dimensions, and other features online — fast and cost-effectively. MISUMI offers a wide range of linear motion products to meet your needs. To help you find what you’re looking for, here is an overview of our products.

Featured Linear Actuators

MISUMI’s actuators make use of components that convert rotary motion into linear motion. In most cases this task is accomplished via a ball screw assembly or belt and pulley assembly. As these assemblies only accomplish the task of linear thrust, linear bearings such as linear guides or bushings, are incorporated into the design to handle any non-axial loads that the payload would impose. Through the combining of these technologies linear actuators offer load bearing rigidity as well as smooth translation.

Compare benefits and advantages of the different actuators offered by MISUMI below:

LX Series

LX Series

Offers high precision and positioning repeatability between 3-5 micrometers.

Carriage design doubles as both the guide block and ball nut.

Comes in various sizes for diverse payloads with a maximum stroke of 530mm.

Reduced lead times for high quantities.

EXPLORE NOW

RS Series

RS Series

Includes built in motor, driver, and programming software, making it a popular choice for a complete drop-in solution.

Provides versatility as they can be ordered with different actuator options, from ball screw driven to a rod type that extends axially past its frame size.

EXPLORE NOW

MSA Series

MSA Series

A belt-driven option that is not susceptible to whipping issues, unlike ball screw actuators.

Ideal for applications that require either long stroke, high speeds/acceleration, or both.

Can go up to nearly a 6-meter-long stroke and 15 m/sec linear speed.

EXPLORE NOW

LS Series

LS Series

Great option for applications that don’t require high precision but still offer a compact envelope size.

Uses lower precision rolled ball screws, offering a 20 micrometer positioning repeatability and can reach up to a 1 meter stroke.

EXPLORE NOW

KU Series

KU Series

Uses a two-rail linear guide design.

Can handle heavier loads than more compact actuators.

Excels at handling high-moment loads, thanks to the spacing of the four individual blocks.

Maximum static.

EXPLORE NOW

View full catalog of linear actuators

 

Linear Bushings & Linear Guides

A Linear Bushing or Linear Bearing is a bearing designed to provide free motion in one direction. Despite having high accuracy, they are forgiving on misalignment. Linear Guides are mechanical parts that allow for higher precision and load ratings while having smooth movement in the direction of the rail.

These components are commonly used in industries such as Semiconductor, Medical, Life Science, Electric Vehicle Assembly, Machine Tool, and Warehouse Automation.

 

Linear Bushings

Linear Bushings

Usually paired with a linear shaft that has complementary tolerances.
Can provide smooth motion and has medium load capacity and accuracy.

VIEW PRODUCTS

Linear Guides

Linear Guides

Can be configured to use a single block and rail or two parallel rails and multiple blocks to provide greater stability and superior moment load capacity.

VIEW PRODUCTS

 

Why Choose MISUMI?

High-Quality Products
High-Quality Products
Competitive Pricing
Competitive Pricing
Reliable Lead Times
Reliable Lead Times

MISUMI’s Configuration Model combined with its extensive product catalog allows for over 80 Sextillion configurations to help meet the needs of every design and manufacturing project. We strive to meet high standards on Quality, Time, and Cost to stay competitive in the industry and to provide the best customer and engineering support on the market, to keep your projects moving forward.

Our engineering professionals also offer services in English, Japanese, and Chinese to accommodate today’s global customers.

 

 

MISUMI is Your One-Stop-Shop!

MISUMI offers linear shafts, rotary shafts, and posts with a variety of end shapes, configurations, and surface treatments at low cost and short lead times.

Posts

Posts

 

VIEW PRODUCTS

Linear Shafts

Linear Shafts

 

VIEW PRODUCTS

Rotary Shafts

Rotary Shafts

 

VIEW PRODUCTS