Skip to content

Loading...

PACKAGING AUTOMATION

MISUMI provides a large offering of materials and surface treatments for packaging machinery designs. Configurable
machined components are available with dimensions that can be specified in increments as small as 0.001mm.

Configured Shaft

At MISUMI, our mission is to provide innovative original products that fulfill our customers need for high quality, low prices and short delivery times. MISUMI understands the needs of the Packaging industry and can provide experience and expertise to elevate your business.

Product Selection

When selecting products for packaging machinery designs, it is important to have the right component as well as the right material and surface treatment. MISUMI offers an extensive selection of readily available components in 316, 303, 304, and 440C stainless steel. In addition to stainless steel options MISUMI offers components in several corrosion resistant surface treatments, such as electroless nickel, hard chrome, low-temperature black chrome, and black oxide to name just a few.

Looking For Configurable Linear Shafts, Rollers or Lead Screws?

Turn to MISUMI. Only MISUMI offers a completely configurable choice. Configuring your MISUMI components to your exact specifications is easy with our 3D CAD downloads. Designers have the power to configure components and download CAD to work more efficiently on packaging machinery designing. With 80 Sextillion part configurations, the possibilities are endless. Each configured component has a unique and globally recognized part number for easy re-ordering anywhere in the world.

When designing packaging machinery, time is important. That’s why MISUMI provides immediate access to what you need. Pricing and product lead times are instantly available to further streamline processes. Our ease of purchasing empowers buyers with flexible delivery scheduling, blanket PO’s, pricing support and global product accessibility.

Buy with confidence. MISUMI USA is ISO 9001:2015 Certified and a proud member of the Packaging Machinery Manufacturers Institute (PMMI).

OVER 20 MILLION GLOBAL COMPONENTS FOR YOUR
PACKAGING MACHINERY DESIGNS

FEATURED PACKAGING AUTOMATION PRODUCTS

VIEW OTHER FEATURED INDUSTRIES