Metal Angle Shaped Steel

View the MISUMI metal angle shaped steel material descriptions.

 

Angle Shaped Steel Material Description

Material group Material name Material description Shaped steel
Angle Channel
angle Channel
Carbon steel / structural steel 1018 (SS400) The most versatile material used in the machine industry. It is generally used without heat treatment. ● ●
1049 (S50C) Carbon steel with carbon C 0.47 to 0.53%. Compared to 1018 (SS400), it has higher strength and hardness and is more stable. Both raw materials and quenching are common. ●  
Stainless steel 304 (SUS304) It is classified as austenitic and is the most versatile material. It has excellent corrosion resistance and is widely used as a general-purpose steel grade. ● ●
Aluminum alloy 5052 (A5052P) It is the most typical non-heat treatment alloy and has good corrosion resistance and weldability. ●  
6063 (A6063S) It is the most versatile extruded material among aluminum alloys. Although it is inferior in strength to A6061, it has excellent corrosion resistance and surface treatment. ● ●