Resin, Ceramics, and Glass

View the MISUMI non-metal material characteristics and properties.

Characteristics of Resins and Ceramics

The values shown are representative values, not guaranteed values.

Resin Plate & Ceramics Mechanical Properties

item Tensile strength Growth Flexural strength Flexural modulus Compressive strength Izod impact strength Rockwell Hardness
When used at room temperature When used continuously at high temperature Yield point 5% deformation R scale M scale
unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m − −
MC nylon Standard 96 980 39 (120 ℃) 400 (120 ℃) 30 110 1120 3530 103 1050 95 970 50 120 −
Sliding 66 670 − 19 92 940 2599 − 75 760 39 110 −
High strength 98 1000 − 20 152 1550 4609 − 118 1200 50 120 −
Conductive CDR2 68 700 − Ten 117 1200 4110 − 98 1000 35 119 −
Conductive CDR6 74 760 − 7 117 1200 4020 − 93 950 35 117 −
Conductive CDR9 88 900 − 7 132 1350 4160 − − 35 119 −
Weather resistance 83 850 − 40 110 1120 − 101 1030 93 948 50 120 −
Polyacetal Standard 61 620 29 (95 ° C) 300 (95 ℃) 40 89 910 2589 − 103 1050 74 119 78 78
Sliding 61 620 − 46 80.4 820 2450 − 75 765 59 119 78 78
Conductivity 42 430 − 30 49 500 1370 − 44 450 77 111 −
Ultra high molecular weight polyethylene Standard 45 460 − 400 twenty five 250 900 20 200 − Does not break 56 −
Conductivity 35 360 − 300 twenty five 250 1103 − twenty five 250 Does not break 52 −
Fluorine Standard 13.7-34.3 140-350 − 200-400 −   550 − 11.8 120 160 − −
Conductivity 11 120 − 100 19 190 1560 − 19 200 115 60 −
PEEK Standard 98 1000 20 (250 ℃) 200 (250 ℃) 20 170 1730 4021 − 119 1210 77 120 105
Sliding 75 765 − Five 97 990 5001 − 107 1090 35 120 −
Conductivity 130 1330 − Five 227 2320 − − 144 1470 55 − −
PPS Standard 85 870 − 27 142 1450 3900 − − 18 100 −
Abrasion resistance 75   220 Five 72   3689 − 100 1020 75 − 84
ABS Standard 39 400 − − 64 650 2500 − − 314 105 −
PBT Standard 49 500 − 200 93 950 2550 100 1020 80 820 49 75 −
Unirate Standard 110 (vertical)
65 (horizontal)
1120 (vertical)
660 (horizontal)
− 2.4 220 (vertical)
125 (horizontal)
2240 (vertical)
1270 (horizontal)
110 (vertical)
7000 (horizontal)
135 1370 − 64 120 −
Test method ASTM D-638 D-638 D-790 D-790 D-695 D-256 D-785

 

 

item Flexural strength Compressive strength Izod impact strength Heki opening strength
Vertical to the layer Horizontal to the layer
unit MPa {kgf/mm2} MPa {kgf/mm2} MPa {kgf/mm2} J/cm kN
Epoxy glass Standard 310-450
{31-45}
470-539
{47-53.9}
294
~ 392 {29.4 ~ 39.2}
4.6 or above 6.9 to 10.8
high temperature 499 (horizontal), 553 (vertical)
{51 (horizontal), 56 (vertical)}
− − − −
Bakelite Paper system 120-180
{12-18}
250-320
{25-32}
170-210
{17-21}
0.2-0.5 3.9-5.9
Cloth system 100-150
{10-15}
200-250
{20-25}
100-150
{10-15}
0.5-0.7 6.0-8.0
Test method JIS K6911

 

item Apparent density Water absorption rate Flexural strength Thermal conductivity Coefficient of thermal expansion Melting point Safe operating temperature Dielectric strength Volume specific resistance Permittivity Loss coefficient
unit g / cm3 % Mpa W / m ・ k
{cal / cm ・ sec ・ ℃}
(20-500 ℃)
× 10-6 / ℃
(20-800 ℃)
× 10-6 / ℃
℃ ℃ kV / mm Ω ・ cm MHz −
Ceramics Alumina 96
Al ~ 2O ~ 396%
3.7 0 300 18
{4.0 × 10 −2 }
7.3 8.0 8.0 2050 1300 > 10 > 10 14 9 10.0 × 10 4
Alumina 99
99.7%
3.9 0 340 30 7.5
(at RT to 600 ° C
)
9.9 2000 1500 > 10 > 10 15 Ten 30
Steatite
MgO · SiO~2
2.5 0 120 2
{5.0 × 10 −3 }
7.4. 8.1 1557 1000 > 10 > 10 14 5.2. 7.0 × 10 4
Machinable
SiO~2 · MgO
2.5 0 94 1.46 9.4 12.6 1200 1000 40 > 10 16 6.0 6.0 −

Resin Plate & Ceramics Thermal Properties

item Continuous operating temperature Melting point Deflection temperature under load Coefficient of linear expansion Thermal conductivity
0.45Mpa 1.82Mpa
unit ℃ ℃ ℃ ℃ ℃ -1 W / m ・ K
MC nylon Standard -40 to 120 222 215 200 9.0 × 10 −5 0.233
Sliding -40 to 120 221 215 115 9.0 × 10 −5 0.233
High strength Room temperature ~ 150 222 215 200 6.5 × 10 −5 −
Conductive CDR2 Room temperature ~ 120 215 215 200 8.0 × 10 −5 0.512
Conductive CDR6 Room temperature ~ 120 215 215 200 7.5 × 10 −5 0.709
Conductive CDR9 Room temperature ~ 150 218 − 200 8.6 × 10 −5 −
Weather resistance Room temperature ~ 120 222 215 200 9.0 × 10 −5 0.23
Polyacetal Standard −45 to 95 165 158 110 9.0 × 10 −5 0.233
Sliding −45 to 95 165 110 − 9.0 × 10 −5 −
Conductivity Room temperature ~ 80 − − 106 16.7 × 10 −5 −
Ultra high molecular weight polyethylene Standard -100 to 80 136 80 − 1.7 × 10 −4 0.42
Conductivity -100 to 80 − 108 55 19 × 10 −5 −
Fluorine Standard -40 to 250 327 121 55 1.0 × 10 −4 0.25
Conductivity Room temperature ~ 260 327 − 99 10.3 × 10 −5 −
PEEK Standard -50 to 250 340 − 155 5.0 × 10 −5 0.25
Sliding Room temperature ~ 250 340 − 195 5.0 × 10 −5 0.92
Conductivity Room temperature ~ 250 340 − 230 2.5 × 10 −5 0.24
PPS Standard Room temperature ~ 190 275 − 108 2.6 × 10 −5 −
Abrasion resistance Room temperature ~ 220 280 − 116 Five −
ABS Standard Room temperature ~ 50 − − 85 9.5 × 10 −5 −
PBT Standard Room temperature ~ 120 225 − 68 10.0 × 10 −5 −
Unirate Standard Room temperature ~ 120 252 235 − 4.0 × 10 −5 (vertical) 7.4 × 10 −5 (horizontal) 0.51
Test method ASTM − − D-648 D-696 D-177

 

item Recommended operating temperature (* 1) Reference / fracture temperature (* 2) Expansion rate Thermal conductivity
unit ℃ ℃ ℃-1 W / m ・ K {cal/cm ・ sec ・ ℃}
Epoxy glass Standard Room temperature ~ 155 − 6.05 × 10 −5 0.471
{1.125 × 10 −3 }
high temperature Normal temperature ~ 260
(300 ℃ 5 minutes no abnormality)
− 6.0 × 10 −5 0.38
{9.0 × 10 −4 }
Bakelite Paper system -50 to 100
(No abnormality at 130 ° C for 2 hours )
120 1.6 × 10 −4 0.21
{0.5 × 10 −3 }
Cloth system -50 to 100
(no abnormality at 140 ° C for 2 hours )
140 0.6 × 10 −4 0.38
{0.9 × 10 −3 }
Test method JIS K6911

 

  • * 1 "Recommended operating temperature" refers to the temperature at which there is no sudden deterioration in quality even after long-term use.
  • * 2 "Fracture temperature" indicates the temperature at which carbonization starts, collapses, and melts.

Resin Plate & Ceramics Electrical Properties

item Surface resistivity Volume resistivity Breakdown voltage Permittivity Dissipation factor
106Hz 106Hz
unit − Ω ・ cm kV / mm − −
MC nylon Standard − 4.2 × 10 15 20 3.7 0.02
Sliding − − − − −
High strength − − − − −
Conductive CDR2 − 10 2 to 10 4 − − −
Conductive CDR6 − 10 4 to 10 6 − − −
Conductive CDR9 − 10 6 to 10 8 − − −
Weather resistance − − 18 3.7 0.02
Polyacetal Standard − > 10 14 20 3.7 0.007
Sliding − > 10 14 − − −
Conductivity − 10 10 ~ 10 12 − − −
Ultra high molecular weight polyethylene Standard 10 13 10 17 68 2.3 −
Conductivity − 10 4 − − −
Fluorine Standard > 10 18 > 10 18 19 2.1 <2 × 10 −4
Conductivity − 10 10 ~ 10 12 − − −
PEEK Standard − 10 16 19 3.3 3 × 10 −3
Sliding − − − − −
Conductivity − 10 5 to 10 6 − − −
PPS Standard − 2.0 × 10 16 15 3.6 1.1 × 10 −3
Abrasion resistance − 10 14 − − −
ABS Standard − 9.0 × 10 15 twenty four − −
PBT Standard − 5.0 × 10 16 14 3.3 −
Unirate Standard 10 15 10 15 − 3.8 0.025
Test method ASTM D-257 D-257 D-149 D-150 D-150

 

item Penetration breakdown voltage Layered withstand voltage Volume resistivity Surface resistance Insulation resistance
4h / 150 ℃ 100h / 25 ℃ / 90% RH Normal After boiling
unit kV/mm kV Ω ・ cm Ω ・ cm Ω Ω Ω
Epoxy glass Standard 20-30 − − − 10 13 ~ 10 14 10 12 ~ 10 14 5 × 10 10 ~ 10 13
high temperature − − − − 1.0 × 10 7 − −
Bakelite Paper system 20-28 12-18 3.0 × 10 9 9.0 × 10 8 5.0 × 10 10 10 10 ~ 5 × 10 11 5 × 10 7 ~ 10 8
Cloth system 12-20 8 to 15 4.0 × 10 8 5.0 × 10 7 9.0 × 10 8 5 × 10 9 ~ 10 10 10 8 to 10 9
Test method JIS K6911

Resin Plate & Ceramics Other Properties

item specific gravity Water absorption rate Abrasion resistance Sliding characteristics Dynamic friction coefficient Dimensional stability Impact resistance Flame retardance Food Sanitation Act FDA registration chemical resistance
Underwater, equilibrium Underwater, 24hs oil acid alkali Organic solvent
unit − % % − − − − − − − − − − − −
MC nylon Standard 1.16 6 0.8 ○ ○ − △ ○ − Conformity * − ○ × ○
~ △
○
Sliding 1.11 − 0.5 ◎ ◎ 0.05
~ 0.1
△ ○ − Conformity * − ○ × ○
~ △
○
High strength 1.27 − − ○ ○ − △ ○ − Conformity * − ○ × ○
~ △
○
Conductive CDR2 1.2 − − △ ○ − △ ○ − Conformity * − ○ × ○
~ △
○
Conductive CDR6 1.23 − − △ ○ − △ ○ − Conformity * − ○ × ○
~ △
○
Conductive CDR9 1.19 − − ○ ○ − △ ○ − Conformity * − ○ × ○
~ △
○
Weather resistance 1.16 6.0 6.0 0.8 ◎ ○ − △ − ( Equivalent to HB ) Conformity (after boiling) − ○ × ○
~ △
○
Polyacetal Standard 1.41 0.7 0.22 △ ○ − ○ ○ HB Conformity − ○ △
~ ×
○ ○
Sliding 1.41 − − ◎ ◎ 0.1
~ 0.2
○ ○ HB Conformity − ○ △
~ ×
○ ○
Conductivity 1.33 − 2 ○ ○ 0.18 △ ○ − Conformity − ○ △
~ ×
○ ○
Ultra high molecular weight polyethylene Standard 0.94 <0.01 0.8 ◎ ◎ 0.07
~ 0.22
△ ◎ HB Conformity Already ○ ◎ ◎ ◎
Conductivity 0.95 − − ○ ○ 0.17
~ 0.19
△ ◎ − Conformity − ○ ○ ○ ○
Fluorine Standard 2.14-2.2 <0.01 <0.01 ○ ◎ 0.04 to
0.25
×
~ △
○ V-0 Conformity Already ○ ○ ○ ○
Conductivity 2.3 − 0.03 ○ ○ − △ ○ V-0 Conformity − ◎ ◎ ◎ ◎
PEEK Standard 1.32 0.5 0.14 ○ ○ − ○ △ V-0 Conformity Already ◎ ◎ ◎ ◎
Sliding 1.45 − 0.06 ○ ○ 0.24 ○ ○ V-0 Conformity − ◎ ◎ ◎ ◎
Conductivity 1.41 − − ○ ○ 0.21 ○ ○ V-0 Conformity − ◎ ◎ ◎ ◎
PPS Standard 1.35 − 0.02 △ △ − ○ △ V-0 Conformity − ◎ ◎ ◎ ◎
Abrasion resistance 1.43 − 0.01 ◎ ○ − ◎ △ ( Equivalent to V-0 ) Conformity − ◎ ◎ ◎ ◎
ABS Standard 1.05 0.3 − △ △ − ◎ ○ HB Conformity − ○
~ △
○
~ △
○
~ △
×
PBT Standard 1.31 − 0.09 △ ○ − ○ ○ HB Conformity − ○ ○ ○
~ △
○
~ △
Unirate Standard 1.63 − 0.1 △ △ − ○ ○ HB Conformity − ◎ ○ × ○
Test method ASTM D-792 D-570 D-570 − − − − − [UL94] − − − − − −

 

item component Arc resistance Water absorption rate specific gravity
Main base material Main material
unit --- --- sec % −
Epoxy glass Standard Glass fiber Epoxy resin − 0.02 to 0.03 1.75-1.9
high temperature Glass fiber High heat resistant epoxy − 0.02 1.95
Bakelite Paper system Kraft paper Phenol formaldehyde − 0.5-1.3 1.4
Cloth system cotton cloth Phenol formaldehyde − 1.6-1.8 1.4
Test method JIS K6911

* Compliant with the Food Sanitation Law (MC nylon standard, sliding grade, high strength grade after boiling for 1.5hrs, conductive grade CDR2, CDR6, CDR9 after boiling for 2hrs)

Transparent Resin & Glass Plate Properties

Transparent ResinThe values ​​shown are representative values, not guaranteed values.

Transparent Resin & Glass Plate Mechanical Properties

Item Tensile strength Growth * Flexural strength Flexural modulus Compressive strength Izod impact strength Rockwell hardness
Yield point M scale
unit MPa {kgf/cm2} % MPa {kgf/cm2} MPa MPa {kgf/cm2} kJ/m2 −
PET Standard 62 {630} 15 83 {850} 2.4 × 10 3 − Ten 59
Antistatic 52 {530} − 71 {730} 2.0 × 10 3 60 {610} − 46
PVC (PVC) Standard                    
Antistatic 63 {640} 50 98 {1000} 3.4 × 10 3 83 {850} 2.9 −
acrylic Standard 75 {760} 2-7 117 {1200} 3.2 × 10 3 124 {1270} 2.7 2.7 100
Antistatic 75 {760} Five 106 {1080} 3.3 × 10 3 − − 100
Polycarbonate Standard 65 {663} 83 90 9.2 2300 78 78 7.95 15 67
Antistatic 65 {663} 83 90 9.2 2300 78 78 7.95 15 70
Scratch resistant 65 {663} 83 93 9.5 2300 − − −
Test method JIS K-7113 K-7113 K-7203 K-7203 K-7181 K-7110 −

 

Item Bending fracture stress Poisson's ratio Young's modulus Vickers hardness
unit MPa μ μ MPa kgf/mm2
Glass float 49 0.23 7.16 × 10 4 548
Reinforcement − − − −
Heat resistant − 0.2 64 × 10 3 −

* The elongation values ​​of PET and polycarbonate are% values ​​in the JIS K-7162-1B / 50 test.

Transparent Resin & Glass Plate Thermal Properties

Item Continuous operating temperature Deflection temperature under load Coefficient of linear expansion Thermal conductivity specific heat
0.45MPa
unit ℃ ℃ ℃ -1 W/m・K J/g・K
PET Standard -15 to 55 70 6.8 × 10 −5 − 1.3 1.3
Antistatic − 69 7.5 × 10 −5 − 1.35
PVC (PVC) Standard          
Antistatic -30 to 60 − 7.0 × 10 -5 0.16 1.12
acrylic Standard -30 to 80 100 7.0 × 10 −5 0.21 1.46
Antistatic − 85 5.9 × 10 −5 − 1.46
Polycarbonate Standard − 135 6.5 × 10 −5 0.24 1.3 1.3
Antistatic − 135 5.2 × 10 −5 − 1.2
Scratch resistant − 135 6.5 × 10 −5 − −
Test method JIS − K-7191 K-7140 − −

 

Item Continuous operating temperature Maximum operating temperature Softening temperature Coefficient of linear expansion Thermal conductivity specific heat
unit ℃ ℃ ℃ ℃ -1 W / m ・ K J / kg ・ K
Glass float 100 degrees 380 720-730 8.5 × 10 −6 / ℃
(normal temperature ~ 350 ℃)
1 753
Reinforcement 210 degrees 250 − − − −
Heat resistant 250 450 820 − 1.2 800

Transparent Resin & Glass Plate Electrical Properties

Item Surface resistivity Volume resistivity Breakdown voltage Permittivity Dissipation factor
106 Hz 106 Hz
unit Ω Ω・cm kV/mm − −
PET Standard > 10 10 > 10 11 − 3.2 −
Antistatic 10 6 to 10 8 > 10 17 − − −
PVC (PVC) Standard          
Antistatic 10 7 to 10 8 − − − −
acrylic Standard > 10 15 > 10 15 20 3.2 0.06
Antistatic 10 6 to 10 8 > 10 17 − 2.9 0.032
Polycarbonate Standard > 2.0 × 10 16 > 10 17 20 3 0.009
Antistatic 10 6 to 10 8 > 10 17 − 3 0.06
Scratch resistant > 2.0 × 10 16 > 10 17 20 3 −
Test method JIS K-6911 K-6911 K-6911 K-6911 K-6911

Transparent Resin & Glass Plate Other Properties

Item Total light transmittance by color specific gravity Water absorption rate Flame retardance chemical resistance
Transparent Brown smoke Orange Gray smoke oil acid alkali Organic solvent
unit % − % − − − − −
PET Standard 87 28   --- 1.27 − − ○ × × ~ △ ×
Antistatic 80 30 --- --- 1.27 − − ○ × × ~ △ ×
PVC (PVC) Standard     --- ---              
Antistatic 80 29 --- --- 1.4 0.03 Self-extinguishing ○ ○ ○ × ~ △
acrylic Standard 93 twenty five   --- 1.2 0.4 × ○ ○ ○ × ~ △
Antistatic 79 32 --- --- 1.2 0.18 × ○ ○ ○ × ~ △
Polycarbonate Standard 90 35 --- 33 1.2 0.24 Self-extinguishing ○ △ × ×
Antistatic 86 35 --- --- 1.2 0.15 − × × × ×
Scratch resistant 91 --- --- --- 1.2 − − ○ △ × ×
Test method JIS − − K-7209 − − − − −

 

Item Visible light transmittance specific gravity chemical resistance
oil acid alkali Organic solvent
unit τ (%) − − − − −
Glass float 90.1 About 2.5 ○ ○ × ○
Reinforcement − About 2.5 ○ ○ × ○
Heat resistant − − ○ ○ × ○