Aluminum extrusion frame designs are valued for their modularity, strength, and versatility. But a frame is only as effective as the accessories that hold it together, keep it level, and make it functional.
Whether you’re building a workstation, a conveyor system, or a custom enclosure, the right parts determine how well your structure performs over its lifetime.
This guide walks you through the common aluminum extrusion frame accessories.
1. Aluminum Extrusion Connectors
Aluminum extrusion connectors are the fastening hardware that physically joins extrusion profiles and secures accessories to the frame. Here are some of the most common connector parts for frame design.
Corner Brackets
Corner brackets are fasteners that create rigid, right-angle connections between two or more extrusion profiles, providing the structural integrity that keeps your frame square and stable. Without corner brackets, a frame can flex, rack, or come apart under load.
A single bracket can be used for a 2-way or 3-way connection and a resin extrusion end cap is usually included. A feature of a 3-way connection is that connection with a single bracket enables the extrusion end cap and aluminum extrusion to be flat.

MISUMI Brackets – 8 Series, Corner Bracket Set
End Connectors
End connectors join extrusion profiles where one profile butts directly into the end of another, creating clean, flush connections without exposed fastener hardware. They anchor into the hollow bore of the extrusion end and are ideal for T-joints, L-joints, and inline connections. Because the hardware is hidden inside the profile, end connectors give frames a more finished appearance compared to external brackets.
Hinges
Hinges for aluminum extrusions allow panels, doors, and access covers to pivot open and closed while remaining securely attached to the frame.
They are designed to mount directly into the T-slot channel, making installation straightforward without drilling or welding. Available in a range of sizes and load ratings, hinges are commonly used on enclosure doors, machine guards, and inspection panels.
Angle Brackets
Angle brackets connect two extrusion profiles at a fixed angle in 90° angle. Unlike corner brackets, which create a 3-way connection at the end of a profile, angle brackets typically join two profiles along their faces, making them useful for diagonal bracing, angled frame sections, and non-orthogonal geometries.
They mount directly into the T-slot channel and are available in a variety of sizes and materials to suit different structural requirements.
2. Leveling Feet & Adjustment Pads
Adjustable leveling feet allow for adjusting frame height and compensate for uneven floors. They also protect the frame and floor surface from direct metal-on-metal contact, absorbing vibration and preventing scratching or corrosion.
They typically feature a threaded design for easy installation and secure anchoring.
Adjustment pads are support components designed to provide stability and protection for aluminum structures, ensuring proper load distribution and minimizing wear on the surface they rest on. Some pads mount directly to the end of an extrusion without requiring tapping.
In practice, the two are often used together: a leveling foot handles height adjustment while a pad on the base provides grip and floor protection.
3. Nut and Bolts
T-slot nuts and bolts are essential fasteners for designing aluminum extrusion frames.
T-slot nuts slide into the channel of the extrusion and can be positioned anywhere along its length, allowing accessories and brackets to be mounted, adjusted, or relocated without disassembling the frame. They are available in drop-in and roll-in styles, with thread sizes typically ranging from M4 to M12 to match different extrusion series and load requirements.
Bolts securely connect and stabilize aluminum profiles in various construction and manufacturing applications. They come in various sizes and thread types.
4. Catches
Catches for aluminum extrusions secure and fasten aluminum profiles and structures. These parts provide reliable locking mechanisms that enhance safety and stability in various applications, including enclosures and frames.
They are easy to install and are compatible with a wide range of aluminum extrusion systems, making them essential for industrial manufacturing and assembly processes.
5. Casters
Casters provide mobility to structures made from aluminum profiles. They can be easily attached to the frame of an aluminum extrusion setup, allowing for smooth movement and repositioning.
With various weight capacities and wheel types available, they enhance productivity and flexibility in industrial environments.
[READ ABOUT THE DIFFERENT TYPES OF CASTERS]
6. Door Handles
Door handles for aluminum extrusions are designed to facilitate the easy opening and closing of enclosures and equipment made from aluminum profiles. These handles are typically lightweight yet durable, ensuring a secure grip for users.
They come in various designs and sizes to fit different applications, making them essential for assembly and maintenance in industrial settings.
MISUMI: One Stop-Shop For All Aluminum Extrusion Needs
Aluminum extrusion frame designs are only as strong, functional, and efficient as the accessories that complete them.
Whether you’re designing a new frame from scratch or upgrading an existing structure, choosing the right accessories from the start saves time, reduces rework, and extends the life of your investment. MISUMI offers a comprehensive range of configurable aluminum extrusion frame accessories.
With so many options, it can be a challenge to choose the right accessories for your frame design, so why not give FRAMES a try? It’s a free aluminum extrusion design software that automatically adds the right brackets, joints, and other essential parts in your design while compiling a bill of materials.
Ready to build smarter machines? Browse MISUMI’s full catalog of aluminum extrusion frame accessories and configure your components online with our free CAD download and instant pricing tools.