Whether you’re weighing ingredients, materials, or lab samples, converting between grams and ounces is a task that comes up often. Because grams use the metric system and ounces use the imperial system, it’s easy to make small errors that add up. This conversion table provides a straightforward reference to help you quickly and accurately translate between the two.
Grams to Ounces Conversion Calculator
Grams to Ounces
Result:
0 oz
Grams to Ounces Chart
| Grams (g) | Ounces (oz) |
|---|---|
| 1 | 0.035 |
| 2 | 0.071 |
| 3 | 0.106 |
| 4 | 0.141 |
| 5 | 0.176 |
| 6 | 0.212 |
| 7 | 0.247 |
| 8 | 0.282 |
| 9 | 0.317 |
| 10 | 0.353 |
| 20 | 0.705 |
| 30 | 1.058 |
| 40 | 1.411 |
| 50 | 1.764 |
| 60 | 2.116 |
| 70 | 2.469 |
| 80 | 2.822 |
| 90 | 3.175 |
| 100 | 3.527 |
| 110 | 3.880 |
| 120 | 4.233 |
| 130 | 4.586 |
| 140 | 4.938 |
| 150 | 5.291 |
| 160 | 5.644 |
| 170 | 5.997 |
| 180 | 6.349 |
| 190 | 6.702 |
| 200 | 7.055 |
| 210 | 7.408 |
| 220 | 7.761 |
| 230 | 8.113 |
| 240 | 8.466 |
| 250 | 8.818 |
| 260 | 9.171 |
| 270 | 9.524 |
| 280 | 9.877 |
| 290 | 10.229 |
| 300 | 10.582 |
| 310 | 10.935 |
| 320 | 11.288 |
| 330 | 11.641 |
| 340 | 11.993 |
| 350 | 12.346 |
| 360 | 12.699 |
| 370 | 13.051 |
| 380 | 13.404 |
| 390 | 13.757 |
| 400 | 14.110 |
| 410 | 14.462 |
| 420 | 14.815 |
| 430 | 15.168 |
| 440 | 15.521 |
| 450 | 15.873 |
| 460 | 16.226 |
| 470 | 16.579 |
| 480 | 16.932 |
| 490 | 17.284 |
| 500 | 17.637 |
| 510 | 17.990 |
| 520 | 18.343 |
| 530 | 18.696 |
| 540 | 19.048 |
| 550 | 19.401 |
| 560 | 19.754 |
| 570 | 20.106 |
| 580 | 20.459 |
| 590 | 20.812 |
| 600 | 21.165 |
| 610 | 21.517 |
| 620 | 21.870 |
| 630 | 22.223 |
| 640 | 22.576 |
| 650 | 22.928 |
| 660 | 23.281 |
| 670 | 23.634 |
| 680 | 23.987 |
| 690 | 24.339 |
| 700 | 24.692 |
| 710 | 25.045 |
| 720 | 25.398 |
| 730 | 25.750 |
| 740 | 26.103 |
| 750 | 26.456 |
| 760 | 26.809 |
| 770 | 27.161 |
| 780 | 27.514 |
| 790 | 27.867 |
| 800 | 28.220 |
| 810 | 28.573 |
| 820 | 28.925 |
| 830 | 29.278 |
| 840 | 29.631 |
| 850 | 29.983 |
| 860 | 30.336 |
| 870 | 30.689 |
| 880 | 31.042 |
| 890 | 31.394 |
| 900 | 31.747 |
| 910 | 32.100 |
| 920 | 32.453 |
| 930 | 32.805 |
| 940 | 33.158 |
| 950 | 33.511 |
| 960 | 33.864 |
| 970 | 34.216 |
| 980 | 34.569 |
| 990 | 34.922 |
| 1000 | 35.274 |
MISUMI USA offers a wide range of manufacturing automation products—both standard and metric—including , fasteners, weights and balances, and more. If you’re unsure what size or measurement best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a kg to lb Chart & Calculator.
Author: Scott Bredemann | Updated: 10/13/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements