kg to lbs Scales and Balances

kg to lbs Conversion | Chart & Calculator

Working with weights and measurements, especially in manufacturing and industrial part replacement, understanding the difference between kilograms (kg) and pounds (lbs) is obviously very important. Kilograms are the standard unit of mass in the metric system, commonly used around the world, while pounds are part of the imperial system, primarily used in the United States.

Kilograms to Pounds Conversion Calculator

Kg to Pounds Calculator
Enter a weight to see the conversion

Kilograms to Pounds Chart

Kilograms to Pounds Conversion Table
Kilograms (kg) Pounds (lbs) Pounds + Ounces
0.10.220 lbs 4 oz
0.51.101 lbs 2 oz
12.202 lbs 3 oz
24.414 lbs 7 oz
36.616 lbs 10 oz
48.828 lbs 13 oz
511.0211 lbs 0 oz
613.2313 lbs 4 oz
715.4315 lbs 7 oz
817.6417 lbs 10 oz
919.8419 lbs 13 oz
1022.0522 lbs 1 oz
1533.0733 lbs 1 oz
2044.0944 lbs 1 oz
2555.1255 lbs 2 oz
3066.1466 lbs 2 oz
3577.1677 lbs 3 oz
4088.1888 lbs 3 oz
4599.2199 lbs 3 oz
50110.23110 lbs 4 oz
60132.28132 lbs 4 oz
70154.32154 lbs 5 oz
80176.37176 lbs 6 oz
90198.41198 lbs 7 oz
100220.46220 lbs 7 oz
5001102.311102 lbs 5 oz
10002204.622204 lbs 10 oz

MISUMI USA offers a full selection of scales and balances, automation components, tool & accessories, and more—everything you need to keep your manufacturing projects moving forward. Have sizing questions? Our knowledgeable product specialists are ready to assist. And don’t forget to explore our MechBlog for helpful articles, calculators, and reference charts – including grams to ounces conversion – created to support engineers and manufacturers at every stage of the process.

Author: Scott Bredemann | Updated: 10/13/2025

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.