Metal Melting Points Chart

The melting point of a metal is the temperature at which it transitions from a solid to a liquid under standard atmospheric conditions. This is a critical property to understand when selecting materials for processes like welding, casting, machining, or forging. While the boiling point refers to the temperature at which a material changes from liquid to gas, the melting point is more relevant in most industrial applications—where metals are often heated, shaped, or joined but rarely vaporized.

Knowing the exact melting point of metals like aluminum, stainless steel, copper, brass, and titanium can directly impact decisions related to thermal resistance, tool selection, process temperatures, and product durability. For example, metals with lower melting points may not be suitable for high-temperature environments or friction-intensive applications. On the other hand, high melting point materials can be harder to machine or weld and may require specialized equipment.

Melting Temp Table of Metals Commonly Used in Manufacturing

Metal/Alloy Celsius (°C) Fahrenheit (°F) Kelvin (K)
Tin232450505
Lead327621600
Zinc420788693
Aluminium6601220933
Magnesium6501202923
Bronze95017421223
Brass90516611178
Copper108519851358
Cast Iron120021921473
Carbon Steel142525971698
Stainless Steel151027501783
Nickel145526511728
Titanium166830341941
Chromium190734652180

Melting Temp of All Metals

Metal/Alloy Celsius (°C) Fahrenheit (°F) Kelvin (K)
Mercury-39-38234
Phosphorus44111317
Potassium64147337
Sodium98208371
Solder 50-50215419488
Selenium221430494
Tin232450505
Babbitt240464513
Bismuth271520544
Cadmium321610594
Lead327621600
Zinc420788693
Magnesium Alloys6101130883
Aluminium Alloys6401184913
Magnesium6501202923
Aluminium (Pure)6601220933
Aluminium Bronze6801256953
Antimony6311168904
Plutonium6401184913
Beryllium Copper87015981143
Manganese Bronze89016341163
Coin Silver90016521173
Sterling Silver89316401166
Admiralty Brass90016521173
Yellow Brass90516611178
Bronze95017421223
Silver (Pure)96217641235
Red Brass99018141263
Gold106419471337
Copper108519851358
Cast Iron120021921473
Uranium113520751408
Ductile Iron115021021423
Cupronickel117021381443
Manganese124622751519
Beryllium128723491560
Monel135024621623
Hastelloy132024081593
Carbon Steel142525971698
Inconel139025341663
Incoloy141025701683
Silicon141425771687
Nickel145526511728
Wrought Iron148227001755
Cobalt149527231768
Stainless Steel151027501783
Palladium155528311828
Titanium166830341941
Thorium175031822023
Platinum176832142041
Zirconium185533712128
Chromium190734652180
Vanadium191034702183
Rhodium196435672237
Niobium (Columbium)247744912750
Ruthenium233442332607
Molybdenum262347532896
Tantalum301754633290
Osmium303354913306
Rhenium318657673459
Tungsten342261923695

Parting Thoughts

MISUMI USA offers a wide range of metal material—both standard and configurable—including metal circular plates, metal rods, metal blocks and more. If you’re unsure which metal product best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a Densities of Metal, Alloys, and Elements – Table.

⚙ Browse Metal Products

Author: Scott Bredemann | Updated: 6/26/2025