PVC Pipes Images

Plastic Pipes Temperature Rating | Chart

The plastic pipes temperature rating chart below puts the most common piping materials side by side – ABS, PE, PVC, CPVC, PB, PP, and SR – so you can quickly compare typical temperature limits and the ranges where each material is usually specified.

A few practical notes before you use the chart: temperature “ratings” are not universal. They vary by standard (ASTM/ISO), pipe series (Schedule vs SDR), formulation, joining method, and the fluid being carried.

Plastic Type Full Name With Pressure (°F) With Pressure (°C) Without Pressure (°F) Without Pressure (°C)
ABS Acrylonitrile Butadiene Styrene 160-180 71-82 200 93
PE Polyethylene 140-180 60-82 176 80
PVC Polyvinyl Chloride 140 60 158 70
CPVC Chlorinated Polyvinyl Chloride 200 93 210 99
PB Polybutylene 180-200 82-93 210 99
PP Polypropylene 180-200 82-93 230 110
SR Styrene Rubber 160-180 71-82 195 90

MISUMI USA carries a wide range of industrial manufacturing components – including PVC Pipes, and Pipe Cutters – for your next project or machine fix. If you have any questions about measurement or sizing for your piping needs, feel free to connect with our product experts, and engineers. Also, if you are looking for more insights be sure to check out our other blog articles, including: Standard Pipe Schedule Charts, NPT Drill and Tap Chart, and more.

Author: Scott Bredemann | Updated: 2/2/2026

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements.