RPM to Hz Conversion | Table & Calculator

Rotational speed and frequency are closely related, and understanding how to convert revolutions per minute (RPM) to hertz (Hz) is very important in mechanical and electrical applications. RPM measures how many complete turns occur in one minute, while hertz represents cycles per second. This conversion helps engineers and technicians align motor speeds, vibration frequencies, and control systems for proper synchronization. For a quick reference 1 RPM = 0.01667 Hz.

RPM to Hz Chart

RPM Hz RPM Hz
1 0.017 51 0.850
2 0.033 52 0.867
3 0.050 53 0.883
4 0.067 54 0.900
5 0.083 55 0.917
6 0.100 56 0.933
7 0.117 57 0.950
8 0.133 58 0.967
9 0.150 59 0.983
10 0.167 60 1.000
11 0.183 61 1.017
12 0.200 62 1.033
13 0.217 63 1.050
14 0.233 64 1.067
15 0.250 65 1.083
16 0.267 66 1.100
17 0.283 67 1.117
18 0.300 68 1.133
19 0.317 69 1.150
20 0.333 70 1.167
21 0.350 71 1.183
22 0.367 72 1.200
23 0.383 73 1.217
24 0.400 74 1.233
25 0.417 75 1.250
26 0.433 76 1.267
27 0.450 77 1.283
28 0.467 78 1.300
29 0.483 79 1.317
30 0.500 80 1.333
31 0.517 81 1.350
32 0.533 82 1.367
33 0.550 83 1.383
34 0.567 84 1.400
35 0.583 85 1.417
36 0.600 86 1.433
37 0.617 87 1.450
38 0.633 88 1.467
39 0.650 89 1.483
40 0.667 90 1.500
41 0.683 91 1.517
42 0.700 92 1.533
43 0.717 93 1.550
44 0.733 94 1.567
45 0.750 95 1.583
46 0.767 96 1.600
47 0.783 97 1.617
48 0.800 98 1.633
49 0.817 99 1.650
50 0.833 100 1.667

RPM to Hz Calculator

RPM to Hz Calculator

RPM to Hz

Result:

0 Hz

MISUMI USA carries a wide range of industrial manufacturing components - including wheels, and tires - for your next project or machine fix. If you have any questions about measurement or sizing, feel free to connect with our product experts, and engineers. Also, if you are looking for more insights be sure to check out our other blog articles, including: Electrical Motor Calculator, Tire Tread Depth Conversion, Electrical Motor Amp Chart, and more.

Author: Scott Bredemann | Updated: 10/22/2025

Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements