• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

MEDICAL & LAB
AUTOMATION

MISUMI offers fast lead times to get your prototype off the ground sooner. MISUMI product offerings include technical data, traceability and material certifications that are available upon request to ensure compliance standards.

Configured Shaft

QUALITY

MISUMI offers high quality, issue-free products which is important to you and your OEM build. Our products are repeatable, so your MISUMI components are the same form, fit & function from lot-to-lot for the life of your OEM product.

BREADTH OF PRODUCT

Wouldn’t it be great if you can get all your components from ONE supplier? At MISUMI, you can! No more going to multiple manufacturers with our ONE STOP SHOP capabilities.

CONFIGURABILITY

When designing within size constraints for the medical and lab automation industries, MISUMI’s configurable components enable designers to meet design envelope spacing without settling for standard parts. MISUMI’s configurable model allows for customers to choose specifications such as material, surface treatment and dimensions without the need for a drawing. Some dimensions can be chosen with up to 0.001mm increments. MISUMI components have a unique globally-recognized part number, allowing easy re-ordering anywhere in the world.

Lead time

With 87% of components shipping in 5 days or less and a 99.0% on-time delivery rating, you can be sure your components will be there in time to meet your deadlines. The quick turnaround is for small quantities, great for prototyping.

Safety and compliance

We are REACH and RoHS compliant. Buy with confidence. MISUMI USA is ISO 9001:2015 Certified.

OVER 20 MILLION GLOBAL COMPONENTS FOR YOUR
MEDICAL & LAB AUTOMATION NEEDS

FEATURED MEDICAL & LAB AUTOMATION PRODUCTS

VIEW OTHER FEATURED INDUSTRIES