Accessories

Accessories
Support Units
Responding to the market's demands with industry No.1 product offering of Round, Square, Low Profile, w/Dowel Holes types!
| Fixed Side | Type | Standard Type | Compact Type | Economy Type | Radial Bearing Type | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Image | Type | Details | Image | Type | Details | Image | Type | Details | Image | Type | Details | ||
| Square | Standard Square Type | Compact Square Type | Economy Square Type | Radial Bearing Square Type | |||||||||
![]() |
BSW BSWN BSWR |
Standard Type Angular Contact Bearings Class 5 used (P687) |
![]() |
BSQ BSQM |
Angular Contact Bearings Class 0 used (P691) Most compact of all square types |
![]() |
BRWE BSWEM BSWER |
Angular Contact Bearings Class 0 used (P687) Priced 20% lower than the standard type |
![]() |
BSWZ BSWZM |
Radial bearings used (P688) Priced 30% lower than the standard type | ||
| Standard Square w/Dowel Holes | Square Low Profile Type | - | - | ||||||||||
![]() |
BSWG BSWGN BSWGR |
Angular Contact Bearings Class 5 used Standard type with added dowel holes (P688) |
![]() |
BSV BSVM |
Angular Contact Bearings Class 5 Used (P691) Lowest height of all square types. |
||||||||
| Standard Square w/Urethane Bumper | Square Type w/Narrow Mounting Hole Pitch | - | - | ||||||||||
![]() |
BSWD | Angular Contact Bearings Class 5 used Standard type with a urethane bumper (P690) |
![]() |
BSV BSVM |
Angular Contact Bearings Class 5 used (P691) Smallest width dims. of all square types |
||||||||
| Round | Standard Round Type | - | Economy Round Type | Radial Bearing Round Type | |||||||||
![]() |
BRW BRWN BRWR |
Standard Type Angular Contact Bearings Class 5 used (693 |
![]() |
BRWE BRWEM BRWER |
Angular Contact Bearings Class 0 used (P694) Priced 20% lower than the standard type |
![]() |
BRWZ BRWZM |
Radial bearings used (P694) Priced 30% less than the standard type | |||||
| Support Side | Type | Standard Type | Compact Type | With Retaining Ring | For Rolled Ball Screw Shaft
Diameter 15, Lead 10 Fixed Side Support Unit (BRW12) Simple Support Unit (BUR12) >> Fixed side $87.01 USD >> Support side $22.00 USD |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Image | Type | Details | Image | Type | Details | Image | Type | Details | |||||
| Square | Standard Square Type | Compact Square Type | Standard Square w/Retaining Ring | ||||||||||
![]() |
BUN BUNM BUNR |
Standard Type (P692) |
![]() |
BUQ BUQM |
Most compact of all square types (P692) |
![]() |
BTN BTNM BTNR |
With Standard Retaining Ring (689) Effective in preventing bearing fall-out on ball screw side |
|||||
| - | Low Profile Square Type | - | |||||||||||
![]() |
BUV BUVM |
Lowest height of all square types (P692) |
|||||||||||
| Standard Square w/Damper | Square w/Narrow Mount Pitch | - | |||||||||||
![]() |
BUND | Standard type with a urethane bumper (P690) | ![]() |
BUA BUAM |
Smallest width dims. of all square types (P692) | ||||||||
| Round | Standard Round Type | - | Economy Round Type | ||||||||||
![]() |
BUR BURM BURR |
Standard Type (P693) |
![]() |
BRWE BRWEM BRWER |
Standard w/Retaining Ring Effective in preventing bearing fall-out on ball screw side |
||||||||
- *For ball screw and support unit mounting details >> Download catalog PDF page 1-685
- *See ball screw product catalog pages for combinations with support units.
Dowel Hole Type Features
For precision locating of support units, shouldering against pins is often used.
Support units with dowel holes avoid creation of clearances during mounting process and make for speedy assembly.

Nut Brackets
Extensive product offering is provided in materials and surface treatments. Heights are selectable to match table heights.

Joint Units
Support unit and motor mounting tool are integrated, making shaft centering easy.
Compatible with various motor manufacturer's flange configurations.
























