Skip to content

Loading...

Fast Delivery MISUMI Ball Screws Length Available in 1mm Increments, Pre-Machined Ends, Shipped in 6 days

New Product Information

Introducing Rolled Ball Screw Compact Nut Series! Nut volume reduced by 40% (compared to Standard Nuts) helps in low profile linear motion system designs
The Nut is Compact!
Screw Shaft
Outer Dia.
Lead D Dimension A Dimension
Standard
Nut
Compact
Nut
Standard
Nut
Compact
Nut
8 2 20 16 28 22.5
10 2 26 22 34 31
12 4 30 24 25 31
15 5 34 31 40 33
10 34 31 52 48
20 5 40 36 40 38
10 52 36 57 58.5
25 5 43 42 40 35
Contributes in Low Profile Designs
Rolled Ball Screw Compact Nut Series is now Available! Easy to buy with 11% lower price (compared to Standard Ball Screw Nut)

Comparison with Standard Product

Ball Screw Diameter Lead Screw Shaft Length Previous Product (BSSZ)   New Product (BSSC)
8 2 200 $140.00 >> $124.50
15 10 500 $165.20 >> $153.70
20 10 600 $198.90 >> $176.80

* BSSC shipped in 8 days (excludes Sat/Sun and holidays)

Product Details
See Product line up
Inquiries
  • TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107
  • Online Inquires

TOP