Skip to content

Loading...

Quick and Easy Assembly Design Lead screw unit assemblies can be easily configured by sequentially selecting standard MISUMI components.

Selection Method

Features of Various Screws

Type Slide Screws Lead Screws Rolled Ball Screws Precision Ball Screws
Configuration Slide Screws Lead Screws Rolled Ball Screws Precision Ball Screws
Characteristics For non-critical machine adjustments. Stainless steel screw, resin nut. Can be used without lubrication. For: stopper position adjustments, transfer pitch changes. For applications with thrust loads and high loads. For: transfer pitch change jacks, lathe feed screws. For applications not requiring precision ball screw accuracies, at reasonable costs. For: transfer lines. For applications requiring high levels of velocity or positioning accuracies. For: measurement instruments.
Speed Low Medium High High
Accuracy ★★ ★★ ★★★★ ★★★★★
Efficiency △
Efficiency0.7
○
Efficiency0.8
◎
Efficiency0.95
◎
Efficiency0.95
Allowable Axial Load
( ) are ref. values.
△
(max540N)
◎
(max30000N)
○
(max9960N)
○
(max9960N)
Price ★★★★ ★★★★★ ★★★ ★★

Lead Screw Selection Flow

Lead Screw Selection Flow

Lead Screw Nut Selection Table

■Material: Select Brass Round Flange Type

Photo Type Model Purpose Listed Page
Standard Type Standard Type MTS _ _ Standard type. Flange shape selection is centered around The Round Flange type, based on available installation space. P.717
Compact Type Compact Type MTSP _ _ Smaller nut diameter and length compared to the standard type. Space saving design.
Standard Type Pilot Type MTSJR Standard type with a pilot. The pilot is inserted in a bore for Z-axis application, etc.
Tapped Hole Type Tapped Hole Type MTSER The mounting holes are tapped instead of being through holes. Mounting screws are used from the back side.
Slotted Hole Type Slotted Hole Type MTSQR The mounting holes are slotted to allow position adjustments.
RoHS Compliant Type RoHS Compliant Type MTRFR
MTXFR
Same as the standard type but RoHS compliant for environmentally sensitive applications. P.718
Backlash-less Type Anti-Backlash Type MTBLR Clearance between the screw and nut is reduced for improved positioning repeatability.
Lubrication Free Type Lubrication Free Type MTSM _ _ Standard type with embedded solid lubricant. Requires less lubrication maintenance compared to the standard type. P.719
Resin Type Resin Type MTSR _ _
MTSF _ _
Same dimensional specification as the standard type but made with resin material.
Requires less lubrication maintenance compared to the standard type.
P.720

Lead Screw Application Examples

■App. Example 1 In-feed Adjuster

In-feed Adjuster

Unit consists of: Lead Screw Support Unit, Support Unit Ready Screw, Position Indicator.

Machine Purpose

In-feed of various material into transfer line, locating stopper, and guide.
Relatively small stroke range required, impacts in thrust direction. Lead screw is selected for low cost requirement.

Selection Details

Lead Screw
Lead Screw
Keyed screw ready for support units is selected.
The screw is supported on both ends with support units.
Support Units for Lead Screws
Support Units for Lead Screws
Support Unit for Lead Screw is selected for the fixed side.
Preloaded dual radial bearings can withstand radial and axial loads.
Support Units for Lead Screws
Support Units for Lead Screws
Support Unit for Lead Screw is selected for the simple side. Integrated radial bearing makes for quick installation.
Lead Screw Nut
Lead Screw Nut
A standard round flanged lead screw nut is selected.
Nut Bracket
Nut Bracket
Dedicated nut bracket for lead screws is selected.
 

Application Details

(1) Applied Load 200N Material Mass 300N
(2) Material Load Once per day For rod changes, etc.
(3) Positioning Accuracy ±0.5mm  
(4) Stroke 150mm  

Easy Assembly Design

By selecting from Easy Assembly Design components, a lead screw assembly unit can be configured easily.

Easy Assembly Design
See Product line up
Inquiries
  • TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107
  • Online Inquires

TOP