Product Lineup
Lead Screws
Support Units for Lead Screws
Round Flanged Lead Screw Nut
â– Material: Select Brass Round Flange Type
| Photo | Type | Model | Purpose | Listed Page |
|---|---|---|---|---|
![]() |
Standard Type | MTS _ _ | Standard type. Flange shape selection is centered around The Round Flange type, based on available installation space. | P.717 |
| Compact Type | MTSP _ _ | Smaller nut diameter and length compared to the standard type. Space saving design. | ||
| Pilot Type | MTSJR | Standard type with a pilot. The pilot is inserted in a bore for Z-axis application, etc. | ||
![]() |
Tapped Hole Type | MTSER | The mounting holes are tapped instead of being through holes. Mounting screws are used from the back side. | |
| Slotted Hole Type | MTSQR | The mounting holes are slotted to allow position adjustments. | ||
| RoHS Compliant Type | MTRFR MTXFR |
Same as the standard type but RoHS compliant for environmentally sensitive applications. | P.718 | |
| Anti-Backlash Type | MTBLR | Clearance between the screw and nut is reduced for improved positioning repeatability. | ||
![]() |
Lubrication Free Type | MTSM _ _ | Standard type with embedded solid lubricant. Requires less lubrication maintenance compared to the standard type. | P.719 |
| Resin Type | MTSR _ _ MTSF _ _ |
Same dimensional specification as the standard type but made with resin material. Requires less lubrication maintenance compared to the standard type. |
P.720 |