Application Examples
Application Example 1

For frequently adjusted mechanisms, use of Lubrication Free Nuts can minimize gouging and uneven wear.
Application Example 2

Both ends stepped lead screw and a tall block nut are used.
Need for a nut bracket is eliminated.
Application Example 3

Lead screw support unit and a anti-backlash nut are used. Positioning accuracy is improved.
Application Example 4

Lead Screw Support Unit and a position indicator are used achieving a Compact design.
Application Example 5

An example of special environment application. A stainless steel lead screw and a resin nut are used. Lead screw support unit is used to support thrust loads.
Application Example 6

A large and easy to read position indicator is used for the Z-axis.
Application Example 7

Left/Right Lead Screw and flanged compact nut are used.
Space and weight saving design.
Application Example 8

Left/Right thread lead screw and oval flanged nuts are used.
Left/Right fine adjustments are possible.