Selection Guide
Convenient selection software is available. It will help you find suitable products and prices.
Please look at Selection Examples.
- Note 1) Choose among SRH1(C)/2(C)/3(C) for absolute encoder type.
- Note 2) Select from RS□C for clean room models. Grease change alteration - from standard lithium soap based grease to low dust raise grease is available for standard models.
Specifications List
Click here to see Specification List details.
Selection Example of Models for Positioning Operation.
[Selection Criteria] Horizontal Load Capacity 10kg, Stroke 500mm, Positioning Time less than 1.0sec, overhang dimension is 90mm in A direction as in the picture. (Standard Environment)



Examples of push operation
Confirm Maximum Push Force and allowable static moment.