Skip to content

Loading...

New! Motor-driven Multi-point Positioning System Motorized Single Axis Actuator RS Series To learn more about the RS Series of Single Axis Actuators, Click Here

Controller Functions

System Configuration

Operation pattern can be selectable according to application requirements.

System Configuration

Data Structures

MISUMI's controller for single axis robots can store up to 255 locations.
The data consists of “point data (drive/location/velocity etc.)" and "parameters (load, I/O contents etc)". Items in the table below can be specified.

Data Structures

How to enter data

Data can be entered from support software/PC or handy terminal.

How to enter data

Operation Example

Example of entering data and input/output of upper controller.

Operation Example

External Input / Output

Selectable from 4 options according to the specification of upper controller.

Type Description
NPN 16 Input DC24V±10%、4mA/1 '+Common
16 Output DC24V±10%、50mA/1 total0.4Aunder/8 Sink Type
PNP 16 Input DC24V±10%、4mA/1 '-Common
16 Output DC24V±10%、50mA/1 total0.4Aunder/8 Source Type
CC-Link CC-Link Ver1.10 Remote Device Station(1 Station)

To see the product details.Selection Software

See product lineup
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP