Skip to content

Loading...

New! Motor-driven Multi-point Positioning System Motorized Single Axis Actuator RS Series To learn more about the RS Series of Single Axis Actuators, Click Here

Features

Structure of MISUMI Single Axis Robot RS Series

RS 1 / 2 /3 series, small and low cost robot

Load capacity:〜12kg(Horizontal)、〜4kg(Vertical)

RS1/2/3 series, small and low cost robot

Large-sized Heavy Load Capacity Robot, RS1/2/3 series

Load capacity:〜80kg(Horizontal)、〜16kg(Vertical)

Large-sized Heavy Load Capacity Robot, RS1/2/3 series

To see product details.Selection Software

MISUMI Single Axis Robot RS Series -Main Features

1.Resolver 2.Circular Arc Grove Guide with four-row two pint contact 3.Simple Configuration 4.Control system

MISUMI Single Axis Robot RS Series, Clean Room Models.

Clean room, Class 10
Clean room class 10 is achieved thru seal structure and high durability stainless steel sheet cover.
Best suited for conveyance and/or positioning system for semiconductors, FPD, electronic components, etc.

Robot, RS1/2/3 series Clean Room Models.

Robot, RS1/2/3 series Clean Room Models.

Robot, RSH1/2/3 series Clean Room Models.

Robot, RSH1/2/3 series Clean Room Models.

To see the product details.Selection Software

See product lineup
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP