Skip to content

Loading...

Wide selection of products to meet different requirements - MISUMI Urethanes / Rubbers

Configurable sizes + Express Service Available + No min. order quantity

New Products 2009

New! Threaded Urethane/Rubber Bumpers

Threaded Urethane/Rubber Bumpers

Counterbored collar (bumper) and bolt are integrated into one piece! Bumpers are baked onto bolts, thus allowing for easy mounting, stronger tightening and space-saving. Materials for bumpers include Urethane, High Abrasion Resistant Urethane, Nitrile Rubber and Low Elastic Rubber (Hanenaito®).

See product details

New! Urethane and Rubber Bumpers - with Tapered Tip

Urethane and Rubber Bumpers - with Tapered Tip

3rd day shipping is available for Bumpers with tapered tip. Its useable as a sealer for leakage, inspections as a bumper in reduce worksapce. Hole Type and No Hole Type are available. Materials for bumpers include Urethane, High Abrasion Resistant Urethane, Nitrile Rubber and Amber Color Rubber.

See product details

New! Gel type round cord

Gel type round cord

Round cord is made of extremely soft gel with hardness Asker F65. Elastomer cord has excellent mechanical strength and durability, it is flexible and can be used in various application such as gap filling.

See product details

Amber Color Rubber Sheets

Amber Color Rubber Sheets

Amber color rubber sheets main raw material is natural rubber. It provides excellent mechanical strength and abrasion resistance. Superior in elasticity and elongation and can be easily fitted to work shapes. It can also be used as a mat/liner in a places that require air tightness.

See product details

New Material! Anti-Skid Rubber Sheets

Anti-Skid Rubber Sheets

Configurable Dimensions, Options with Seal / No Seal
Select from 5 different materials
Thickness is available from 1, 2, 5, 6 and 10mm to match various applications.

See product details

Anti-Skid Rubber Sheets Hyper V ®

Amber Color Rubber Sheets

Material property and special shape prevents slipping.
Superior slip prevention especially on the oil applied environment. Same material is also used for industrial safety shoe sole.

See product details

Recommended Products

Abrasion Resistant/Heat Resistant Urethane Sheets

Abrasion Resistant/Heat Resistant Urethane Sheets

Vulkollan ® with 6 time-abrasion resistance of the standard urethane. Abrasion resistant urethane with 2.5 time-abrasion resistance. Urethane sheet with upper temperature limit of 120°C degrees.

See product details

Shock Absorbing Bumpers

Shock Absorbing Bumpers Max. 15% Price Reduction

Bumpers made of soft materials are designed in response to customer’s requests.
Stainless steel thread and flexible gel are integrated into bumper.

See product details

Urethane Sheets with Metal Plates

Urethane Sheets with Metal Plates Max. 30% Price Reduction

Urethane sheet and metal plate are integrated by baking.
Urethane sheets with Tapped holes are available.
Price reduction!

See product details

Rubber / Round Cord - Rubber Sponge

Rubber / Round Cord - Rubber Sponge Max. 30% Price Reduction

String type rubbers have various usage such as gap filling and are available with short lead time! Standard lengths of 1, 3, 5 and 10m are added to existing product offering. Rubber sponge materials such as Fluoro Rubber which is superior in heat resistance and chemical resistance are also added.

See product details

MISUMI Urethanes / Rubbers  Quick search by material, hardness or shape! Product Lineup
Urethane / Rubber Sheets
Urethane / Rubber Bumpers
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP