Material Characteristics - 28 materials and 17 shapes are available
Material Lineup
Urethane
| Ether Polyurethane | Ester Polyurethane | Super Abrasion Resistant Urethane |
| Abrasion Resistant Urethane | Heat Resistant Urethane | Antistatic Polyurethane |
| Low Repulsion Urethane | Supur Low Hardness Urethane | Shock Absorbing Gel |
Rubber
| Nitrile Rubber (NBR) | Chloroprene Rubber (CR) | Ethylene Propylene Rubber (EPDM) |
| Low Elastic Rubber (Hanenaito R) | Silicon Rubber (SI) | Fluoro Rubber (FPM) |
| Butyl Rubber (IIR) | Amber Color Rubber | TPE Thermoplastic Elastomer |
| Anti-Skid Rubber (Hyper V) | Viscoelastic Elastomer |
Sponge
| Nitrile Rubber (NBR) | Chloroprene Rubber Sponge (CR) | Ethylene Rubber Sponge (EPDM) |
| Low Elastic Rubber Sponge (Hanenaito R) | Silicon Rubber Sponge (SI) | Fluoro Rubber Sponge (FPM) |
| Dustproof General-Purpose Sponge | Polyurethane Sponge |
Table of Material Characteristics
Property Order

Comparison of Chemical Resistance

Comparison of Allowable Temperature

Price Comparison