Skip to content

Loading...

Wide selection of products to meet different requirements - MISUMI Urethane / Rubber

Properties and Characteristics - 28 materials and 17 different shapes are available.

Properties and Characteristics

Urethane

Material Features Urethane Rubber
Ether Polyurethane Excels in mechanical strength, has low heat resistance and chemical resistance. Superior water resistance compared to Ester Polyurethane.
Has high impact resilience.
Ester Polyurethane Excels in mechanical strength but has low heat resistance and chemical resistance.
Has 30〜100% more mechanical strength to Ether Polyurethane.
Superior in oil resistance to Ether type. Has low impact resilience.
Item Unit Urethane Rubber
Hardness Shore A 95 90 70 50 30
Specific Gravity - 1.13 1.13 1.2 1.15 1.2
Tensile Strength MPa 44.1 44.6 31.3 27.4 18.5
Elongation % 400 530 650 690 600
Heat Resistance ℃ 70 70 70 70 70
Low Temperature Resistance ℃ -40 -20 -20 -20 -20
Material Features VULKOLLAN
Super Abrasion Resistant Urethane (Vulkollan®) Vlukollan® is a super abrasion resistant urethane which is far superior to conventional urethanes in abrasion resistance and load bearing. It is 6 times stronger in abrasion resistance and 1.5 times in mechanical strength compared to the standard urethane.(MISUMI's internal test)
Abrasion-Resistant Urethane Unique composition results in abrasion resistance that is 2.5 times higher than general urethane at low cost. Product color is dark brown.
Item Unit Super Abrasion Resistant Urethane High Abrasion Resistant Urethane
Hardness Shore A 92/68 90/70
Specific Gravity - 1.26 1.13
Tensile Strength MPa 46.5/60.0 44.6/31.3
Elongation % 690/650 530/650
Heat Resistance ℃ 80(short time120) 70
Low Temperature Resistance ℃ -20 -20
Results of Taber Abrasion Test
  General Urethane Super Abrasion Resistant Urethane High Abrasion Resistant Urethane
Abrasion Test (Taber) Abrasion Volume (mm3) 197.3 73.8 33.9
Material Features  
Heat Resistant Urethane This urethane has greater heat resistance up to 120°C (general urethane withstands up to up to 70°C). Suitable for use in applications where high mechanical strength is required in high-temperature range, such as work receiver for hot air dryer. Product color is brown.
Item Unit Heat Resistant Urethane  
Hardness Shore A 1.13  
Specific Gravity - 90  
Tensile Strength MPa 44.6  
Elongation % 530  
Heat Resistance ℃ 120  
Low Temperature Resistance Shore A -20  
Material Features

Impact Resilience Variation by Temperature of Low Elastic Rubber • Low Repulsion Urethane

Comparison of Shock Absorption of Low Elastic Rubber • Low Repulsion Urethane

Low Repulsion Urethane It has the same properties as urethane, and excels in shock absorption. With more resistance to compression than normal urethane, it is hard to deform. Not suitable for the absorption of large impact energy because its tensile strength and elongation is weaker than that of urethane of the same hardness.
Extra Low Hardness Urethane High physical strength that cannot be obtained from conventional soft materials. It is MISUMI original material that suppresses self-adhesion, which is the problem of soft material. This material is highly resistant to impact and it compresses little.
Item Unit Low Repulsion Urethane Extra Low Hardness Urethane
Hardness Shore A 70 15
Specific Gravity - 1.03 1.02
Tensile Strength MPa 11.8 0.6
Elongation % 250 445
Heat Resistance ℃ 70 80
Low Temperature Resistance ℃ -20 -40
Material Features  
Shock Absorbing Gel Shock absorbing gel is extremely soft gel with Asker F hardness. Being an urethane-based synthetic rubber, it has high material strength. A major characteristic is the three-dimensional slow recovery - the function to recover after compression slowly and in multiple directions.
Item Unit Shock Absorbing Gel  
Hardness Asker F 75  
Specific Gravity - 1  
Tensile Strength MPa 0.81  
Elongation % 885  
Heat Resistance ℃ 100  
Low Temperature Resistance ℃ -10  

Rubber

Material Features Nitrile Rubber
Nitrile Rubber Inexpensive and excels in abrasion resistance and oil resistance.
Being inferior in weather resistance, avoid using it under direct sunlight and near electrical equipments that generate ozone.
Item Unit Nitrile Rubber
Hardness Shore A 70 50
Specific Gravity - 1.6 1.3
Tensile Strength MPa 12.7 4.4
Elongation % 370 400
Heat Resistance ℃ 90 99
Temperature of Continuous Use ℃ 80 80
Low Temperature Resistance ℃ -10 -10
Material Features Chloroprene Rubber
Chloroprene Rubber Inexpensive and excels in abrasion resistance and oil resistance. Being inferior in weather resistance, avoid using it under direct sunlight and near electrical equipments that generate ozone.
Non-staining Chloroprene Rubber General rubbers may contaminate the contact materials with their cross-linker or oil. Non-staining chloroprene rubber is uniquely compounded so that it minimizes such damages.
Item Unit Chloroprene Rubber  
Hardness Shore A 65  
Specific Gravity - 1.6  
Tensile Strength MPa 13.3  
Elongation % 460  
Heat Resistance ℃ 100  
Temperature of Continuous Use ℃ 80  
Low Temperature Resistance ℃ -35  
Material Features Ethylene Rubber
Ethylene Rubber Excels in weather resistance and alkali・ketone・ozone resistance. Inferior in oil resistance and fire resistance.
Item Unit Ethylene Rubber  
Hardness Shore A 65  
Specific Gravity - 1.2  
Tensile Strength MPa 12.8  
Elongation % 490  
Heat Resistance ℃ 120  
Temperature of Continuous Use ℃ 80  
Low Temperature Resistance ℃ -40  
Material Features Low Elastic Rubber
Low Elastic Rubber (Hanenaito®) It is used as cushioning material for pallet damper, conveyor machine, precision instrument etc, because of its good elongation and shock absorption. Also it is used as vibration absorption materials of various precision instruments because of its excellent vibration absorption.
Item Unit Low Elastic Rubber (Hanenaito®)
Hardness Shore A 57 32
Specific Gravity - 1.3 1.2
Tensile Strength MPa 8.3 10.3
Elongation % 810 840
Heat Resistance ℃ 60 60
Temperature of Continuous Use ℃ 30 30
Low Temperature Resistance ℃ 10 10
Material Features Silicon Rubber
Silicon Rubber Excels in heat, low temperature and weather resistance. Compliant with Food Sanitation Act, Ordinance of the Ministry of Health and Welfare No. 85. Inferior in mechanical strength.
Item Unit Silicon Rubber
Hardness Shore A 70 50
Specific Gravity - 1.2 1.2
Tensile Strength MPa 7.4 8.8
Elongation % 300 330
Heat Resistance ℃ 200 200
Temperature of Continuous Use ℃ 150 150
Low Temperature Resistance ℃ -70 -70
Material Features Fluoro-Rubber
Fluoro-Rubber Has excellent chemical resistance and the best heat resistance among rubbers.
Item Unit Fluoro-Rubber
Hardness Shore A 80 60
Specific Gravity - 1.8 1.9
Tensile Strength MPa 12.5 10.8
Elongation % 330 270
Heat Resistance ℃ 230 230
Temperature of Continuous Use ℃ 210 210
Low Temperature Resistance ℃ -10 -10
Material Features Butyl Rubber
Butyl Rubber Excels in weather, chemical and gas permeability resistance. Suited for inner tube of air tire. Inferior in oil resistance and fire resistance.
Item Unit Butyl Rubber  
Hardness Shore A 65  
Specific Gravity - 1.2  
Tensile Strength MPa 12.8  
Elongation % 490  
Heat Resistance ℃ 120  
Temperature of Continuous Use ℃ 80  
Low Temperature Resistance ℃ -40  
Material Features  
Amber Color Rubber Mainly made of natural rubber. Superior in mechanical strength and excellent in abrasion resistance. It is highly elastic and tensile and fits well with work shapes. Inferior in chemical resistance and weather resistance.
Item Unit Amber Color Rubber  
Hardness Shore A 45  
Specific Gravity - 0.9  
Tensile Strength MPa 16.1  
Elongation % 730  
Temperature of Continuous Use ℃ 70  
Low Temperature Resistance ℃ 0  
Material Features  
TPE (Thermoplastic Elastomer) Olefinic Type Thermoplastic Elastomer which excels in heat and chemical resistance. Generates low dust and releases less outgas. Recommended for use in clean rooms. Excels in ozone resistance. Low density contributes to weight saving.
Item Unit TPE (Thermoplastic Elastomer)  
Hardness Shore A 65  
Specific Gravity - 0.96  
Tensile Strength MPa 8.7  
Elongation % 720  
Heat Resistance ℃ 80  
Low Temperature Resistance ℃ -10  
Material Features  
Viscoelastic Elastomer Olefinic Type Thermoplastic Elastomer which excels in heat and chemical resistance. Generates low dust and releases less outgas. Recommended for use in clean rooms. Excels in ozone resistance. Low density contributes to weight saving.
Item Unit Viscoelastic Elastomer  
Hardness Asker F 65  
Specific Gravity - 0.9  
Tensile Strength MPa 0.17  
Elongation % >2000  
Heat Resistance ℃ 70  
Low Temperature Resistance ℃ -10  

Sponge

Characteristics of Sponges

Item Unit Polyurethane Sponge Chloroprene Rubbers Sponge EPDM Sponge NBR Sponge Silicon Rubber Sponge Fluoro Rubber Sponge
Hs35 Hs22 Hs15
Apparent Density g/c㎥ 0.022 0.18 0.13 0.21 0.35〜0.37 0.35〜0.37 0.3 0.45
Air Bubble ー Continuous Air Bubble Independent Air Bubble Independent Air Bubble Independent Air Bubble Independent Air Bubble Independent Air Bubble
Tensile Strength MPa
{kgf/cm²}
≧0.076
{≧0.77}
0.9
{9}
0.5
{5}
0.8
{8}
1.6〜1.8
{16〜18}
0.7
{7}
1
{10}
2.7
{27}
Elongation %
{kgf/cm²}
≧120 170 200 200 200〜250 250 280
25% Compression Load MPa
{kgf/cm²}
ー 5.3×10-2
{0.54}
3.1×10-2
{0.32}
6.5×10-2
{0.66}
-(※1) 8 -(※1)
Temperature of Continuous Use※2 ℃ -10〜70 -35〜130 -40〜130 -40〜140 -70〜200 -40〜230
Abrasion Resistance Excellent Good Good Excellent Acceptable Excellent
Anti-Aging Good Excellent Excellent Good Excellent Excellent
Water Resistance Acceptable Good Good Good Good Excellent
Chemical Resistance Oil (Gasoline) Good Good Not Acceptable Excellent Acceptable Excellent
Acid Not Acceptable-Acceptable Good Not Acceptable-Acceptable Acceptable-Good Acceptable-Good Excellent
Alkali Not Acceptable Excellent Good Good Excellent Acceptable-Good
Organic Solvent Not Acceptable Not Acceptable-Acceptable Not Acceptable Not Acceptable-Acceptable Not Acceptable Not Acceptable-Good

For Adhesive Type, the adhesion strength decreases under high temperature (at approx. 80℃ or more).
*1 Compression Set (40% compression) (100°C/24h) 71%
*2 The temperature of continuous use is the temperature where long-term use does not cause a sharp decline in quality.

Urethane / Rubber Sheets
Urethane / Rubber Bumpers
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP