Skip to content

Loading...

Wide selection of products to meet your demand - MISUMI Urethane / Rubber

Products with 4 Days Shipping

Urethane Washers - Standard

Urethane Washers - Standard

4 days shipping is available for MISUMI Urethane Washers Standard (Standard Class/Precision Class) !!
Selectable Hardness: Shore A95, 90, 70 and 50.

See product details

Abrasion Resistant / Heat Resistant Urethane Washers - Standard

Abrasion Resistant / Heat Resistant Urethane Washers - Standard

4 days shipping is available for abrasion resistant urethane (2.5 time- urethane abrasion resistance) and urethane sheet with upper temperature limit of 120属C degrees.

See product details

Urethane Sheets

Urethane Sheets

4 days shipping is available for urethane sheets with superior mechanical strength.
Configurable dimensions (A and B) and hole machining type are also available.

See product details

Abrasion Resistant/Heat Resistant Urethane Sheets

Abrasion Resistant/Heat Resistant Urethane Sheets

4 days shipping is available for abrasion resistant urethane with 2.5 time-abrasion resistance, and urethane sheet with upper temperature limit of 120属C degrees. A, B dimension configurable type and hole machining type are also available for 6 days shipping.

See product details

Urethane / Rubber Sheets
Urethane / Rubber Bumpers
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP