Casters(Page4)
| Days to Ship |
|
|---|
-

Yuei Caster
A caster used for heavy items such as machine, equipment, etc.
[Features]
・ Superior load capacity compared to conventional casters. (Maximum Allowable Load: 320 daN)
・ It can mount onto machine devices in small spaces.
・ It can prevent wheel deformation caused by long-term heavy load.
[Applications]
・ Suitable for use of oil-intensive machine device and large machine.
・ It has excellent load capacity compared to conventional casters.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Fixed Casters - Plate, SUS-ER Series
Yuei Caster
Yuei Plate Type Fixed Caster, available in elastomer, nylon, synthetic rubber, or urethane, provides enhanced mobility and stability with high-quality materials. Designed to support heavy loads, it improves operation and extends equipment lifespan in industrial and commercial settings. Its durable construction ensures excellent maneuverability while safeguarding sensitive systems and maintaining optimal performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, SUS-HG Series
Yuei Caster
Yuei Caster, SUS-HG Swivel Caster, Plate Type, features wheel material crafted from phenol and reinforced nylon. Wheel characteristics include abrasion resistance, chemical resistance, gasoline resistance (including light oil), and oil resistance. Designed to provide optimal mobility and support, this swivel caster enhances maneuverability in various environments. With durable construction, it effectively minimizes wear and tear, protecting sensitive systems while maintaining high performance. Ideal for industrial applications, this caster ensures seamless operation and extended equipment lifespan.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Adjuster Foot, Swivel, Plate
Yuei Caster
Yuei Plate Type Swivel Caster with leveling mounts, made from MC nylon or reinforced nylon wheels, ensures reliable maneuverability with smooth rotation and stability on various surfaces. Designed to accommodate uneven flooring, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, SUS-ST-S Series
Yuei Caster
Yuei SUS-ST-S Swivel Caster Screw-In Type, featuring elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels with a rotation stopper, provides reliable stability with secure attachment to various surfaces. Designed for heavy-duty applications, it optimizes operation and extends equipment lifespan in industrial environments. Its durable construction reduces wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, Angled, with Stopper, SA-S Series
Yuei Caster
An angled type caster where installation is possible right on the angle
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster
Tosei Sharyo
• Application: Logistics, Carriage
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 6 Days -

Casters - for Medium Loads, Silent Smooth, Plate, Swivel, I and JS Model
Sisiku Addkreis
Introducing the Sisiku Addkreis Casters & Stoppers, built for versatility and durability. These plate-type swivel casters have wheels made from antibacterial white urethane, high-impact rubber, monomer casting nylon, and SBR rubber, ensuring top performance. The wheels resist abrasion and chemicals like gasoline and light oil, making them suitable for diverse environments. Please note, stoppers are not included.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model
Sisiku Addkreis
Sisiku Addkreis Caster offers reliable mobility and stability by featuring a plate type swivel design equipped with a shock absorber. Designed to facilitate smooth movement across various surfaces, this caster ensures excellent load distribution and reduced vibrations during operation. Providing a durable solution, Sisiku Addkreis Caster effectively minimizes wear and tear while enhancing user comfort without compromising performance. With rubber SBR wheels that exhibit exceptional abrasion resistance, this caster is ideal for environments requiring both strength and resilience.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two wheels equipped with leveling mounts. Designed to support low platform heavy loads, the caster ensures smooth maneuverability and enhanced load distribution across various surfaces. Providing a durable solution, Sisiku Addkreis effectively withstands abrasion, chemicals, and oil exposure without compromising performance. Ideal for industrial and commercial applications, this caster enhances operational efficiency while ensuring safety and reliability in demanding environments.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a unique design with a plate-type fixed caster and two wheels made from conductive MC nylon and monomer casting nylon. These durable wheels offer excellent abrasion and chemical resistance and can withstand gasoline and light oil. Note that a stopper is not included.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model
Sisiku Addkreis
Sisiku Addkreis Dual Wheel Caster offers reliable mobility and stability for low platform heavy loads by utilizing a plate type swivel design with two wheels. Designed to navigate various surfaces, the caster ensures superior performance in environments requiring abrasion and chemical resistance. Providing a durable solution, Sisiku Addkreis effectively withstands exposure to gasoline, light oil, and other harsh substances, ensuring longevity and reliability without compromising maneuverability. Ideal for industrial settings, this caster enhances operational efficiency while maintaining safety and reliability.
Configure Now
Ships as soon as 4 Days -

Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP
Sisiku Addkreis
Sisiku Addkreis Caster 1000 for Low Platform Heavy Loads DHJ-LP DHJB-LP features a unique combination of characteristics and materials to enhance performance. Caster type is classified as Others, with a plate type swivel design. Constructed from monomer casting nylon, wheel material provides exceptional abrasion and chemical resistance, along with gasoline and oil resistance. Designed for low platform applications, this caster optimizes operation and extends equipment lifespan in various industrial environments. Durable construction ensures effective load support while protecting sensitive systems without compromising performance.
Configure Now
Ships as soon as 7 Days -

Buffer Spring Caster I-B High-Speed Coil Type SAJ-TO
Sisiku Addkreis
Sisiku Addkreis Caster, Plate Type Swivel with Shock Absorber provides reliable mobility by featuring a high-impact rubber wheel that ensures durability and resilience. Designed to navigate various surfaces, this plate type swivel caster optimizes operation and extends equipment lifespan in dynamic settings. With durable construction, this caster effectively absorbs shocks, protecting sensitive systems without compromising performance. Its innovative design caters to demanding applications, making it an essential component for enhanced efficiency and reliability in transportation and material handling tasks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Casters - Corner, Plate, Swivel, CCB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers include corner casters for easy movement, featuring plate-type swivel functionality. Made from durable materials like Nylon 6, Rubber SBR, and Urethane, these wheels resist abrasion, chemicals, gasoline, and oil for long-lasting reliability. They also have an adjustable stopper for added stability.
- Volume Discount Available
Configure Now
Ships as soon as 7 Days -

Casters - with Stem and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SC
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are efficient, durable plug-in casters made from antibacterial white urethane, SBR rubber, and BR rubber. They provide excellent abrasion resistance and can endure gasoline, light oil, low temperatures, and oil exposure. The included stopper plate enhances stability, making them perfect for scaffolding.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings
Inoac
Inoac Caster, TR-AWJ, features a plate type swivel design and is constructed with rubber wheels, ensuring smooth maneuverability in various applications. Without a stopper, this caster allows for free movement, enhancing flexibility during transport. Designed for tow carts, aluminum cored bar type promotes durability and strength, optimizing operation in demanding environments. With robust construction, Inoac caster effectively minimizes wear and tear, safeguarding sensitive equipment while maintaining high performance throughout its use.
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 100 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a medium-load design. Designed to navigate various surfaces with ease, this caster ensures smooth operation and superior performance in industrial and commercial settings. Providing a durable solution, Gifu Sanken effectively withstands harsh conditions with its heat-resistant rubber and abrasion-resistant materials, delivering long-lasting use without compromising on chemical, oil, or gasoline resistance. Ideal for diverse applications, this caster enhances efficiency while maintaining safety and reliability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Medium Load, 100 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Casters & Stoppers have a plate-type fixed caster design suitable for medium loads. The wheels are crafted from durable materials like conductive urethane, heat-resistant rubber, MC nylon, nylon, red rubber, and standard rubber, providing excellent abrasion resistance and protection against chemicals, gasoline, oil, heat, and cold. Note that a stopper is not included.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Medium Load, 150 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster offers reliable durability and stability by utilizing a robust design suited for medium load applications. Designed to withstand various environmental challenges, this caster ensures effective movement across surfaces while resisting abrasion, chemicals, and extreme temperatures. Providing a long-lasting solution, Gifu Sanken Caster effectively enhances mobility without compromising performance, making it ideal for industrial settings where reliability and functionality are paramount. With features like conductive urethane and heat-resistant rubber, this caster meets diverse operational demands.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by incorporating a robust design featuring a double stopper for enhanced control. Designed to navigate various surfaces with ease, the caster ensures superior performance in medium-load applications across industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively withstands abrasion, chemical exposure, and temperature fluctuations without compromising reliability or safety. Ideal for diverse settings, this caster enhances operational efficiency and promotes seamless movement.
Configure Now
Ships as soon as 4 Days -

Stainless Steel Fixed Caster without Stopper, K-1320SR
Takigen
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Screw Wheel Free Swivel Casters without Stopper K-420A
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Screw-In Type- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Pressed Fixing Caster without Stopper K-420R
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Load Category: Light Load
• Caster Type: Plate Type Fixed- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X
Takigen
Takigen K-100X Plate Type Swivel Caster, with polyamide wheels, offers robust support for ultra-heavy loads by ensuring smooth maneuverability. Designed to facilitate effortless movement in industrial settings, this two-wheeled swivel caster optimizes operation and extends equipment lifespan in environments requiring durability and resilience. With durable construction, this caster effectively minimizes wear and tear on sensitive systems while maintaining top performance standards, making it ideal for demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 18 Days -

Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ
Takigen
Takigen K-300HJ, Plate Type Swivel Caster offers exceptional mobility and load-bearing capacity by utilizing super tough nylon for wheel material. Designed for low to floor applications, this high load swivel caster excels in abrasion, chemical, gasoline, and oil resistance, ensuring reliability in various environments. With no stopper feature, K-300HJ allows for smooth maneuverability in tight spaces. Optimized for industrial settings, this caster enhances operational efficiency and extends equipment lifespan, ultimately safeguarding sensitive systems without sacrificing performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper
Uchimura-Caster
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Caster Type: Plate Type Swivel
• Wheel Material: Nylon- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique screw-in design and utilize durable materials such as Nylon 6 and Urethane for the wheels, ensuring smooth operation. While the product does not come with a built-in stopper, it includes a freely adjustable stopper option for added convenience.
Configure Now
Ships as soon as 8 Days -

Standard Press Casters - for Medium Loads Fixed Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters provide reliable stability and support with secure attachment to various surfaces. Designed for medium loads, these casters optimize operation and extend equipment lifespan in industrial and commercial environments. Their durable construction effectively minimizes static discharge, protecting sensitive systems while maintaining high performance. Ideal for enhancing mobility across diverse applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Stainless Steel Casters - for Medium Loads SUNK Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Casters for Medium Loads (SUNK Bracket Set without Wheels) provide reliable support and smooth mobility across various surfaces. Designed for medium load applications, these casters optimize performance and extend equipment lifespan in industrial and commercial environments. Their durable construction reduces wear and tear, protects sensitive systems, and ensures consistent performance and ease of use in daily operations.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Casters - Fixed, Plate, Polycarbonate Wheel, GR Model
Yuei Caster
Yuei Caster, Plate Type Fixed, features a Polycarbonate Wheel designed for maximum durability and resilience. Wheel characteristics include chemical resistance, gasoline resistance (including light oil), and oil resistance, making it suitable for various demanding environments. Designed to enhance mobility and stability, this fixed wheel plate optimizes operation in industrial settings. With robust construction, it effectively safeguards sensitive systems while ensuring optimal performance, contributing to prolonged lifespan and reliability in heavy-duty applications.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Fixed, Plate, ER-Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, SJT Series
Yuei Caster
Yuei Screw-In Type Caster, available with nylon, synthetic rubber, or urethane wheels, ensures reliable support and mobility with its robust design. Engineered for enhanced maneuverability, it optimizes operation and extends equipment lifespan across diverse industrial environments. Its durable construction absorbs impacts and minimizes wear, safeguarding sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, ET-S Series
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-E-S Series
Yuei Caster
Yuei SUS-E-S Swivel Caster, Plate Type (with Stopper) provides reliable stability and maneuverability by utilizing high-quality materials and advanced engineering. Designed to enhance mobility in various applications, this caster optimizes operation and extends equipment lifespan in industrial and commercial settings. With durable construction, this caster effectively reduces wear and tear on surfaces, protecting sensitive systems without compromising performance or safety.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Tosei Sharyo | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Inoac | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen | Takigen | Takigen | Takigen | Takigen | Uchimura-Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Light Loads, Plate, Fixed, General Purpose, Steel, E Series EK, Gold Caster | Casters - for Medium Loads, Silent Smooth, Plate, Swivel, I and JS Model | Casters - with Pneumatic/Flat Free Wheel and Stopper, Rubber SBR Wheel, ZIBJ and AIJB Model | Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HKT Model | Casters - for Heavy Loads, Low Platform, Dual Wheel, Compact, HJTB Model | Casters - with Stem and Stopper, for Scaffolding, Freely Swiveling, Plug-in, SC | Tow Cart Caster, TR-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings | Medium-Load Caster, Swivel with Double Stopper JB Type, Size: 150 mm | Two Wheeler Swivel Casters without Stopper for Ultra-Heavy Loads K-100X | Low to Floor Type, High Load, Swivel Casters without Stopper, K-300HJ | Nylon Wheel Packing Caster with Standard Class 100-Ns Track Type Stopper | Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set without Wheels | Standard Press Casters - for Medium Loads Fixed Bracket Set without Wheels | Stainless Steel Casters - for Medium Loads SUNK Bracket Set without Wheels | ||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
| Days to Ship | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 6 Days | 7 Days | 4 Days | 4 Days | 8 Days | 4 Days | 7 Days |
Same Day Stock Items Included | 7 Days | 7 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 5 Days | 5 Days | 5 Days | 18 Days |
Same Day Stock Items Included | 4 Days | 8 Days | 4 Days | 7 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days |
| Caster Type | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel / Leveling Mounts | Screw-In | Angled | Plate Fixed | Plate Swivel | Plate Swivel / Shock Absorber | Plate Swivel / Leveling Mounts / Other / Two Wheels | Plate Fixed / Other / Two Wheels | Plate Swivel / Other / Two Wheels | Plate Swivel / Other | Plate Swivel / Shock Absorber | Plate Swivel / Corner | Plug-In | Plate Swivel | Plate Swivel / Related Components | Plate Fixed | Plate Fixed / Related Components | Plate Swivel / Related Components | Plate Fixed | Screw-In | Plate Fixed | Plate Swivel / Two Wheels | Plate Swivel | Plate Swivel | Screw-In / Other | Plate Fixed | Plate Fixed | - | - | - | - | - | - | - | - | - | - | Plate Fixed | Plate Fixed | Screw-In | Screw-In | Plate Swivel |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper |
| Load Range(daN) | 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 750.01 or More | 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 485.01 to 750.00 / 750.01 or More | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | - | - | - | - | - | - | - | - | - | - | - | - | - | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 |
| Mounting Height H(mm) | 68 ~ 106 | 65 ~ 122 | 68 ~ 106 | 74 ~ 120 | 74 ~ 97 | 65 ~ 132 | 65 ~ 122 | 144 ~ 250 | 199.5 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 140 ~ 150 | 275 to 255 | 66 ~ 89 | 139 ~ 300 | 144 ~ 250 | 144 | 144 | 198 | 198 | 85 ~ 190 | 47 ~ 95 | 35 ~ 90 | 130 ~ 220 | 78 ~ 108 | 65 ~ 123 | - | - | - | 108 ~ 158 | 190 ~ 257 | 199 ~ 257 | 197 ~ 245 | 197 ~ 245 | 120 ~ 165 | 120 ~ 165 | 145 ~ 170 | 170 ~ 245 | 170 ~ 245 | 35 ~ 65 | 65 ~ 148 | 134 ~ 166 | 68 ~ 152 | 65 ~ 122 |
| Wheel Material | Nylon / Urethane / Phenol | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Nylon / Phenol | Nylon / Engineering Plastics | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane / Rubber | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber | Nylon | Nylon | Nylon | Nylon | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Urethane | Rubber | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane / Phenol / Rubber | Nylon / Rubber | Nylon / Urethane / Rubber | Nylon | Nylon | Nylon | Nylon / Urethane | - | - | Elastomer | Polyurethane | Gray Soft Rubber | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Nylon | Polyurethane | Polyurethane | Other | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other / Elastomer |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | - | - | - | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided |
| Metallic Portion Material | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Other | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel |
| Mounting Hole Type | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | - | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | - | Round Holes (4) / Round Holes (2) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) | Slotted Hole (1) | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) / Round Holes (2) | Round Holes (4) | - | - | Round Holes (4) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 50 ~ 71 | 56 ~ 82 | 50 ~ 71 | 75(80) ~ 115(105) | - | - | 56 ~ 82 | 68(71) ~ 100(115) | 90 | 55(65) ~ 63(78) | 55 ~ 63 | 55(65) ~ 63(78) | 59(80) | 115(105) | - | - | 70(73) ~ 105(112) | 71 | 80 | 100 | 90 | 55 ~ 112(100) | - | 29 ~ 55 | 78 ~ 90 | 55(65) ~ 63(78) | 47 ~ 80 | - | 63 ~ 160 | 80(90) ~ 112(119) | - | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 29 ~ 45 | 56 ~ 82 | - | - | 56 ~ 82 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 36 ~ 71 | 28 ~ 40 | 50 ~ 71 | 75(80) ~ 115(105) | - | - | 28 ~ 40 | 68(71) ~ 100(115) | 90 | 55(65) ~ 63(78) | 28 ~ 40 | 55(65) ~ 63(78) | 121(105) | 115(105) | - | - | 70(73) ~ 105(112) | 71 | 45 | 50(56) | 90 | 28 ~ 53(56) | - | 15 ~ 28 | 78 ~ 90 | 55(65) ~ 63(78) | 29 ~ 56 | - | 40 ~ 90 | 45(50) ~ 63(56) | - | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 15 ~ 25 | 28 ~ 40 | - | - | 28 ~ 40 |
| Thread Diameter | - | - | - | - | M12 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | UNF 1/2 ~ UNF 3/8 | - | - | - | - | M20 ~ M24 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M16 ~ M20 | UNF 1/2 ~ M16 | - |
| Wheel Diameter D(φ) | 50 ~ 75 | 50 ~ 100 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 50 ~ 100 | 50 ~ 100 | 100 ~ 200 | 153 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 80 ~ 100 | 200 | 50 ~ 75 | 100 ~ 250 | 100 ~ 200 | 100 | 100 | 150 | 150 | 65 ~ 150 | 32 ~ 75 | 25 ~ 75 | 75 ~ 150 | 50 ~ 75 | 50 ~ 100 | - | - | - | 80 ~ 125 | 150 ~ 200 | 160 ~ 200 | 150 ~ 200 | 150 ~ 200 | 80 ~ 125 | 80 ~ 125 | 100 ~ 125 | 125 ~ 200 | 125 ~ 200 | 25 ~ 50 | 50 ~ 125 | 100 ~ 125 | 50 ~ 125 | 50 ~ 100 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 13 | 11.1 | 11.1 | 15 | 15 | 11.1 | 11.1 | 15 | 15 | 15 | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Type
-
Stopper
-
Load Range(daN)
-
Metric / Inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
-
Wheel Characteristic
-
Metallic Portion Material
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
CAD
-
- 2D
- 3D