Casters(Page6)
| Days to Ship |
|
|---|
-

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Tread:
High-quality polyurethane-elastomer Blickle Softhane, 75° Shore A, green, non-marking, non-staining. Cast tread.
Wheel center:
Rugged gray cast iron, lacquered, silver.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
SPOG Wheel Series:
Made of high-quality, impact-resistant nylon,very rugged, heavu wheel design, 70 Shore D hardness, very low rolling and swivelling resistance, smooth running performance on even floors,High abrasion resistance,color gray. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Medium Duty Design - Pressed Steel Fixed Caster, with Top Plate Fitting
BLICKLE
Rig:
pressed steel, zinc-plated, blue-passivated, Cr6-free.
Wheel:
VE series
• tyre: standard solid rubber, hardness 80 Shore A, colour black
• rim: pressed steel, zinc-plated, blue-passivated, Cr6-freeConfigure Now
Ships as soon as 42 Days -

Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color
Nanshin
Nanshin SKM Series Caster, Plate Type Fixed, Anti-static Urethane Wheel provides reliable stability by utilizing a robust design that incorporates antistatic and oil-resistant properties. Designed to facilitate smooth movement in environments sensitive to static electricity, this caster type optimizes operation and extends equipment lifespan in industrial and laboratory settings. With durable construction, this fixed caster effectively minimizes static build-up, protecting sensitive systems without compromising performance, ensuring efficient workflow and enhanced safety.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 9 Days -

Casters - Swivel, Plate, E Model
Yuei Caster
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Rigid, Plate, SR Model
Yuei Caster
A standardized caster used in great numbers for carts, kitchen devices, etc.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, SUS-ET Series
Yuei Caster
A caster excellent for use around water, boasting superior water resistance
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Fixed Casters - Plate, SUS-SK Series
Yuei Caster
Yuei SUS-SK Type Plate Type Fixed Caster, featuring nylon, nylon foil rubber, or nylon foil urethane foam wheels, provides reliable stability and robust support for various applications. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction safeguards sensitive systems while maintaining high performance, ensuring seamless operation in demanding settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, SUS-ST Series
Yuei Caster
Yuei Screw-In Type Caster, made with elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, provides dependable mobility and seamless movement across various surfaces. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial settings. Its durable construction safeguards sensitive systems while maintaining high performance standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SG-S Series
Yuei Caster
Used for light loads, this is a caster used for transport dollies
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Screw-in, with Stopper, SJT-S Series
Yuei Caster
Yuei Caster Screw-In Type delivers reliable maneuverability by featuring a robust design suited for various applications. Designed to enhance mobility in environments where durability is essential, this caster ensures smooth movement and stability across surfaces. Providing a high-quality solution, Yuei Caster effectively withstands abrasion and oil exposure while remaining gasoline-resistant, making it ideal for industrial and commercial settings. With an integrated rotation stopper, it enhances safety and control, ensuring optimal performance without compromising reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Double Stopper, Swivel, Plate, JB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Stopper, Rigid, Plate, KB Model
Yuei Caster
A general purpose industrial caster used when transporting heavy items
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, P-S Series
Yuei Caster
Yuei P-S Swivel Caster with Wheel Plate System (with Stopper) provides reliable mobility support by ensuring smooth movement across various surfaces. Designed to enhance maneuverability, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, P-S Swivel Caster effectively safeguards sensitive systems while maintaining high performance levels, making it an essential component for efficient workflows.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Swivel Casters - Plate, with Stopper, SUS-SG-S Series
Yuei Caster
Yuei SUS-SG-S Swivel Caster, Plate Type with a rotation stopper, features elastomer, nylon, nylon foil rubber, synthetic rubber, or urethane wheels, ensuring reliable maneuverability and smooth movement across various surfaces. Designed to enhance operational efficiency, it optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining reliability.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model
Sisiku Addkreis
Sisiku Addkreis Caster Series delivers dependable mobility solutions through a diverse range of options including Plate Type Fixed, Plate Type Swivel, and models with Shock Absorbers. Designed to enhance maneuverability across various surfaces, these casters guarantee smooth movement and stability in diverse environments. Providing a robust solution, Sisiku Addkreis effectively accommodates both pneumatic and flat-free wheels, ensuring reliability and resilience. With features like fixed stoppers and various wheel materials, these casters excel in performance without sacrificing quality or functionality.
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model
Sisiku Addkreis
Sisiku Addkreis Caster, Fixed Plate Type, features robust wheel materials such as Monomer Casting Nylon, Nylon 6, and special regenerated Nylon alongside Urethane for enhanced durability. Offering excellent abrasion resistance, chemical resistance, and resistance to gasoline and light oils, this caster is ideal for heavy loads on low platforms. Designed to withstand demanding conditions, it optimizes operation and extends equipment lifespan in industrial settings. With reliable construction, it effectively safeguards sensitive systems while maintaining high performance standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II, Medium Load, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature plate-type swivel casters designed for versatile mobility in various applications. Constructed from a combination of antistatic urethane and conductive MC nylon, these casters ensure excellent performance with properties such as abrasion resistance, chemical resistance, and resistance to gasoline and light oils. However, please note that stoppers are not included.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II, Medium Load, SUNK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antistatic urethane and conductive MC nylon, provides reliable stability and safety. Designed for medium loads, these casters optimize operation and extend equipment lifespan in industrial settings. With durable construction, they effectively prevent damage to sensitive systems while maintaining high performance, ensuring efficient mobility across various applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Anti-Static Casters II for Medium Loads, SUNJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers provide excellent mobility and stability, featuring plate-type swivel casters for smooth movement. Made from antistatic urethane, these durable wheels resist abrasion and withstand gasoline and light oil, making them versatile for different settings. Each caster includes an adjustable stopper for better control.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ
Sisiku Addkreis
Sisiku Addkreis Caster Type provides exceptional mobility and stability by utilizing a unique combination of conductive MC nylon and conductive nylon 6 materials. Designed for low-floor heavy loads, this caster ensures superior abrasion, chemical, and oil resistance, making it suitable for demanding environments. Offering a practical solution for heavy-duty applications, Sisiku Addkreis enhances operational efficiency and safety by preventing static buildup. With a focus on durability and performance, this caster delivers reliable service in various industrial settings, ensuring optimal functionality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable support for low-floor heavy loads by utilizing conductive MC nylon and conductive nylon 6 materials. Designed to withstand challenging environments, the caster ensures exceptional abrasion, chemical, and oil resistance across industrial settings. Providing a durable solution, Sisiku Addkreis effectively enhances mobility without compromising stability or performance. Its fixed plate type design allows for seamless integration into various applications, making it an ideal choice for those seeking efficient and reliable heavy-duty casters.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable mobility and stability by featuring a plate type swivel design with two durable wheels. Designed to navigate various surfaces, the caster ensures smooth movement across industrial and commercial environments. Providing a robust solution, the caster effectively withstands abrasive materials, chemicals, and oils without compromising performance. Crafted from conductive MC nylon and monomer casting nylon, SISIKU Addkreis delivers exceptional durability and reliability, making it an ideal choice for heavy-duty applications requiring consistent and safe operation.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB
Sisiku Addkreis
•Caster Type : Plate Type Swivel
•Wheel Material : Antibacterial White Urethane, Antistatic Urethane, Dienic Rubber BR, High impact rubber, Rubber, Rubber SBR, Urethane, White Diene Rubber BR
•Wheel Characteristics : Abrasion Resistance, Antistatic, Gasoline Resistant(including Light Oil), Low Temp. Resistance, Not Provided, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview see the sections below:- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Plate, Swivel, Resin, Rubber SBR Wheel, PJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers are designed with a plate-type swivel mechanism and are constructed from durable rubber SBR, ensuring excellent abrasion resistance for long-lasting performance. These casters are ideal for various applications, providing smooth mobility and stability for your furniture or equipment. While the product does not include a stopper, it remains a reliable choice for those seeking quality casters.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers feature a unique design with plate-type fixed casters equipped with two wheels made from conductive MC nylon and monomer casting nylon. These wheels are highly resistant to abrasion, chemicals, gasoline, and oil, making them ideal for tough environments. Note that this product does not include a stopper.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Tokai Caster is a versatile screw-in dual-wheel caster for improved mobility and stability. Made from durable nylon, its wheels resist abrasion, chemicals, and oil, making them suitable for diverse environments. Although it lacks a traditional stopper, it includes a rotation stopper to help maintain position.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Tokai Caster
Tokai Caster, Dual-Wheel Caster, TY75N offers exceptional mobility and stability through its screw-in type design featuring two durable nylon wheels. With abrasion resistance, chemical resistance, and oil resistance, this product ensures reliable performance in various demanding environments. Designed to enhance maneuverability, dual-wheel caster optimizes operation and extends equipment lifespan in warehouses, factories, and laboratories. With robust construction, dual-wheel caster effectively supports heavy loads, protecting sensitive systems while maintaining high efficiency and safety standards.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Fixed Wheels with Urethane Wheels USB-K
Yodono
A urethane wheel and ductile hardware that features excellent lightness, oil resistance and durability.
Configure Now
Ships as soon as 8 Days -

Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture
Inoac
Inoac Caster, Plate Type Fixed, features a durable urethane wheel designed for medium-load applications. The wheel exhibits exceptional abrasion and oil resistance, ensuring longevity in demanding environments. Without a stopper, versatility is enhanced, allowing for seamless movement across surfaces. Designed to optimize operation, this P-WK type caster effectively extends equipment lifespan in various industrial settings. With its robust construction, it protects sensitive systems while maintaining performance, making it an essential component for efficient mobility and stability in any operation.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, P-WJ, Logllan Urethane Wheel, with Swivel Bracket
Inoac
Inoac P-WJ Caster, Plate Type Swivel, Urethane Wheel, Medium-Load Caster, Logllan Wheel offers reliable maneuverability by featuring a robust swivel design that allows for smooth directional changes. Designed to handle medium loads, this caster optimizes operation and extends equipment lifespan in various industrial environments. With durable urethane construction, it effectively resists abrasion and oil, protecting sensitive systems while ensuring consistent performance, making it an ideal choice for demanding applications where reliability is paramount.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium-Load Caster, Swivel, J Type, Size: 200 mm
Gifu Sanken Kogyo
Gifu Sanken Plate Type Swivel Caster offers reliable mobility and stability by utilizing a robust design and high-quality materials. Designed to withstand medium-load applications, this caster ensures smooth maneuverability across various surfaces, making it ideal for industrial and commercial environments. Providing a durable solution, Gifu Sanken effectively combines abrasion resistance, chemical resistance, and heat resistance, allowing for consistent performance without compromising safety or efficiency, even in demanding conditions.
Configure Now
Ships as soon as 7 Days -

Casters - Fixed, Medium Load, 75 mm Size, K-Model
Gifu Sanken Kogyo
Gifu Sanken Plate Type Fixed Caster delivers exceptional mobility and stability for medium load applications by utilizing high-quality materials. Designed to withstand various environmental conditions, this caster ensures outstanding performance in industries requiring abrasion resistance, chemical resistance, and heat resistance. Providing a reliable solution, this caster effectively supports safe and efficient movement across diverse surfaces. With its conductive urethane and heat-resistant rubber components, Gifu Sanken caster guarantees long-lasting durability without compromising functionality or reliability.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Heavy-Load Caster, Swivel, JH Type, Size: 130 mm to 150 mm
Gifu Sanken Kogyo
• Shaft Dia. Dimension T (f): 20
• Metal Piece(Fittings etc.,) Material: Steel
• Mounting Hole Type: Round hole (four holes)
• Shaft Bearing: Steel Plate with BearingConfigure Now
Ships as soon as 7 Days -

Adjuster Foot - without Caster Stopper, K-600AF
Takigen
• Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
• Mounting Hole Type: Round hole (four holes)
• Load Category: Light Load- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Takigen
Takigen Casters & Stoppers have a plate swivel design with leveling mounts for stability and smooth movement. Made from durable nylon, they offer reliable support for various applications. Although specific wheel and stopper details aren't provided, these casters are designed for enhanced functionality in multiple settings.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | Nanshin | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Tokai Caster | Tokai Caster | Tokai Caster | Yodono | Yodono | Inoac | Inoac | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Gifu Sanken Kogyo | Takigen | Takigen |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Medium Duty Design - Pressed Steel Fixed Caster, with Top Plate Fitting | Anti-Static Caster, SKM Series, Fixed (Anti-Static Rubber Wheel), Tan Color | Casters - with Pneumatic/Flat Free Wheel, Rubber Wheel, SPMJ, SPMK, SPMJB and SPMKB Model | Casters - for Heavy Loads, Low Platform, Plate, Fixed, Compact, HK Model | Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHJT | Casters - with Pivotal Stopper, Swivel to Fixed Replacement, Plate, Directional, NJKB | Casters - for Heavy Loads, Low Platform, Compact, Dual Wheel, Stainless Steel, SUHKT | Swivel Casters with Heavy-Duty MC Nylon Wheel Stoppers RRJMB | Medium-Load Caster, P-WK Type, Logllan Urethane, Type with Wheels, Includes Fixture | Medium-Load Caster, P-WJ, Logllan Urethane Wheel, with Swivel Bracket | ||||||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
| Days to Ship | 5 Days | 42 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 42 Days | 9 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 7 Days | 8 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 8 Days | 5 Days | 4 Days | 4 Days | 7 Days | 4 Days | 7 Days | 5 Days | 5 Days |
| Caster Type | - | - | - | - | - | - | - | - | Plate Fixed | Plate Fixed | Plate Swivel | Plate Fixed | Screw-In | Plate Fixed | Screw-In | Plate Swivel | Screw-In | Plate Swivel | Plate Fixed | Resin / Two Wheels | Plate Swivel | Plate Swivel / Plate Fixed / Shock Absorber | Plate Fixed / Other | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel / Other | Plate Fixed / Other | Plate Swivel / Other / Two Wheels | Plate Swivel | Plate Swivel / Resin | Plate Fixed / Other / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Screw-In / Two Wheels | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel | Plate Swivel / Related Components | Plate Fixed / Related Components | Plate Swivel / Related Components | Plate Fixed / Leveling Mounts | Plate Swivel / Leveling Mounts |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Double Rotation & Swivel Stopper | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Rotation Stopper | Rotation Stopper | Double Rotation & Swivel Stopper | Rotation Stopper | Rotation Stopper | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided / Rotation Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
| Load Range(daN) | - | - | - | - | - | - | - | - | - | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 / 35.01 to 80.00 | 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 | 35.01 to 80.00 | 35.01 to 80.00 | 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | Up to 35.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 220.01 to 320.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 | 35.01 to 80.00 / 80.01 to 140.00 |
| Mounting Height H(mm) | 135 ~ 160 | 135 ~ 160 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | 170 ~ 245 | - | 100 ~ 198 | 65 ~ 148 | 70 ~ 122 | 68 ~ 126 | 132 ~ 168 | 74 ~ 97 | 70 ~ 122 | 134 ~ 166 | 103 ~ 250 | 144 ~ 250 | 65 ~ 79 | 70 ~ 93 | 198 ~ 250 | 78 ~ 108 | 103 ~ 250 | 130 ~ 190 | 130 ~ 190 | 78 ~ 108 | 78 ~ 108 | 78 ~ 108 | 188 ~ 250 | 144 ~ 177 | 78 ~ 108 | 84.5 | 70 | 70 | 84.5 | 122 ~ 360 | 144 ~ 250 | 100 ~ 305 | 100 ~ 198 | 250 | 101 | 177 ~ 198 | 65 ~ 81 | 80 ~ 120 |
| Wheel Material | - | Synthetic Rubber | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Nylon | Synthetic Rubber | Urethane | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Nylon / Other | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Synthetic Rubber / Nylon / Urethane / Other | Synthetic Rubber / Urethane / Other | Synthetic Rubber / Urethane / Other | Nylon | Synthetic Rubber / Nylon / Urethane / Other / Elastomer | Rubber | Nylon / Urethane | Nylon / Urethane | Nylon / Urethane | Urethane | Nylon | Nylon | Nylon | Synthetic Rubber / Urethane / Rubber | Synthetic Rubber | Nylon | Elastomer | Nylon | Nylon | Nylon | Synthetic Rubber | Nylon | Urethane | Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon | Nylon |
| Wheel Characteristic | Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | - | Oil Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Antistatic | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Low Temperature Resistance / Not Provided | Abrasion Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance | Oil Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Oil Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Not Provided | Not Provided |
| Metallic Portion Material | Other | Other | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Other | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | - | - | Other | Other | Steel | Steel | Steel | Steel | Steel |
| Mounting Hole Type | Round Hole (1) | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | - | Round Holes (4) | - | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (3) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | - | - | - | Round Holes (2) | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) / Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) | Round Holes (4) / Round Holes (2) |
| Mounting Hole Pitch, Long Length Direction L1(mm) | - | - | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | - | 63 ~ 100 | 56 ~ 82 | 55 ~ 82 | - | 80(90) ~ 100(112) | - | 55 ~ 82 | - | 63 ~ 105(110) | 80 ~ 112 | - | 55 | 90 ~ 112 | 55 ~ 63 | 63 ~ 112 | 80(90) ~ 100(112) | 68(71) ~ 75(90) | 55(65) ~ 63(78) | 55 ~ 63 | 55(65) ~ 63(78) | 75(90) ~ 100(115) | 71 ~ 80 | 55 ~ 63 | - | - | - | - | 102 ~ 175 | 80 ~ 112 | 63 ~ 140 | 63 ~ 87(93) | 112 | 63 | 80 ~ 90 | 85 ~ 96 | 72 ~ 80 |
| Mounting Hole Pitch, Short Length Direction W1(mm) | - | - | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | - | 40 ~ 56 | 28 ~ 40 | 28 ~ 40 | - | 45(50) ~ 53(56) | - | 40 ~ 42 | - | 63 ~ 105(110) | 45 ~ 63 | - | 42 | 56 ~ 112 | 28 ~ 40 | 63 ~ 112 | 45(50) ~ 56(53) | 68(71) ~ 75(90) | 55(65) ~ 63(78) | 28 ~ 40 | 55(65) ~ 63(78) | 75(90) ~ 100(115) | 71 ~ 80 | 28 ~ 40 | - | - | - | - | - | 80 ~ 112 | 40 ~ 80 | 63 ~ 87(93) | 112 | 40 | 80 ~ 90 | 40 ~ 48 | 72 |
| Thread Diameter | - | - | - | - | - | - | - | - | - | - | - | - | M12 ~ M16 | - | M12 ~ M16 | - | M16 ~ M20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | W 3/8 ~ M12 (P1.75) | UNF 1/2 ~ M16 | W 3/8 ~ M12 (P1.75) | W 3/8 ~ M16 | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 100 ~ 125 | 100 ~ 125 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 125 ~ 200 | 100 | 75 ~ 150 | 50 ~ 125 | 50 ~ 100 | 50 ~ 100 | 100 ~ 125 | 50 ~ 75 | 50 ~ 100 | 100 ~ 125 | 75 ~ 200 | 100 ~ 200 | 50 ~ 60 | 50 ~ 75 | 150 ~ 200 | 50 ~ 75 | 75 ~ 200 | 100 ~ 150 | 100 ~ 150 | 50 ~ 75 | 50 ~ 75 | 50 ~ 75 | 130 ~ 200 | 100 ~ 130 | 50 ~ 75 | 75 | 60 | 60 | 75 | 75 ~ 300 | 100 ~ 200 | 75 ~ 250 | 75 ~ 150 | 200 | 75 | 130 ~ 150 | 50 ~ 63 | 50 ~ 75 |
| Mounting Hole Pitch Circular Diameter(mm) | 13 | 13 | 15 | 15 | 15 | 15 | 15 | 15 | - | - | - | - | - | - | - | - | - | - | - | 40 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Caster Type
-
Type
-
Stopper
-
Load Range(daN)
-
Metric / Inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
-
Wheel Characteristic
-
Metallic Portion Material
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
CAD
-
- 2D
- 3D