Casters(Page5)
| Days to Ship |
|
|---|
-

Swivel Casters - Plate, with Stopper, SUS-SJ-S Series
Yuei Caster
Yuei SUS-SJ-S Swivel Caster, Plate Type with a rotation stopper, features nylon, nylon foil rubber, or nylon foil urethane foam wheels, providing reliable mobility and stability through a robust swivel design. Designed to enhance maneuverability, it optimizes operation and extends equipment lifespan in industrial and commercial environments. Its durable construction minimizes wear and tear, protecting sensitive systems while maintaining high performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Yuei Caster
Yuei Caster, Plate Type Swivel, offers exceptional mobility and stability through high-quality materials. Crafted from Aluminum Foil Thermosetting Urethane Foam, MC Nylon, Phenol, and Reinforced Nylon, this caster ensures durability and resilience. Designed for versatile applications, Plate Type Swivel optimizes operation and extends equipment lifespan in various environments. With robust construction, this caster effectively supports heavy loads, protecting sensitive systems while maintaining superior performance. Ideal for industrial settings, it enhances maneuverability and reliability, making it an essential component in any setup.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster
Tosei Sharyo
Tosei Sharyo Plate Type Fixed Caster, made from MC nylon, nylon, phenol, rubber, or urethane wheels, provides robust performance by ensuring stability and durability in demanding conditions. Designed to support heavy loads, it optimizes movement and enhances efficiency in industrial environments. With resilient materials, it effectively minimizes wear and extends equipment lifespan, safeguarding sensitive machinery while maintaining mobility.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Silent Smooth Caster II HJTS-SJ HJTSB-SJ
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a durable screw-in, two-wheel design made from conductive MC nylon and monomer casting nylon. They are resistant to abrasion, chemicals, gasoline, and light oil, making them ideal for industrial use. Although they lack a built-in stopper, they offer a freely adjustable stopper for convenience.
Configure Now
Ships as soon as 7 Days -

Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers utilize a unique swivel design with two wheels made from conductive MC Nylon and monomer casting nylon. Designed for durability, they offer superior resistance to abrasion, chemicals, gasoline, and oil, making them ideal for heavy-duty use. Note that these casters lack stoppers.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB
Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a plate-type swivel design suitable for diverse applications. Made from durable monomer casting nylon, they provide excellent abrasion and chemical resistance, as well as protection against gasoline and light oils. They also feature an adjustable stopper for better control.
Configure Now
Ships as soon as 4 Days -

Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK
Sisiku Addkreis
Sisiku Addkreis 1000 DHK Plate Type Fixed Caster, made from monomer casting nylon, offers exceptional reliability by ensuring robust mobility under heavy loads. Designed specifically for low-floor applications, this super-heavy load caster optimizes operation and enhances equipment longevity in industrial settings. Its durable construction effectively safeguards sensitive systems while maintaining optimal performance in demanding environments.
Configure Now
Ships as soon as 4 Days -

Anti-Static Caster I, Medium Load, K KB KBL
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Caster, made from antistatic urethane and conductive MC nylon, provides reliable stability by ensuring optimal load distribution. Designed to enhance maneuverability, these anti-static casters optimize operation and extend equipment lifespan in various industrial environments. With durable construction, they effectively reduce wear and tear, protecting sensitive systems without compromising performance or safety during operation.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Medium Loads, Plate, Fixed, Stainless Steel, SUNK
Sisiku Addkreis
Sisiku Addkreis Caster Type offers reliable support for medium loads by utilizing a plate type design that enhances stability and maneuverability. Designed to withstand various environmental challenges, the caster ensures exceptional abrasion resistance and chemical resistance, making it suitable for diverse applications. Providing a durable solution, it effectively resists damage from gasoline and light oils, ensuring longevity without compromising performance. With materials like antibacterial white urethane and nylon, this caster promotes hygiene while delivering high functionality in demanding settings.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - Corner, Plate, Swivel, CC
Sisiku Addkreis
Sisiku Addkreis Corner Casters offer reliable mobility and stability by featuring a robust plate type swivel design. Designed to facilitate smooth movement in various applications, these corner casters ensure excellent performance across industrial and commercial environments. Providing a durable solution, Sisiku Addkreis effectively resists abrasion, chemicals, gasoline, and oil, making it suitable for demanding conditions. With no stopper provided, maneuverability remains unhindered, delivering seamless transitions without compromising reliability or functionality.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
Sisiku Addkreis
Sisiku Addkreis Plate Type Fixed Casters, Monomer Casting Nylon Wheel, Nylon 6, offers reliable mobility solutions by combining durability and performance. Designed to withstand various conditions, this heavy-weight caster optimizes operation and extends equipment lifespan in industrial environments. With features such as abrasion resistance, chemical resistance, and gasoline resistance, this stainless steel low-to-floor caster effectively minimizes wear and tear, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Tokai Caster
Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM
Yodono
A press-made caster with heavy weight specifications. A low cost economical choice for various applications.
Configure Now
Ships as soon as 5 Days -

Medium-Load Caster, P-WJS, Logllan Urethane Wheel, with Swivel Bracket and Double Stopper
Inoac
Inoac Caster, P-WJS, Logllan (Urethane) Wheel, features a plate type swivel design, ensuring enhanced maneuverability for medium-load applications. Wheel material boasts abrasion resistance and oil resistance, providing longevity and reliability in various environments. Equipped with a double stopper for both rotation and swivel capabilities, this caster enhances stability during operation. Designed to optimize movement efficiency, it extends equipment lifespan in industrial settings, effectively safeguarding sensitive systems while maintaining robust performance under demanding conditions.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings
Inoac
•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings see the sections below:Configure Now
Ships as soon as 17 Days -

Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm
Gifu Sanken Kogyo
• Plate Length L (mm): 108
• Plate Width W (mm): 108
• Mounting Hole Pitch, Long Length Direction Dimension L1 (mm): 80
• Mounting Hole Pitch, Short Length Direction W1 (mm): 80
• Stopper: With Rotation StopperConfigure Now
Ships as soon as 4 Days -

Stainless Steel Press Rigid Caster without Stopper K-1304R
Takigen
Takigen K-1304R Caster, Plate Type Fixed, Nylon, Stainless Steel, Urethane Rubber offers exceptional durability by combining high-quality materials. Designed to withstand various environmental conditions, this rigid caster provides reliable support and mobility for equipment in industrial settings. Its wheel characteristics include abrasion resistance, chemical resistance, and heat resistance, ensuring optimal performance in demanding applications. With a focus on protecting sensitive systems, this caster enhances operational efficiency while extending equipment lifespan. Versatile and robust, K-1304R Caster meets diverse mobility needs without compromising quality.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Stainless Steel Freely Swiveling Caster with Stopper, K-1315S
Takigen
• Stopper: With Rotation Stopper
• Metal Piece(Fittings etc.,) Material: Stainless Steel
• Mounting Hole Type: Slotted Hole
• Caster Type: Plate Type Swivel- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Fixed Casters for Heavy Loads without Stopper K-557Y
Takigen
Takigen K-557Y, Fixed Plate Type Caster, UMC Nylon Wheel Material offers exceptional performance through its remarkable chemical, gasoline, heat, and oil resistance. Designed for heavy loads, this caster provides reliable mobility by supporting substantial weight without compromising safety. Ideal for industrial environments, fixed casters optimize operation and enhance equipment lifespan, ensuring seamless transport of goods. With durable construction, K-557Y effectively minimizes wear and tear on sensitive systems, promoting long-lasting efficiency and robust performance in demanding applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Swivel Type for Use with Type Caster without Stopper K-100HB2
Takigen
Takigen Plate Type Caster Swivel offers reliable mobility and stability by utilizing high-quality engineering plastics and polyurethane materials. Designed to withstand challenging conditions, the caster ensures exceptional abrasion resistance, chemical resistance, heat resistance, and low-temperature resistance across various industrial applications. Providing a durable solution, K-100HB2 effectively enhances maneuverability without compromising performance or reliability, making it an ideal choice for environments requiring robust and dependable caster solutions.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.- Volume Discount Available
Configure Now
Ships as soon as 4 Days -

Twin Urethane Wheel Caster Threaded Stem EA986TE-12
ESCO
Product Specifications
·Swivel casters
·Screw dim.-M12×25 mm
·Material-Body: nylon, Wheel: urethane elastomer
·Double stopper type that stops the rotating part and the wheel simultaneously
·Specification-Without brake
·Wheel dia. x width-100×72 mm
·Load capacity-120kgConfigure Now
Ships as soon as 5 Days -

Standard Press Casters - for Medium Loads Swivel Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Plate Type Swivel Caster with Antistatic Wheel Characteristics offers reliable mobility solutions, ensuring smooth maneuvering across various settings. Designed for medium load applications, this caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, the brackets effectively support equipment, protecting sensitive systems while maintaining reliable performance.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Sisiku Addkreis
Sisiku Addkreis Casters & Stoppers have a fixed plate-type caster with a built-in shock absorber for improved stability and smooth movement. Although a stopper is not included, these casters are compatible with several Air Inflater models using wheels or casters, specifically the airless wheels AIK, AILK, and AIKB bracket set.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels
Sisiku Addkreis
Sisiku Addkreis Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO (Bracket Set Only) offers reliable stability and mobility with its plate-type swivel design and integrated shock absorber. Engineered to enhance maneuverability, this caster optimizes performance and extends equipment lifespan in industrial and commercial environments. Its durable construction effectively reduces vibrations and impacts, safeguarding sensitive systems while maintaining high operational efficiency.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 8 Days -

Stainless Steel Casters - for Medium Loads SUNJ SUNJB SUNJWB Bracket Set without Wheels
Sisiku Addkreis
Sisiku Addkreis Stainless Steel Casters for Medium Loads (SUNJ, SUNJB, SUNJWB Bracket Set without Wheels) offer reliable mobility and stability with antistatic properties to minimize static build-up. Designed for enhanced maneuverability, these plate-type swivel casters optimize performance and extend equipment lifespan in industrial and commercial settings. With durable construction, they effectively support medium loads while protecting sensitive systems and ensuring consistent performance.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Sisiku Addkreis
Sisiku Addkreis Caster Type: Plate Type Swivel Stopper: with Swivel Stopper. Swivel/Fixed Switchable Caster, Turning Stopper NJK Bracket Set (without Wheel) provides reliable mobility support by facilitating easy directional changes. Designed to enhance maneuverability, this plate type swivel caster optimizes operation and extends equipment lifespan in industrial and commercial environments. With durable construction, this caster effectively absorbs shock and minimizes vibrations, protecting sensitive systems without compromising performance during heavy-duty tasks.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 7 Days -

Wheels - Injected Polyurethane Coating, RE.C6 Series
ELESA
Wheels for the general public, excellent rolling resistance and elasticity features, high wear and tearing resistance.
Environmental conditions
Suitable for use in industrial and institutional environments, even in the presence of moisture and chemical agents.
The good resistance to frequent cleaning cycles makes it suitable for environments where it is necessary to ensure hygiene.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

BLICKLE
Rig:Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of steel. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Steel truck lock. Height adjustment with swivelling operating and release lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very rugged, heavy wheel design, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Fixed steel truck lock. Wheel height adjustment with swivelling operating lever. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 42 Days -

Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Gray Nylon Wheel
BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
MadeWheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Pressed steel swivel caster, heavy duty design, with top plate fitting, heavy duty wheel with polyurethane tread, with aluminum wheel center.
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, very rugged, impact-resistant nylon. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.E-mail us for Blickle discounts or custom configurations ✉Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

BLICKLE
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed, corrosion-resistant grooved ball bearing in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Caster Type |
| Type |
| Stopper |
| Load Range(daN) |
| Mounting Height H(mm) |
| Wheel Material |
| Wheel Characteristic |
| Metallic Portion Material |
| Mounting Hole Type |
| Mounting Hole Pitch, Long Length Direction L1(mm) |
| Mounting Hole Pitch, Short Length Direction W1(mm) |
| Thread Diameter |
| Wheel Diameter D(φ) |
| Mounting Hole Pitch Circular Diameter(mm) |
| Brand | Yuei Caster | Yuei Caster | Tosei Sharyo | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Tokai Caster | Yodono | Inoac | Inoac | Gifu Sanken Kogyo | Takigen | Takigen | Takigen | Takigen | Yuei Caster | ESCO | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | ELESA | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Product Series | Casters - for Heavy Loads, Plate, Fixed, General Purpose, Steel, H Series HK, Gold Caster | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHJB | Casters - for Super Heavy Loads, Low Platform, Compact, 1000 DHK | Casters - for Medium Loads, Plate, Fixed, Stainless Steel, SUNK | Casters - for Heavy Loads, Free Moving Vehicle, MC Nylon Wheel, RRJM | Medium-Load Caster, P-WJS, Logllan Urethane Wheel, with Swivel Bracket and Double Stopper | Medium Loading Caster, G-WK Type with Rubber Wheel and Mounting Fittings | Heavy-Load Caster, Swivel with Rotation Stopper JMB Type, Size: 100 mm to 130 mm | Stainless Steel Freely Swiveling Caster with Stopper, K-1315S | Swivel Type for Use with Type Caster without Stopper K-100HB2 | Standard Press Casters - for Medium Loads Swivel Bracket Set without Wheels | Shock Absorbing Spring Caster I-B High-Speed Coil SAJ-TO Bracket Set No Wheels | Stainless Steel Casters - for Medium Loads SUNJ SUNJB SUNJWB Bracket Set without Wheels | Medium Duty Industrial Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Gray Nylon Wheel | |||||||||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
| Days to Ship | 4 Days | 4 Days | 4 Days | 7 Days | 4 Days | 4 Days | 4 Days | 4 Days | 4 Days | 7 Days | 7 Days | 4 Days | 5 Days | 4 Days | 17 Days | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 4 Days | 5 Days | 4 Days | 7 Days | 8 Days | 7 Days | 7 Days | 4 Days | 5 Days | 5 Days | 42 Days | 42 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Caster Type | Plate Swivel | Plate Swivel | Plate Fixed | Screw-In / Other / Two Wheels | Plate Swivel / Other / Two Wheels | Plate Swivel / Other | Plate Fixed / Other | Plate Fixed | Plate Fixed | Plate Swivel / Corner | Plate Fixed / Other | Screw-In / Two Wheels | Plate Swivel | Plate Swivel | Plate Fixed | Plate Swivel / Related Components | Plate Fixed | Plate Swivel | Plate Fixed | Plate Swivel / Other | Plate Swivel / Other | - | Plate Swivel | Plate Fixed / Shock Absorber | Plate Swivel / Shock Absorber | Plate Swivel | Plate Swivel | - | - | - | - | Leveling Mounts / Plate Swivel with Stopper | - | - | - | - | - | - | - | - | - | - | - | - | Plug-In |
| Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Stopper | Rotation Stopper | Not Provided | Not Provided | Not Provided / Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided / Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Rotation Stopper | Not Provided | Rotation Stopper | Not Provided | Not Provided / Rotation Stopper | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided / Rotation Stopper | Swivel Stopper | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Double Rotation & Swivel Stopper | Not Provided | Not Provided | Double Rotation & Swivel Stopper | Rotation Stopper |
| Load Range(daN) | 80.01 to 140.00 | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 485.01 to 750.00 | 750.01 or More | 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | Up to 35.00 / 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 80.01 to 140.00 |
| Mounting Height H(mm) | 132 ~ 168 | 79 ~ 100 | 72 ~ 250 | 85 ~ 115 | 111.5 | 150 | 140 ~ 150 | 103 ~ 250 | 130 ~ 250 | 66 ~ 89 | 78 ~ 108 | 110 | 92 ~ 177 | 100 ~ 305 | 144 | 144 ~ 177 | 80 ~ 250 | 85 ~ 190 | 144 ~ 250 | 60 ~ 106 | 74 ~ 99 | - | - | - | - | - | - | 59 ~ 83 | 70 | 108 ~ 158 | 117 | 117 | 191 ~ 257 | 191 ~ 257 | 191 ~ 257 | 191 ~ 240 | 191 ~ 257 | 191 ~ 240 | 191 ~ 240 | 197 ~ 245 | 197 ~ 245 | 197 ~ 245 | 120 ~ 165 | 140 ~ 165 | 135 ~ 160 |
| Wheel Material | Nylon / Other | Nylon / Urethane / Phenol / Engineering Plastics | Nylon / Urethane / Phenol / Rubber | Nylon / Urethane | Nylon | Nylon | Nylon | Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Synthetic Rubber / Nylon / Urethane | Nylon | Elastomer | Nylon | Urethane | Rubber | Synthetic Rubber / Nylon / Urethane | Nylon / Urethane / Stainless Steel | Nylon / Urethane / Phenol / Rubber | Nylon | Polyurethane / Engineering Plastics | Nylon / Phenol / Engineering Plastics | - | - | - | - | - | - | - | Polyurethane | Elastomer | Nylon | Nylon | Nylon | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Nylon | Polyurethane | Polyurethane | Polyurethane | - |
| Wheel Characteristic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance | Not Provided | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Antistatic | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | Abrasion Resistance / Oil Resistance | - | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Not Provided | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance / Heat Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Low Temperature Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Antistatic / Not Provided | - | - | - | - | - | - | - | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline/Diesel Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance / Chemical Resistance |
| Metallic Portion Material | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | - | Other | Other | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - |
| Mounting Hole Type | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | - | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) / Slotted Hole (1) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Round Holes (4) | Round Holes (4) | Round Holes (4) | - | Round Holes (4) | Round Holes (4) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - | Round Hole (1) | Round Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | Slotted Hole (1) | - |
| Mounting Hole Pitch, Long Length Direction L1(mm) | 68(71) ~ 75(80) | 63 | 66 ~ 112 | - | 63(78) | 85 | 85 | 63 ~ 112 | 80(90) ~ 112(119) | - | 55 ~ 63 | - | 71 ~ 80 | 63 ~ 125 | 70(73) | 80 | 45 ~ 112 | 55 ~ 75(80) | 100 ~ 112 | 44 ~ 71 | 64 ~ 78 | - | 71 ~ 140 | 140 ~ 160 | 115(105) | 68(71) ~ 100(115) | 75(90) ~ 100(115) | - | - | - | 76-80 | 76-80 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 133.4-85.7 | 76.2-92.1 | 76.2-92.1 | - |
| Mounting Hole Pitch, Short Length Direction W1(mm) | 68(71) ~ 75(80) | 63 | 36 ~ 63 | - | 63(78) | 85 | 85 | 40 ~ 63 | 45(50) ~ 63(56) | - | 28 ~ 40 | - | 71 ~ 80 | 63 ~ 125 | 70(73) | 80 | 25 ~ 63 | 42 ~ 75(80) | 52 ~ 63 | 44 ~ 71 | 64 ~ 78 | - | 71 ~ 140 | 80 ~ 90 | 115(105) | 68(71) ~ 100(115) | 75(90) ~ 100(115) | 5 ~ 6 | - | - | 55-60 | 55-60 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 125.4-61.9 | 66.7-76.2 | 66.7-76.2 | - |
| Thread Diameter | - | - | - | M20 ~ M24 | - | - | - | - | - | - | - | W 3/8 ~ M12 (P1.75) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Wheel Diameter D(φ) | 100 ~ 125 | 50 ~ 75 | 50 ~ 200 | 50 ~ 75 | 75 | 100 | 80 ~ 100 | 75 ~ 200 | 100 ~ 200 | 50 ~ 75 | 50 ~ 75 | 100 | 65 ~ 130 | 75 ~ 250 | 100 | 100 ~ 130 | 50 ~ 200 | 65 ~ 150 | 100 ~ 200 | 40 ~ 75 | 50 ~ 75 | - | - | - | - | - | - | 40 ~ 60 | 50 | 80 ~ 125 | 80 | 80 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 80 ~ 125 | 100 ~ 125 | 100 ~ 125 |
| Mounting Hole Pitch Circular Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 13 | 13 | 9 | 9 | 11.1 | 11.1 | 11.1 | 11.1 | 11.1 | 11.1 | 11.1 | 15 | 15 | 15 | 11.1 | 11.1 | - |
Loading...
Configure
Filters
-
Caster Type
-
Type
-
Stopper
-
Load Range(daN)
-
Metric / Inch
-
Mounting Height H(mm)
- 30
- 34
- 35
- 42
- 43
- 43.5
- 44
- 44.5
- 45
- 46
- 47
- 49
- 50
- 51
- 52
- 55
- 56
- 57
- 57.5
- 58
- 59
- 60
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 68.5
- 69
- 70
- 71
- 72
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 84.5
- 85
- 87 to 75
- 87.5
- 88
- 89
- 89 to 77
- 90
- 92
- 92.5
- 93
- 94
- 95
- 96
- 96.5
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 106.36
- 107
- 108
- 110
- 111.5
- 112 to 100
- 112.5
- 114 to 102
- 115
- 117
- 118
- 119.06
- 120
- 121
- 122
- 123
- 124
- 124.5
- 125
- 126
- 128
- 130
- 130.18
- 130.5
- 132
- 133
- 134
- 135
- 137 to 125
- 138
- 139
- 140
- 142.88
- 144
- 145
- 148
- 150
- 151
- 152
- 153 to 145
- 155
- 156
- 157
- 157.16
- 158
- 160
- 161
- 162
- 165
- 165.1
- 166
- 168
- 170
- 171 to 148
- 171 to 154
- 171 to 158
- 173
- 175
- 177
- 178
- 179
- 180
- 182
- 186.6
- 187
- 188
- 190
- 190.5
- 191
- 193 to 167
- 193 to 173
- 193 to 177
- 194
- 195
- 196
- 196.6
- 197
- 198
- 199
- 199.5
- 200
- 205
- 210
- 210 to 198
- 218
- 219
- 220
- 225
- 230
- 235
- 236
- 240
- 241.3
- 245
- 246
- 247.3
- 250
- 250 to 235
- 251
- 252
- 255
- 257
- 260
- 260 to 250
- 275
- 275 to 255
- 275 to 260
- 287
- 300
- 302
- 304
- 305
- 315
- 325
- 330
- 350
- 355
- 360
- 365
- 374
- 375
-
Wheel Material
-
Wheel Characteristic
-
Metallic Portion Material
-
Mounting Hole Type
-
Mounting Hole Pitch, Long Length Direction L1(mm)
-
Mounting Hole Pitch, Short Length Direction W1(mm)
-
Thread Diameter
-
Wheel Diameter D(φ)
-
Mounting Hole Pitch Circular Diameter(mm)
Brand
CAD
-
- 2D
- 3D