Threaded Inserts
| Days to Ship |
|
|---|
-

Inserts - Threaded, Slotted, Self-Tapping
MISUMI
Slotted tapping inserts with both external and internal threads. Used to reinforce relatively-low mechanical thread strength and makes pre-tapping unnecessary.
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Threaded, Helical, Stainless Steel, Coarse
MISUMI
Stainless steel Inserts are corrosion-resistant and it is more corrosion resistant than other types of steel.
• Operating Environment: Manufacturing Equipment
• Application: Light Metal
• Material: 304 Stainless Steel
• Screw Type: Metric (fine) Thread
Clean processed version also available, please click Here.- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products
![[Clean & Pack] Threaded Insert](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Insert
MISUMI
M2 to M18 thread sizes are available depending on coarse or fine thread options.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Nitronic 60
Recoil
Insert to prevent screw galling (seizing). No lubricating oil required. (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products
![[Clean & Pack] Self-Tapping Inserts - Slotted](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)
[Clean & Pack] Self-Tapping Inserts - Slotted
MISUMI
Coase thread M3 to M12 thread sizes are available.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】
Tokai
These inserts are the best choice for easy and secure fitment into plastic holes.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch
AMPG
Round Allen Socket Nut — Inch
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative of the SS insert nuts- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Recoil Threaded, Helical, Phosphor Bronze
Recoil
Electrical junction joint up to 300 °C. Insert for non-magnetic application (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products
![[Clean & Pack] Threaded Inserts, Package](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)
[Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】
MISUMI
Coase thread M3 to M8 thread sizes are available in package.
- Precision Cleaning
- Volume Discount is available
- Electrolytic Polishing + Precision Cleaning
- Degreasing
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as Same Day Stock Items Included
-

Brass Insert Nut Screw-in IRB-W/-CW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Clean processed version also available, please click Here.- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

JAPAN DRIVE-IT
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Stainless Steel, E-Sert【1-100 Pieces Per Package】
TSUGAMI
Old 'Heli-Coils Inserted'. The screws of the main body are reinforced, ensuring a highly durable fastening.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Kipp
Threaded inserts are cylindrical nuts that provide a strong threaded hole in materials like wood, plastic, or metal. The K0398 model is designed for easy installation and enhances the durability of the connection. It allows for repeated assembly and disassembly, making it a practical solution for various industrial applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302
KKV
Features
· Can be used for free-cutting type aluminum alloy, high-plasticity resin, etc.
· The expanded slots act as cutting edges and are long in length, providing good engagement with the corresponding material.
· If you set a small pilot hole diameter and insert into a hard material, the slots on the tip will contract (taper), potentially leading to defective machining.
Materials
SUM22L free-cutting steel (equivalent), hexavalent chromateConfigure Now
Ships as soon as 5 Days -

Threaded Inserts - Reinforced, K0399
Kipp
Threaded inserts are cylindrical components used to create robust internal threads in various materials, such as plastics and wood. The reinforced design enhances strength and durability, allowing for better load-bearing capabilities. These inserts are easy to install and provide a secure, reusable thread for fastening screws and bolts, making them ideal for numerous applications.
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 17 Days -

Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days -

Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS
NBK
NBK Inserts are durable key-locked threaded inserts made from stainless steel (SUS303/SUS304) for wood applications. They feature a notch for secure installation and are suitable for transport environments.
- Volume Discount is available
Configure Now
Ships as soon as 7 Days -
Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread
AMPG
Round Allen Socket Nut — Metric
・Alloy Steel and 18-8 (A2) Stainless Steel Options
・This is a representative image of the Alloy Steel, Black Oxide Coated insert nuts- Volume Discount is available
Configure Now
Ships as soon as 2 Days -

Recoil
Made from regular 304 grade stainless steel (18–8), but inserts made from other application-specific materials are also manufactured.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Brass Insert Nut Screw-in IRB/IRB-C
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-S/IRB-SC
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Brass Insert Nut Screw-in / Slotted IRB-SW/-SCW
Hirosugi-Keiki
[Nominal designation of thread (M)] 2.6/3/4/5/6/8
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Treatment] Nickel plating (Ni)/degreasing
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Sunco
[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
Material Stainless Steel
Surface Treatment BareConfigure Now
Ships as soon as 5 Days -

Aluminum Insert Nut Screw-in IRL-B/IRL-K
Hirosugi-Keiki
[Nominal designation of thread (M)] 2/2.5/2.6/3/4/5/6/8
[Material] Lead-free free-cutting aluminum (KS26), lead content 300 ppm or less
[Treatment] Black anodized (BAL)/Kanigen electroless nickel plating
RoHS-compliantConfigure Now
Ships as soon as 10 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcer featuring coiling of a diamond shaped stainless steel thread. Can achieve high-reliability tightening by using the springback skillfully.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Press Fit, Flanged, Brass, HFB
Hirosugi-Keiki
[Nominal of Thread (M)] 2/2.6/3/4/5
[Material] Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Degreasing- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Threaded Inserts Self-Tapping with Cutting Slot, K0978
Kipp
Material:Body reinforced polyamide thermoplastic, black gray.
Tapped bushing steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent)
Type:Steel blue passivated, stainless steel bright.
Part Number Example:K1472.1804
Benefits:The knurled nuts can be tightened or loosened without tools. Suitable for manual fixating and clamping. Various thread sizes.- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Configure Now
Ships as soon as 5 Days -

Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical with Notch, Inch Coarse【5-10 Pieces Per Package】
Recoil
*Unfortunately, only lengths of 1.5D are available.
Configure Now
Ships as soon as 4 Days -

Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】
JAPAN DRIVE-IT
· Type: Press fit use
· Application: Resin, general
· Material: Brass
· Thread ridge type: Metric coarse screw, without notch
· Shape: Standard
· Diameter (following insertion): M3, M3.5, M4, M5, M6
· Length following insertion (D = screw diameter M): 1.5D, 2D
· Length (mm): 4.0, 5.8, 7.2, 8.2, 9.5, 12.7- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Threaded, Helical, Metric Fine【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcement made from a coiled, rhombic section stainless steel wire. Highly reliable fastening is achieved through ingenious use of spring action.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking
Recoil
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

Inserts - Recoil Threaded, Helical, Stainless Steel
Recoil
An insert for corrosion resistance and non-magnetic applications (Helisert and sprue).
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

Inserts - Self Tapping, Chip-Free, Short, Type 337
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Insert Style |
| Application |
| Material |
| Screw Type |
| Thread Diameter (Inserted) - Metric |
| Thread Diameter (Inserted) - Inch |
| Length (After Insertion) L (D = Screw Shaft Dia. M) |
| Notch |
| Shape |
| Sale Unit |
| Cleaning Method |
| Features/Applications |
| RoHS Compliance |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | MISUMI | KKV | Tokai | Recoil | MISUMI | Tokai | AMPG | Recoil | MISUMI | KKV | Hirosugi-Keiki | MISUMI | JAPAN DRIVE-IT | TSUGAMI | Kipp | KKV | Kipp | KKV | NBK | AMPG | Recoil | Hirosugi-Keiki | Hirosugi-Keiki | Hirosugi-Keiki | Hirosugi-Keiki | Recoil | KKV | Sunco | Hirosugi-Keiki | Tokai | Nippon Sprew | Recoil | Hirosugi-Keiki | Kipp | Tokai | Tokai | Recoil | JAPAN DRIVE-IT | Nippon Sprew | Recoil | Recoil | Recoil | KKV |
| Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】 | Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】 | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Inch | [Clean & Pack] Threaded Inserts, Package【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, Coarse, Pack【100 Pieces Per Package】 | Inserts - Threaded, Helical, Stainless Steel, E-Sert【1-100 Pieces Per Package】 | Threaded Inserts - Expanded Slot, Imperial, Ensat, Model 302 | Threaded Inserts - for Thread Reinforcement, Key Locking, SHINS | Threaded Inserts - Round Allen Socket Nut, Steel/Stainless Steel, Metric Thread | Aluminum Insert Nut Screw-in / Coated with Loosening Prevention Agent IRL-BW/-KW | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Coarse | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】 | Inserts - Threaded, Helical, Inch Coarse【1-100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Inch Fine | Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】 | Inserts - Threaded, Helical with Notch, Inch Coarse【5-10 Pieces Per Package】 | Inserts - Threaded, Helical, Metric Fine【1-100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Metric | Inserts - Recoil Free Running Thread, Helical, Stainless Steel, Locking | ||||||||||||||||||||||||
| CAD |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 5 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 5 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 4 Days | 5 Days |
Same Day Stock Items Included | 10 Days |
Same Day Stock Items Included | 5 Days | 5 Days | 17 Days | 5 Days | 17 Days | 5 Days | 7 Days | 2 Days | 4 Days | 10 Days | 10 Days | 10 Days | 10 Days | 4 Days |
Same Day Stock Items Included | 5 Days | 10 Days | 5 Days | 5 Days | 4 Days |
Same Day
Stock Items Included | 4 Days | 5 Days | 5 Days | 4 Days | 5 Days | 5 Days | 4 Days | 4 Days |
Same Day Stock Items Included | 5 Days |
| Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||||
| Insert Style | Self-Tapping | Standard | Standard | Self-Tapping | Standard | Standard | Self-Tapping | Standard | Press-Fit | Standard | Standard | Self-Tapping | Self-Tapping | Standard | Press-Fit | Standard | Key Locked | Self-Tapping | Key Locked | Self-Tapping | Key Locked | Press-Fit | Standard | Self-Tapping | Self-Tapping | Self-Tapping | Self-Tapping | Standard | Self-Tapping | Standard | Self-Tapping | Standard | Standard | Standard | Press-Fit | Self-Tapping | Standard | Standard | Standard | Press-Fit | Standard | Standard | Standard | Standard | Self-Tapping |
| Application | Light Metal / Cast Iron / General Resin / Wood | Light Metal / Cast Iron / General Resin | Light Metal / Cast Iron / General Resin | - | General Resin | Light Metal | Light Metal | General Resin | - | Light Metal | Light Metal | - | Light Metal | Light Metal | - | Light Metal / Cast Iron / General Resin | - | - | - | - | - | - | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | - | - | Light Metal | General Resin | Light Metal | Light Metal | Light Metal | - | General Resin | General Resin | Light Metal | General Resin | Light Metal | Light Metal | Light Metal | Light Metal | - |
| Material | Steel / 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel / Brass | Brass | Nitronic 60 | 303/304 Stainless Steel | Brass | Steel / Stainless Steel | Phosphor Bronze | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | Brass | 303/304 Stainless Steel | Brass | 303/304 Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | 303/304 Stainless Steel | Steel / Stainless Steel | 303/304 Stainless Steel | Brass | Aluminum | Brass | Brass | 303/304 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel | 303/304 Stainless Steel | Aluminum | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | Brass | Steel / Stainless Steel | Brass | Brass | 303/304 Stainless Steel | Brass | 303/304 Stainless Steel | 303/304 Stainless Steel | 303/304 Stainless Steel | 316 Stainless Steel | Steel / 303/304 Stainless Steel / 430F Stainless Steel |
| Screw Type | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse / Unified Fine | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse / Metric Fine | Unified Coarse / Unified Fine / Whitworth Coarse | Metric Coarse / Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse | Metric Coarse | Metric Fine | Metric Coarse | Metric Coarse | Unified Coarse | Unified Fine | Metric Coarse | Metric Coarse | Metric Coarse | Metric Coarse | Unified Coarse | Metric Coarse | Metric Fine | Metric Fine | Metric Coarse | Metric Coarse | Metric Coarse |
| Thread Diameter (Inserted) - Metric | 3 ~ 12 | 2 ~ 18 | 2 ~ 18 | 2.5 ~ 27 | 2 ~ 8 | 3 ~ 12 | 3 ~ 12 | 2 ~ 10 | - | 3 ~ 24 | 3 ~ 8 | 3 ~ 16 | 2.6 ~ 8 | 3 ~ 8 | 2 ~ 10 | 2 ~ 24 | 5 ~ 12 | - | 4 ~ 24 | 3 ~ 16 | 5 ~ 12 | 3 ~ 24 | 2 ~ 42 | 2 ~ 8 | 2.6 ~ 8 | 2.6 ~ 8 | 2.6 ~ 8 | - | 3 ~ 16 | 6 ~ 39 | 2 ~ 8 | 1.4 ~ 6 | - | - | 3 | 3 ~ 16 | 2.6 ~ 8 | 2.6 ~ 8 | - | 3 ~ 6 | 10 ~ 20 | 8 ~ 24 | 4 ~ 8 | 3 ~ 16 | 3 ~ 12 |
| Thread Diameter (Inserted) - Inch | - | - | - | - | - | - | - | - | 1" ~ #10 | - | - | - | - | - | - | - | - | 1/2" ~ 7/16" | - | - | - | - | - | - | - | - | - | 1" ~ #12 | - | - | - | - | 1/2" ~ #10 | 1" ~ #10 | - | - | - | - | 1/2" ~ #12 | - | - | - | - | - | - |
| Length (After Insertion) L (D = Screw Shaft Dia. M) | - | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 3D | - | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.5D | - | - | - | - | - | - | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.8D / 3.5D | 1D / 1.5D / 2D | - | 1D / 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D / 0.8D / 3.5D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D | 1.5D | - | 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D | 1.5D | 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 2D | 1D / 1.5D / 2D | - |
| Notch | No | Yes | Yes | - | No | Yes | No | No | - | Yes | Yes | - | No | Yes | No | Yes | - | No | - | - | Yes | - | Yes | No | No | No | No | Yes | - | Yes | No | No | Yes | Yes | No | - | No | No | Yes | No | Yes | Yes | Yes | Yes | - |
| Shape | Slotted | Standard | Standard | Slotted | Standard | - | Slotted | Standard | - | - | Standard | Three-Hole | Standard | Standard | Standard | - | - | Slotted | - | Chip-Free | - | - | - | Standard | Standard | Slotted | Slotted | - | Three-Hole | Standard | Standard | Standard | - | - | Standard | Slotted | Standard | Standard | - | Standard | - | - | - | - | Chip-Free |
| Sale Unit | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Box/Pack | Individually Sold (From 1 pc.) | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | - | Individually Sold (From 1 pc.) | - | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Box/Pack | Box/Pack | Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | - | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) ~ Box/Pack | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) | Individually Sold (From 1 pc.) |
| Cleaning Method | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Features/Applications | - | - | - | - | - | - | - | - | - | - | Clean Washed | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| RoHS Compliance | RoHS Compliant (10 Substances) / Not RoHS Compliant | - | - | - | - | - | - | - | - | - | RoHS Compliant (10 Substances) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Filters
-
Insert Style
-
Standard
-
Self-Tapping
-
Key Locked
-
Tool
-
Crimped
-
Press-Fit
-
Standard
-
Application
-
Material
-
Screw Type
-
Metric / Inch
-
Thread Diameter (Inserted) - Metric
-
Thread Diameter (Inserted) - Inch
-
Length (After Insertion) L (D = Screw Shaft Dia. M)
-
Notch
-
Shape
-
Sale Unit
-
Cleaning Method
-
Features/Applications
-
RoHS Compliance
Brand
CAD
-
- 2D
- 3D


![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_b$)



![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_b$)


![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_b$)



































![[Clean & Pack] Threaded Insert](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783179_001.jpg?$product_view_c$)



![[Clean & Pack] Self-Tapping Inserts - Slotted](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310783359_001.jpg?$product_view_c$)


![[Clean & Pack] Threaded Inserts, Package](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310848519_001.jpg?$product_view_c$)