Threaded Inserts(Page2)

Threaded inserts are cylindrical metal or plastic components designed to create a threaded hole in materials such as wood or plastic. They allow for secure fastening of bolts and screws, providing a durable threading option for various applications. These inserts come in different styles and sizes, making them versatile for various industrial projects. They are commonly used in furniture assembly, automotive components, and electronics for reliable joining.

48 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. << Prev
  2. 1
  3. 2
Days to Ship
  • All
  • Same Day
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Insert Style
Application
Material
Screw Type
Thread Diameter (Inserted) - Metric
Thread Diameter (Inserted) - Inch
Length (After Insertion) L (D = Screw Shaft Dia. M)
Notch
Shape
Sale Unit
Cleaning Method
Features/Applications
RoHS Compliance

    Inserts - Press Fit, HSR Type

      Threaded Inserts Self-Tapping with Cutting Bores, K0979

        Threaded Inserts - Steel, Self-Tapping Type B, K1538

        Brand

        JAPAN DRIVE-IT

        Kipp

        Kipp

        Product Series

        Inserts - Press Fit, HSR Type

        Threaded Inserts Self-Tapping with Cutting Bores, K0979

        Threaded Inserts - Steel, Self-Tapping Type B, K1538

        CAD
        • 2D / 3D
        • 2D / 3D
        Days to Ship 5 Days 17 Days 17 Days
        Insert StylePress-FitSelf-TappingSelf-Tapping
        Application---
        MaterialBrassSteel / Stainless SteelSteel
        Screw TypeMetric CoarseMetric CoarseMetric Coarse
        Thread Diameter (Inserted) - Metric3 ~ 53 ~ 128
        Thread Diameter (Inserted) - Inch---
        Length (After Insertion) L (D = Screw Shaft Dia. M)1.5D / 2D--
        NotchNo--
        ShapeStandardThree-HoleThree-Hole
        Sale UnitIndividually Sold (From 1 pc.)--
        Cleaning Method---
        Features/Applications---
        RoHS Compliance---

        Loading...

        Related Categories to Threaded Inserts