MISUMI’s LX actuator model simplifies the design-build process, while offering high precision and positioning repeatability between 3 to 5 micrometers.
LX Actuator
- Pre-built to simplify your BOM list
- Fast lead times – (up to 29 pieces can be shipped in 16-19 business days)
- Easily configurable to meet your needs
Timing Pulleys & Belts
MISUMI’s timing belts and timing pulleys offer design flexibility and lead time. Choose from 30 different tooth profiles with both metric and inch sized pitches.
- Widths ranging from 4-60mm for rubber and polyurethane belts
- Aluminum, resin, steel, and stainless-steel pulleys along with coatings available
- Open-ended timing belts and pulley bar stock available for certain tooth profiles
Linear Shafts
MISUMI’s Linear Shafts offer design flexibility and fast lead times. Configure a wide range of linear shafts by choosing the length, diameter, material, and surface treatment.
- Lengths from 400- 1500mm
- Materials include aluminum, bearing steel, and stainless steel
- Short lead times
Linear Guides
MISUMI’s linear guides and miniature linear guides offer design flexibility and fast lead times. Choose from 35 standard designs with over 6,000 configurations available.
- Sizes range from 15-30mm
- Miniature guides available in sizes from 6- 20mm
- Other options include dowel holes, black chrome, and stainless steel
Ball Bearings
MISUMI’s ball bearings offer design flexibility and lead time. Choose from 41 designs with over 30,000 configurations available.
- Inner diameters ranging from 2-110 mm
- Seal options include contact and non-contact rubber seals along with shielded and open style bearings
- A variety of stainless materials and resin/ceramic materials are offered for rings, shields, and rolling elements
Aluminum Extrusions
MISUMI’s Aluminum Extrusions offer design flexibility and fast lead times. MISUMI offers more than 116 configurable aluminum extrusion types with more than 458 possible configurations.
- Can be configured between 50mm to 4 meters
- Brackets, joints, and other accessories available
- Simplify the design process with FRAMES
Couplings
MISUMI’s couplings offer design flexibility and lead time. Choose from 44 designs with over 20,000 configurations available.
- Flexible shaft coupling types include oldham, jaw, bellows, beam/slit and disc
- Inner bores ranging from 1-60 mm with inch bores also available
- Various assembly options include set screw, clamping, and customizable keyways are available on some products