Manual Positioning Stages
Here's why many customers choose MISUMI's manual stages
Wide range of products for Factory Automation
MISUMI manufactures and carries manual stages with a wide range of price, rigidity, load capacity, and accuracy. Our selection reflects the requests from our customers in the Factory Automation industry, such as "large size and high load capacity" and "price-oriented".

Reliable short delivery time
Our best-selling manual stages are stocked in the USA and can be shipped the next day. *Same-day shipping will be accepted until 5:00pm CST (see here for details). Our made to order items also have reliable, short delivery times thanks to daily production improvement activities.
Model: XFES60
Quantity: 1 - 10
Model: XSG60
Quantity: 1 - 10
Model: XSDG60
Quantity: 1 - 10
Model: XSLCL60
Quantity: 1 - 10
Complete 'quality assurance' system
All of our precision positioning stages are inspected before shipment through our rigorous Quality Assurance system. We work hard every day to improve the quality of our products to satisfy customer demands. See below for part of our inspection process.




A wide selection of price-oriented Economy products
MISUMI has a full lineup of low-cost products suitable for factory automation. Guaranteed accuracy requirements are made more flexible to save up to 30% compared to a high precision stage without sacrificing overall quality. See the table below for comparison.
| Series | Economy Stage | High Precision Stage |
| Model number | XFES60 | XEG60 |
| Photo | ![]() |
![]() |
| Guide mechanism | Ant groove | |
| Stage surface (mm) | 60 x 60 | |
| Thickness | 17mm | |
| Stroke | ± 8mm | ± 9mm |
| Movement accuracy (straightness) | 50 μm | 30 μm |
| Regular price (excluding tax) (as of March 2022) | $114.93 | $138.57 |
| Normal shipping date | In-stock item 1st day (can be shipped on the same day) | |