Find a product
Easily select a product to fit your needs with the chart below. For more detailed information, visit the product page, or contact stages@misumiusa.com.
Stage selection table
Linear stage (X-axis, XY-axis, Z-axis)
| Load capacity (N) |
Appearance image | Travel Distance (mm) | Stage dimension (mm) | Accuracy | Features | TYPE | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| ~ ± 10 | ~ ± 100 | ± 100 ~ | X-axis | XY axis | Z axis | ||||||
| ~ 19.6 |
Set screw type |
± 5, ± 7.5 |
20, 25, 40, 60 |
Simple adjustment (no regulation) |
Standard | XKNG XKNGZ |
XYKNG | ZKNG | |||
|
Key guide type |
15,20 |
Width: 40,60 | Reinforced clamp | XKYF XKYL |
- | - | |||||
|
Lead screw type |
± 2.5 |
13x27 | compact | XSEN | - | - | |||||
|
5.6-154 |
Width: 6.7 Length: 16,18,25,31.4 |
Long stroke | XSENC | - | - | ||||||
|
twenty five |
29x50 | Reinforced clamp | XKCS | - | - | ||||||
| ~ 39.2 |
Lead screw type (square) |
± 5, ± 7, ± 8 |
25, 40, 60 | Medium accuracy (50 μm) |
Standard | XFES | XYFES | ZFES | |||
|
± 5, ± 7, ± 9 |
High accuracy (30 μm) |
Standard | XEG | XYEG | ZEG | ||||||
| Space saving | ―――― | DSXYEG | ―――― | ||||||||
| Handle extension | XEGL | XYEGL | ZEGL | ||||||||
| Reinforced clamp | XEGCL | XYEGCL | ZEGCL | ||||||||
|
± 3, ± 5, ± 7 |
Hex wrench type | XEEG | XYEEG | ZEEG | |||||||
|
± 11, ± 21 |
40, 60 | With knock hole | XSC | XYSC | ZSC | ||||||
Handle extension with knock hole |
XSCL | XYSCL | ―――― | ||||||||
|
Lead screw type (rectangular) |
± 7, ± 9, ± 13, ± 17, ± 23 |
20, 25, 40, 60, 25x40, 40x60 |
Simple adjustment (no regulation) |
Standard | XKNEJ XKJM |
XYKNEJ | ZKNEJ | ||||
|
± 10, ± 20, ± 35 |
40, 60, 40x60, 40x90 |
Medium accuracy (50 μm) |
Standard | XFHT | ―――― | ―――― | |||||
|
± 21, ± 35 |
40x60, 40x90 |
High accuracy (30 μm) |
Standard | XSL | XYSL | ZSL | |||||
| Reinforced clamp | XSLCL | XYSLCL | ZSLCL | ||||||||
| Thin | XSLC | XYSLC | ZSLC | ||||||||
|
± 12, ± 16, ± 40 |
Width: 24.8 Length: 42,50,100 |
Face width slim | XSSL | ―――― | ―――― | ||||||
|
± 12 |
24.8x42 | Face width slim thin | XSSLC | ―――― | ―――― | ||||||
|
± 27, ± 42, ± 57 |
25x40 | Long stroke | XLSL | ―――― | ZLSL | ||||||
|
Rack & pinion type |
± 12, ± 14, ± 23 |
25x40, 40x60, 40x90 |
Simple adjustment (no regulation) |
Standard | XKRG XKRKG |
XYKRG | ―――― | ||||
|
± 16, ± 21, ± 35 |
Medium accuracy (50 μm) |
Standard | XDTS | XYDTS | ZDTS | ||||||
|
± 15, ± 20, ± 35 |
Thin | XDTSC | XYDTSC | ZDTSC | |||||||
|
± 5, ± 10, ± 20 |
25, 40, 60 | High accuracy (30 μm) |
Standard (square) |
XFG | XYFG | ZFG | |||||
|
± 10, ± 20 |
40, 60 | Coarse fine movement handle | XSFG | ―――― | ―――― | ||||||
|
± 12, ± 21, ± 35, ± 60 |
24.8x42, 40x60, 40x90, 40x140 |
Standard (rectangle) |
XWG | XYWG | ZWG | ||||||
| Reinforced clamp | XWGCL | XYWGCL | ZWGCL | ||||||||
| Handle extension | XWGL | ―――― | ―――― | ||||||||
|
Rack & pinion type |
± 30, ± 40, ± 60, ± 90 |
30x50 | Medium accuracy (50 μm) |
Long stroke | XDTLS | ―――― | ZDTLS | ||||
|
60,160,260,360 |
25x42 | High accuracy (no regulation) |
Super long stroke (block combination) |
XLARGE | ―――― | ―――― | |||||
|
± 15, ± 25, ± 40, ± 65, ± 90 |
High accuracy (30 μm) |
Long stroke | XLWG | ―――― | ZLWG | ||||||
| ~ 343 |
± 140 |
40 x 50 | Super long stroke | XLONG | ―――― | ―――― | |||||
|
Cross roller |
± 3.2, ± 6.5, ± 12.5, ± 25 |
25, 40, 50, 60, 80, 90, 100, 120 |
Medium accuracy (30 μm) |
Standard | XCRS | XYCRS | ZCRS | ||||
|
± 6.5 |
40, 60, 80 | Thin | ―――― | XYCRSC | ―――― | ||||||
|
± 3.2, ± 6.5, ± 12.5, ± 25 |
25, 40, 60, 80, 100, 120 |
High accuracy (3 μm) |
Standard | XPG | XYPG XYPCG |
ZPG | |||||
|
± 6.5 |
40, 60 | With knock hole | ―――― | XYPGN | ―――― | ||||||
|
± 6.5, ± 12.5 |
40, 60, 80 | Thin | ―――― | XYSPG | ―――― | ||||||
|
± 12.5 |
100 | Through hole | ―――― | XYPPG | ―――― | ||||||
|
± 6.5, ± 20 |
25x60, 60x110 |
Long stroke | XLPG | ―――― | ―――― | ||||||
|
± 3.2, ± 6.5, ± 12.5 |
25, 40, 60, 80 | Specification selection | FSXC | ―――― | ―――― | ||||||
|
Linear ball |
± 6.5 |
40, 60 | Medium accuracy (10 μm) |
stainless | XLBS | XYLBS | ZLBS | ||||
|
± 3.2, ± 6.5, ± 12.5 |
25, 40, 50, 60, 70, 80, 100 |
High accuracy (1 μm ~) |
stainless | XSG XSGB XSCG XSCGB |
XYSG XYSGB XYSCG XYSCGB |
ZSG ZSGB ZSCG ZSCGB |
|||||
| Space saving | ―――― | DSXYSGB DSXYSCG |
―――― | ||||||||
|
± 6.5, ± 12.5 |
40, 50, 60, 70, 80, 100 |
Digital micrometer head |
XSDG | ―――― | ―――― | ||||||
| 40, 50, 60, 70, 80 |
Coarse and fine movement micrometer head |
XSKG | XYSKG | ―――― | |||||||
|
± 3.2, ± 6.5 |
25, 40, 50, 60, 70 |
Counter clamp | XSGNT | XYSGNT | ―――― | ||||||
|
± 12.5, ± 25 |
40x80, 60x120 |
Face width slim | XSGL XSBGL |
―――― | ―――― | ||||||
|
± 3.2, ± 6.5 |
25, 40, 50, 60, 70, 80 |
Specification selection | FSXR | FSXYR | FSZR | ||||||
| ~ 1176 |
Lead screw type |
± 3, ± 5 |
40, 60 | Simple adjustment (no regulation) |
Medium load capacity | XKDSP | ―――― | ―――― | |||
|
10,15,25,30,40,50,60,70 |
40, 60, 80, 25x40, 40x80 |
Stroke selection | XKNEF | ―――― | ―――― | ||||||
|
25,40,50,75 |
40, 60, 80, 40x80 |
Big lead | XKS | XYKS | ―――― | ||||||
|
50,100,150 |
80 | High load capacity | XKST | ―――― | ZKST | ||||||
|
30,75 on one side |
20x40, 40x60 |
Left and right screw type opening and closing width adjustment |
XANON | ―――― | ―――― | ||||||
|
Rack & pinion type |
± 12, ± 21, ± 35 |
24.8x40, 40x60, 40x90 |
High accuracy (30 μm ~) |
High load capacity | XWGSR | ―――― | ―――― | ||||
|
Linear guide |
128 128 |
80 | Long stroke | XLSG | ―――― | ―――― | |||||
|
Cross roller |
± 20, ± 25, ± 30, ± 40, ± 50 |
80, 100, 120, 150, 200 |
High accuracy (6 μm ~) |
High load capacity | XTOUGH | ―――― | ―――― | ||||
Horizontal plane Z
| Load capacity (N) |
Appearance image | Travel Distance (mm) |
Stage surface (mm) |
Parallelism | Precision band (straightness) |
Features | TYPE | |
|---|---|---|---|---|---|---|---|---|
| 6.9 to 14.7 |
ZLFG |
± 2.5, ± 5, ± 10 | 25, 40, 60 | No regulation | High accuracy (30 μm) |
Low Cost | ZLFG | |
| 9.8-39.2 |
ZLPCG |
± 2, ± 3, ± 5 | 25, 40, 60, 80 |
50 μm, 100 μm | High accuracy (3 μm) |
Standard | ZLPG ZLPCG |
|
| 19.6 to 29.4 |
ZLTG |
± 3 | 40, 60, 80 | 100 μm | High accuracy (5 μm) |
Thin | ZLTG ZLTCG |
|
| 29.4-49 |
ZLLB |
± 3, ± 5 | 40, 60 | 80 μm | Medium precision | made of steel | ZLLB | |
| 29.4-58.8 |
ZLPGS |
± 3 | 40, 60 | 100 μm | High accuracy (3 μm) |
Made of high load capacity stainless steel |
ZLPGS ZLPCGS |
|
| 68.6 |
ZHRD |
30 | 60, 90 | 50 μm | High precision | High precision , high load capacity , long stroke |
ZHRD | |
| 68.6-98 |
ZLJG |
40, 70 | 80x120, 120x180 |
200 μm | High precision | High load capacity | ZLJG |
Rotate
| Load capacity (N) |
Appearance image | Travel Distance (mm) |
Stage surface (mm) |
Minimum reading angle (degrees, minutes, seconds / scale) |
Precision band (straightness) |
Features | TYPE | |
|---|---|---|---|---|---|---|---|---|
| 9.8 to 14.7 |
XKRC |
± 22.5 ° | φ35, φ55 | <No scale> | Low accuracy (simple) |
Easy adjustment low cost |
XKRC | |
| 9.8-29.4 |
RTSS |
± 10 ° | 40, 60 | 1'51 ", 1'12" * | Medium accuracy (standard) |
Easy adjustment mounting surface is square |
RTSS | |
| 9.8-39.2 |
RTRM |
Coarse movement: 360 ° Fine movement: ± 5 ° |
φ40, φ60, φ80 | 10.08 "* | Medium accuracy (standard) |
Low Cost coarse and fine adjustment |
RTRS RTRM |
|
| 9.8 |
RPGE |
Coarse movement: 360 ° Fine movement: ± 3 ° |
φ24 | 0.5 ° | High accuracy (eccentricity 0.05 mm) |
Small diameter coarse fine movement adjustment |
RPGE | |
| 9.8-49 |
RPG |
Coarse movement: 360 ° Fine movement: ± 5 ° |
φ38, φ60, φ85, φ110 |
0.2 °, 0.1 ° * | Coarse fine movement adjustment | RPG | ||
| 49-58.8 |
RPGS |
Coarse movement: 360 ° Fine movement: ± 5 ° |
φ60, φ85 | 55 ", 42" * | Stainless steel coarse fine movement adjustment |
RPGS | ||
| 58.8 |
RPGT |
Coarse movement: 360 ° Fine movement: ± 5 ° |
φ100 | 32 "* | Coarse fine movement adjustment with through hole |
RPGT | ||
| 68.6 |
REG |
Coarse: 360 ° | φ25, φ40, φ60 | 5 °, 2 °, 1 ° | low cost | REG | ||
| 980 to 1960 |
KUS |
Coarse: 360 ° | φ48, φ98, φ198 | 30 ° | Low accuracy (simple) |
Steel simple adjustment high load capacity |
KUS |
Gonio / Tilt
| Load capacity (N) |
Appearance image | Travel Distance (mm) |
Stage surface (mm) |
Minimum reading angle (degrees, minutes, seconds / scale) |
Features | TYPE | ||
|---|---|---|---|---|---|---|---|---|
| 1 axis | 2 axes | |||||||
| 9.8-58.8 |
GFG |
± 8 ° ~ ± 25 ° |
25, 30, 40, 50, 60, 80 |
0.1 ° | 2-axis combination product available | GFG | GFWG | |
| 29.4-49 |
GPG |
± 2.5 ° to ± 7 ° |
40, 50, 60, 70 |
15 "-53" (micrometer) |
Finely adjustable 2-axis combination product available |
GPG | GPWG | |
Stage with multiple axes integrated
| Adjustment axis | Appearance image | Travel Distance (mm) |
Stage surface (mm) |
Load capacity (N) |
Stage thickness (mm) |
Features | TYPE | |
|---|---|---|---|---|---|---|---|---|
| Rotation + tilt |
TLSG |
Rotation: ± 2 ° Tilt: ± 3 ° |
58x60 | 9.8 | 18.5 | Achieves rotation and tilt adjustment at low cost |
TLSG | |
| XY axis + rotation |
XYRSL |
Linear movement: ± 21, ± 35 rotations: 360 ° |
φ60, φ90 | 34.3 | 45,50 | Compact 3-axis adjustment | XYRSL | |
| X-axis + horizontal Z-axis |
XZLNG |
X-axis: ± 5, ± 7, ± 10 Water Z-axis: +10, +26 |
25, 40, 60 | 34.3 | 35,40,60 | Compact 2-axis adjustment | XZLNG | |
| XYZ axes |
STLXYZ35 |
X-axis: 20 Y-axis: 30 Z-axis: 60 |
24.5x35 | 19.6 | ―――― | Compactly realizes linear motion 3-axis adjustment |
STLXYZ |