Author: Scott Bredemann
Updated: 04/16/2024 | Reading Time: 5mins
Stainless steel forms the backbone of countless components, tools, and machinery in the industrial world, and everyday life, due to its exceptional durability and resistance to corrosion. But within the realm of stainless steel, there exists a variety of grades, each with its own unique composition and performance characteristics. Here, we’ll be diving deep into 18/10 stainless steel, a highly sought-after grade for its superior qualities.
What is 18/10 Stainless Steel?
18/10 stainless steel is a designation that refers to the composition of the alloy. The numbers 18 and 10 denote the percentage of chromium and nickel, respectively, in the stainless steel alloy. Chromium enhances corrosion resistance, while nickel adds strength and luster. Therefore, 18/10 stainless steel is renowned for its exceptional corrosion resistance, strength, and aesthetic appeal.
Advantages of 18/10 Stainless
The key properties of 18/10 stainless steel make it a preferred choice for various industrial applications. Here’s what makes it stand out:
- Superior Corrosion Resistance: The high chromium and nickel content create an exceptional barrier against rust, pitting, and other forms of corrosion. This is crucial for components exposed to moisture, chemicals, or harsh environments.
- Strength and Durability: 18/10 stainless steel offers excellent mechanical strength, making it suitable for components that need to withstand significant loads and stresses.
- Versatility: This grade’s well-rounded properties make it adaptable to a wide range of industrial uses.
Its corrosion resistance minimizes the risk of rust contamination, and its durability ensures components last longer, requiring less frequent replacements.

Disadvantages of 18/10 Stainless Steel
While 18/10 stainless steel boasts impressive qualities, it’s important to acknowledge its limitations:
- Cost: Compared to other grades like 304, 18/10’s higher nickel content translates to a slightly increased price tag. This might be a consideration for applications where budget is a major factor.
- Machinability: The high nickel content can make 18/10 slightly more challenging to machine compared to some other grades. This can lead to increased processing times and costs, especially for intricate components.
- Scratch Resistance: While generally durable, 18/10 stainless steel is still susceptible to scratches and scuffs. This might be a concern for applications requiring a pristine aesthetic or a high degree of wear resistance.
- Not All-Encompassing: Although highly resistant to corrosion, 18/10 might not be the ideal choice for extremely harsh environments with concentrated chlorides or highly acidic conditions. In such cases, grades like 316 with higher molybdenum content offer superior resistance.
Comparing Stainless Steel Types
Choosing the right grade of stainless steel depends on the specific application. Here’s a breakdown of how 18/10 compares to other popular grades:
| Stainless Steel Grade | Composition (Chromium/Nickel) | Corrosion Resistance | Strength & Durability | Machinability | Cost |
| 18/10 | 18% Chromium / 10% Nickel | Excellent | High | Moderately Difficult | Higher |
| 304 (18/8) | 18% Chromium / 8% Nickel | Very Good | High | Easier | Lower |
| 316 | 16% Chromium / 10% Nickel / 2% Molybdenum | Excellent (Especially against chlorides) | High | Moderately Difficult | Highest |
| 430 | 16% Chromium | Good (Magnetic) | Moderate | Excellent | Lower |
| 409 | 11% Chromium | Moderate (Magnetic) | Moderate | Excellent | Low |
| 321 | 17% Chromium / 9% Nickel / Ti | Excellent (Similar to 304 but resists weld decay) | High | Moderately Difficult | Medium |
| 17-4 PH | 17% Chromium / 4% Nickel / Copper | Excellent (High strength without heat treatment) | High | Good | Medium |
18/10 Stainless Steel Applications
From machinery components to tools and configurable parts, 18/10 stainless steel finds widespread use across various industrial sectors. Its versatility, combined with its exceptional properties, makes it indispensable for critical applications where reliability is non-negotiable.
| Industry | Applications |
| Machinery | Gears, shafts, valves, pipes, bearings, fasteners |
| Food Processing | Mixing bowls, storage tanks, conveyor belts, cutlery |
| Chemical Processing | Reactors, filters, heat exchangers, piping systems (for mild chemicals) |
| Pharmaceutical | Storage tanks, processing equipment, mixing vessels |
| Textile | Dyeing tanks, drying racks, conveyor belts |
| Marine | Hardware, railings, hatches (for moderate salt spray environments) |
| Medical | Surgical instruments (specific types), sterilizing equipment |
| Construction | Decorative panels, railings, trims (indoor applications), fasteners |
| Household Goods | Sinks, cookware, cutlery |

Physical Properties of 18/10 Stainless Steel
Below are typical values and can vary slightly depending on the specific manufacturing process and composition:
| Property | Value |
| Density | 7.85 g/cm³ |
| Melting Point | 1450°C (2642°F) |
| Modulus of Elasticity | 200 GPa (29,000 ksi) |
| Poisson’s Ratio | 0.29 |
| Thermal Expansion Coefficient | 17.3 x 10^-6 /°C (9.6 x 10^-6 /°F) |
| Electrical Resistivity | 72 x 10^6 Ω⋅cm |
| Specific Heat Capacity | 460 J/kg⋅K (0.11 Btu/lb⋅°F) |
Choosing the Right Stainless Steel
When selecting stainless steel components for industrial use, understanding the nuances of different grades is crucial. Factors such as environment, application, and budget play a significant role in determining the most suitable stainless steel grade for a specific purpose. By choosing 18/10 stainless steel, manufacturers and engineers can ensure optimal performance and longevity.
- Environment: Will the component be exposed to moisture, chemicals, or extreme temperatures?
- Usage: What mechanical stresses and loads will the component experience?
- Budget: Cost varies depending on the grade’s composition and processing requirements.

Parting Thoughts
At MISUMI USA, we offer a broad range of both high-quality stainless steel and steel components, including those made from 18/10 stainless steel and 4140 alloy steel, to meet your engineering and manufacturing needs. Our extensive catalog includes custom parts that are engineered to your exact specifications, helping you optimize your design processes. With our fast shipping and robust customer support, you can confidently choose MISUMI USA for all your industrial component needs.
Explore our collection of stainless steel products today:
https://us.misumi-ec.com/vona2/result/?Keyword=stainless%20steel